IESNA:LM-63-2002 [TEST]ITL76021 [TESTLAB]INDEPENDENT TESTING LABORATORIES, INC. [ISSUEDATE]02/12/13 [MANUFAC]PHILIPS COLOR KINETICS [LUMCAT]EW FUSE POWERCORE 12" 3000K NARROW BEAM 523-000076-01 [LUMINAIRE]CAST 2-PIECE WHITE PAINTED METAL HOUSING, 1 WHITE CIRCUIT [MORE]BOARD WITH 12 LEDS, 1 MOLDED PLASTIC REFLECTOR WITH SPECULAR [MORE]FINISH PER 6 LEDS WITH 1 CLEAR LINEAR PRISMATIC PLASTIC OPTIC [MORE]PER LED, CLEAR PLASTIC DROP LENS WITH FROSTED SIDES AND ENDS. [MORE]OPTIC PRISMS UP, DOWN AND PERPENDICULAR TO THE 0-DEGREE PLANE. [MORE]LENS FROSTED BOTH SIDES. [LAMP]TWELVE WHITE LIGHT EMITTING DIODES (LEDS) EACH WITH CLEAR [MORE]HEMISPHERICAL INTEGRAL LENS, VERTICAL BASE-UP POSITION. [OTHER]TOTAL INPUT WATTS = 15.7 AT 120.0 VOLTS [_MOUNTING]SURFACE [_LEDDRIVER]PHILIPS COLOR KINETICS "POWERCORE DEMO BOX" WHICH [MORE]INCLUDES AN iPLAYER3 (P/N: 103-000019-00) AND A DMX DATA [MORE]ENABLER (P/N: 106-000003-04) [_NOTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED AT RATED INPUT [MORE]VOLTAGE (120VAC, 60Hz) TO THE DEMO BOX. AN 8 FOOT POWER CORD [MORE]EXTENDS FROM THE DEMO BOX TO THE LED ASSEMBLY. [OTHER]TEST PROCEDURE: IESNA LM-79-08 [OTHER]TEST DISTANCE = 25.25 FEET [_ABSOLUTELUMENS]556 TILT=NONE 12 -1 1 83 14 1 1 1.000000 0.098958 0.057292 1 1 15.7 0 0.5 1 1.5 2 2.5 3 3.5 4 4.5 5 5.5 6 6.5 7 7.5 8 8.5 9 9.5 10 11 12 13 14 15 16 17 18 19 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 125 130 135 140 145 150 155 160 165 170 175 180 0 22.5 45 60 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 1106 1103 1098 1076 1040 992 934 868 797 721 650 588 528 474 426 385 357 325 297 274 255 227 209 198 192 186 183 179 176 173 169 161 152 145 139 132 123 113 107 108 105 98 86 74 66 58 50 44 40 38 35 30 25 20 15 12 10 8 7 7 6 6 6 5 5 5 5 5 5 5 5 4 4 3 3 2 1 1 0 0 0 0 0 1106 1104 1099 1079 1051 1012 964 909 846 781 714 648 587 529 480 434 393 368 336 308 285 250 225 208 197 190 185 180 175 171 167 157 146 136 129 122 115 106 97 91 90 85 77 67 57 51 45 39 34 30 27 24 21 17 14 11 9 8 7 6 6 5 5 5 5 5 5 5 5 5 4 4 4 3 2 2 1 0 0 0 0 0 0 1106 1105 1103 1098 1080 1061 1034 1005 967 921 874 821 769 715 664 614 568 524 484 447 413 363 316 277 247 223 206 194 184 177 171 158 146 134 123 114 107 100 93 86 78 69 61 51 43 35 30 26 22 20 17 14 12 10 9 7 6 5 4 4 3 3 3 3 3 3 3 3 3 3 2 2 2 2 1 1 1 0 0 0 0 0 0 1106 1105 1104 1102 1099 1091 1082 1067 1050 1029 1007 983 951 919 880 845 806 766 725 686 648 577 511 452 402 362 325 291 262 237 217 184 163 148 136 124 111 97 82 67 53 43 36 31 27 24 22 19 17 15 13 11 10 8 7 6 4 4 3 2 2 2 2 1 1 1 1 1 1 1 1 1 1 1 1 0 0 0 0 0 0 0 0 1106 1105 1104 1104 1104 1104 1103 1099 1091 1081 1069 1055 1036 1015 992 967 939 908 878 851 818 759 694 632 574 518 469 424 388 356 326 264 220 190 167 146 127 109 88 68 52 41 34 29 26 23 20 18 16 14 12 10 9 7 6 5 3 3 2 2 1 1 1 1 1 1 1 1 1 1 1 1 1 0 0 0 0 0 0 0 0 0 0 1106 1107 1108 1109 1111 1112 1110 1107 1102 1092 1085 1073 1060 1043 1025 1005 983 961 936 912 883 822 762 701 644 592 542 495 452 415 381 311 259 221 192 166 144 122 98 74 55 42 35 30 26 23 21 18 16 14 12 10 9 7 6 4 3 3 2 2 1 1 1 1 1 1 1 1 1 1 1 0 0 0 0 0 0 0 0 0 0 0 0 1106 1106 1107 1109 1111 1111 1111 1110 1109 1105 1102 1094 1086 1075 1061 1045 1025 1006 984 960 936 886 832 779 728 676 624 575 528 484 446 370 311 263 226 194 167 141 113 84 59 44 35 30 27 23 21 18 16 14 12 10 8 7 5 4 3 2 2 1 1 1 1 1 1 1 1 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 1106 1107 1108 1111 1112 1116 1118 1120 1121 1119 1116 1111 1104 1096 1084 1072 1059 1043 1026 1009 990 948 905 857 808 758 709 662 616 573 532 443 374 321 272 229 197 165 130 94 64 45 37 31 27 24 21 18 16 14 12 10 8 6 5 4 3 2 1 1 1 1 1 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 1106 1108 1109 1112 1114 1118 1121 1124 1125 1126 1124 1122 1119 1116 1107 1101 1093 1085 1070 1057 1040 1005 967 926 886 843 800 758 715 671 628 532 452 386 329 276 234 193 150 105 68 48 38 32 28 25 21 19 17 14 12 10 8 6 5 3 2 2 1 1 1 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 1106 1107 1108 1110 1113 1118 1124 1129 1132 1135 1136 1137 1136 1132 1129 1125 1118 1110 1099 1089 1076 1047 1018 987 958 922 885 846 807 766 727 633 544 465 395 330 277 226 173 116 73 50 40 34 29 26 22 20 17 15 12 10 8 6 5 3 2 1 1 1 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 1106 1107 1108 1110 1115 1119 1125 1128 1132 1132 1136 1137 1138 1138 1135 1133 1129 1126 1121 1115 1107 1086 1062 1035 1008 980 950 922 889 855 820 727 638 554 466 392 331 267 200 132 80 53 42 35 30 27 23 20 18 15 13 10 8 6 4 3 2 1 1 1 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 1106 1107 1108 1110 1112 1114 1120 1125 1132 1135 1138 1142 1144 1148 1148 1147 1143 1142 1136 1130 1124 1106 1089 1070 1049 1027 1005 977 946 918 886 804 721 633 539 451 379 309 231 146 85 56 44 37 32 28 24 21 19 16 13 11 8 6 4 3 2 1 1 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 1106 1106 1107 1109 1113 1119 1126 1132 1137 1143 1148 1152 1156 1156 1156 1157 1156 1154 1151 1144 1140 1128 1113 1095 1080 1061 1038 1016 990 960 934 861 778 690 595 501 420 348 258 160 90 60 46 39 33 29 25 22 19 17 14 11 8 6 4 3 2 1 1 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 1106 1107 1113 1117 1123 1130 1136 1142 1147 1150 1152 1155 1158 1160 1162 1164 1161 1160 1156 1153 1150 1138 1126 1108 1091 1072 1052 1030 1008 983 954 876 797 715 615 518 434 361 267 165 92 60 48 40 34 29 26 23 20 17 14 11 8 6 4 3 2 1 1 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0