IESNA:LM-63-2002 [TEST]ITL68274 [TESTLAB]INDEPENDENT TESTING LABORATORIES, INC. [ISSUEDATE]04/20/11 [MANUFAC]PHILIPS SOLID STATE LIGHTING SOLUTIONS [LUMCAT]523-000027-53 [LUMINAIRE]EXTRUDED WHITE PAINTED METAL HOUSING WITH MOLDED WHITE [MORE]PLASTIC END CAPS, FOUR WHITE CIRCUIT BOARDS EACH WITH 5 LEDS, [MORE]EXTRUDED CLEAR PLASTIC LENS. [LAMP]TWENTY WHITE MULTI-CHIP LIGHT EMITTING DIODES (LEDS), TILTED [MORE]22-DEGREES FROM VERTICAL BASE-UP POSITION. [OTHER]TOTAL INPUT WATTS = 20.4 AT 120.0 VOLTS [_MOUNTING]SURFACE [_LEDDRIVER]INTEGRATED, MANUFACTURER UNKNOWN [_NOTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED AT RATED INPUT [MORE]VOLTAGE (120VAC, 60Hz) TO THE LED ASSEMBLY. [OTHER]TEST PROCEDURE: IESNA LM-79-08 [OTHER]TEST DISTANCE = 25.25 FEET [_ABSOLUTELUMENS]1015 TILT=NONE 20 -1 1 73 9 1 1 3.255208 0.093750 0.026042 1.000 1 20.4 0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 0 22.5 45 67.5 90 112.5 135 157.5 180 353 361 368 373 379 383 386 388 390 390 389 388 385 381 377 373 367 360 352 344 335 325 313 301 287 273 257 240 224 208 188 162 137 117 101 83 64 50 41 27 17 12 10 8 7 5 4 4 3 2 2 1 1 1 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 353 359 365 371 376 379 382 383 384 385 384 382 379 375 370 365 359 352 344 335 326 316 304 292 278 263 247 230 212 195 175 152 126 105 89 73 57 44 36 26 17 12 9 8 6 5 4 3 3 2 1 1 1 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 353 356 361 365 368 370 371 371 370 370 367 364 359 354 347 341 332 324 316 305 294 283 270 257 242 227 210 193 174 155 136 117 96 76 60 47 37 29 24 19 13 10 7 5 4 3 2 2 1 1 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 353 355 357 359 359 359 357 356 353 349 345 339 333 326 317 308 298 286 274 262 246 232 217 201 185 167 149 131 114 96 79 64 50 39 29 21 15 11 7 5 3 2 1 1 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 353 353 352 350 348 344 340 335 329 322 314 305 296 286 275 264 250 237 223 206 190 173 155 138 120 103 86 70 56 43 33 24 17 11 6 2 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 353 350 346 341 335 328 320 312 303 293 282 270 258 245 232 218 203 187 172 156 139 124 108 93 78 65 52 41 32 24 18 13 9 5 3 1 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 353 348 341 333 324 314 303 292 280 267 255 241 228 214 200 186 172 157 142 126 109 94 79 65 53 42 33 25 20 15 12 9 6 4 2 1 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 353 346 337 327 316 305 292 280 266 253 239 226 213 199 185 170 154 138 122 106 89 74 60 48 38 29 23 18 14 11 8 6 5 3 2 1 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 353 346 337 326 314 302 289 276 262 249 235 222 208 194 179 163 147 131 114 98 82 67 54 42 33 26 20 16 12 10 7 6 4 3 2 1 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0