The lighting system must be CityCharm or, alternatively, it must be equal to the following criteria: The lighting system should be suitable for new installation or renovation in urban environments. It should be available with 3 different bowl designs. The LED board should be round to integrate nicely into the design of the luminaire. It should offer a wide range of lumen outputs, with a system flux ranging from 780 to 8,300 lumens. A high efficacy of up to 144 lm/W must be possible. Symmetrical, asymmetrical, and street optics must be available to optimize per application. At least one optional louvre for obtrusive or backlight (except for symmetric optic) must also be available as a retrofit. A wide choice of color temperatures (730, 740, 727, 722 or 830) for the light engine must be available. Several decorative accessories should be available to play with colors and with the volume of the bowl. The luminaire should be available with a vertical diffusing light source as an option. For residential street distributions, the luminaire should be available with a diffuser to deliver highly comfortable light, with a maximum loss in performance of 7%. Electrical safety class I and II. Ambient operating temperature range from -20° to up to +50°C. The lighting system must have a QR-based identification system that makes each luminaire uniquely identifiable, thereby enabling installation, maintenance, and spare part information to be easily and accurately referenced. The luminaire should provide direct access to both the gear and the light engine. The luminaires must be ingress protected to IP66 impact protected up to IK11 (50 joules). The luminaires should also have a long lifetime of 100,000 hours @L96 minimum. A surge protection up to 10kV should be available. Marine salt protection should be an option (SST 1,000 hours). There should be a wide choice of dimming and control options such as DynaDimmer, CLO, DALI, up to Zhaga-D4i (ZD4i) ready compatibility with Interact to optimize efficiency via intelligent lighting. The luminaire must have a warranty period of 5 years. The lighting system must feature ENEC certification. Luminous flux tolerance: +/-10%; Initial chromaticity: (0.430, 0.400) SDCM <3; Power consumption tolerance: +/-10%; Init. Color Rendering Index Tolerance: +/-2; SDCM: SDCM≤3; Driver failure rate at 5000 h: 0.05 %; Control gear failure rate at median useful life 100000 h: 10 %; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 100000 h: L92; Lamp family code: CG25 | LED module, system flux 2500 lm; Light source replaceable: Yes; Number of gear units: 1 unit; Gear: EB | Electronic; Driver included: Yes; Light source engine type: LED; Service tag: Yes; Lamp Type: LED; Value ladder: Performance; Warranty period: 5 years; Upward light output ratio: 0.03; Luminous Flux: 2,117 lm; Correlated Color Temperature (Nom): 3000 K; Luminous Efficacy (rated) (Nom): 96 lm/W; Color rendering index (CRI): 70; Number of light sources: 15; Light source color: 730 warm white; Luminaire light beam spread: 360°; Optic type outdoor: Symmetrical; Effective projected area: 0.1155 m²; Input Voltage: 220 to 240 V; Line Frequency: 50 to 60 Hz; Inrush current: 27 A; Inrush time: 15 ms; Power: 22 W; Power Factor (Fraction): 0.96; Connection: Flying leads/wires; Cable: Cable 0.2 m without plug; Number of products on MCB of 16 A type B: 26; Protection class IEC: Safety class II; Surge Protection (Common/Differential): Surge protection level until 6 kV differential mode and 8 kV common mode; Dimmable: No; Driver/power unit/transformer: Power supply unit regulating; Control interface: -; Constant light output: No; DALI Type: DALI-2™; Maximum dim level: Not applicable; Housing Material: Aluminum; Reflector material: -; Optic material: Polycarbonate; Optical cover material: Polycarbonate; Fixation material: Aluminum; Housing Color: Gray; Mounting device: Spigot for diameter 60 mm; Optical cover shape: Flat; Optical cover finish: Clear; Overall height: 529 mm; Overall diameter: 556 mm; Ingress protection code: IP66 | Dust penetration-protected, jet-proof; Mech. impact protection code: IK10 | 20 J vandal-resistant; Standard tilt angle posttop: 0°; Standard tilt angle side entry: 0°; Optical cover type: Polycarbonate bowl/cover; Net Weight: 12.000 kg; Glow-wire test: Temperature 650 °C, duration 5 s; Flammability mark: -; CE mark: Yes; ENEC mark: ENEC mark; Photobiological risk: Photobiological risk group 1 @200mm to EN62778; EU RoHS compliant: Yes; Performance ambient temperature Tq: 25 °C; Remarks: * At extreme ambient temperatures the luminaire might automatically dim down to protect components; Ambient temperature range: -40 to +50 °C; Sustainability rating: Unclassified; GWP total A1-A3 (CO2eq) in EPD: 107 kg CO₂e; Product non-virgin material ratio: 36 %; Recyclable content ratio of the finished product: 37 %; GWP total B6 (kg CO2eq) Declared Unit: Please calculate using your local energy mix value: Power Declared Unit (kW) * Service life (hrs) Declared Unit * Energy mix (kg CO2eq / kwh); GWP total B6 (kg CO2eq) Functional Unit: Please calculate using your local energy mix value: Power Declared Unit (kW) * 1000 (lm) /lumen output (lm) Declared Unit * 35000 (hrs) * Energy mix (kg CO2 eq / kwh); Display Name Product: BDS491 CG25-/730 II S GR 60; Displayed Order Code Description (DTN, B2B only): BDS491 CG25-/730 II S GR 60; Full EOC (B2B Only): 871869693927700; Displayed Order Code (B2B only): 910505017432; Material number (12NC): 910505017432; SAP Numerator - Quantity Per Pack: 1; SAP EAN/UPC - Piece/Set/Case: 8718696939277; SAP Numerator - Packs per outer box: 1; EAN/UPC - Case: 8718696939277; Product family code: BDS491 | CITYCHARM CONE; (c) Signify