The lighting system must be CoreLine waterproof from Philips or, alternatively, it must prove equivalent properties and meet the following criteria: The lighting system must be ENEC-certified. It should come with a 5-year manufacturer’s warranty. The lighting system should also offer a lifetime of 50,000 hours at L80. It should include a DALI control, and integrated wireless connectivity. In addition, optional Emergency Lighting must be available. The luminaires must provide an efficacy of at least 140 lm/W. The system must offer a wide choice of options including L600/1200/1500, up to 8000 lm, 4000K. The LEDs must have a high CRI of 80, and a low SDCM of <3. Luminaires should be easy to install and feature tool-less electrical connection. Optional through wiring 1- and 3- phases as well as waterproof external connector must be offered. Luminous flux tolerance: +/-10%; Initial chromaticity: (0.38,0.38)SDCM<=3; Power consumption tolerance: +/-10%; Control gear failure rate at median useful life 50000 h: 5 %; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 50000 h: L80; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 100000 h: L70; Lamp family code: LED40S | LED module, system flux 4000 lm; Light source replaceable: No; Number of gear units: 1 unit; Driver included: Yes; Service tag: Yes; Lamp Type: LED; Value ladder: Performance; Warranty period: 5 years; Luminous Flux: 4,000 lm; Correlated Color Temperature (Nom): 4000 K; Luminous Efficacy (rated) (Nom): 121 lm/W; Color rendering index (CRI): >80; Light source color: 840 neutral white; Optic type: Wide beam; Luminaire light beam spread: 105°; Unified glare rating CEN: 25; Input Voltage: 220 to 240 V; Line Frequency: 50 or 60 Hz; Inrush current: 5.16 A; Inrush time: 0.047 ms; Power: 33 W; Power Factor (Fraction): 0.86; Connection: Push-in connector 4-pole; Cable: -; Number of products on MCB of 16 A type B: 60; Suitable for random switching: Not applicable; Protection class IEC: Safety class I; Feed-through wiring: Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included); Total harmonic distortion: 20 %; Dimmable: No; Driver/power unit/transformer: Power supply unit (On/Off); Control interface: -; Constant light output: No; Maximum dim level: Not applicable; Housing Material: Polycarbonate; Reflector material: Steel; Optic material: Polycarbonate; Optical cover material: Polycarbonate; Fixation material: Stainless steel; Housing Color: Gray; Optical cover finish: Frosted; Overall length: 1,215 mm; Overall width: 80 mm; Overall height: 76 mm; Dimensions (Height x Width x Depth): 76 x 80 x 1215 mm ; Ingress protection code: IP65 | Dust penetration-protected, jet-proof; Mech. impact protection code: IK08 | 5 J vandal-protected; Net Weight: 1.900 kg; Emergency flux: 500 lm; Rated duration of the emergency lighting (when fully charged): 3 hour(s); Charging Power - Self contained emergency luminaires: 3 W; Central Emergency: No; Type of emergency lighting battery: Lithium; Emergency lighting: Emergency lighting 3 hours duration basic version; Emergency function testing method: Manual / Test button; Emergency lighting operation mode: Maintained; Glow-wire test: Temperature 850 °C, duration 30 s; Flammability mark: For mounting on easily flammable surfaces; CE mark: Yes; ENEC mark: ENEC mark; Photobiological risk: Photobiological risk group 0 @200mm to EN62778; EU RoHS compliant: Yes; Performance ambient temperature Tq: 25 °C; Remarks: *-Per Lighting Europe guidance paper “Evaluating performance of LED based luminaires - January 2018”: statistically there is no relevant difference in lumen maintenance between B50 and for example B10. Therefore, the median useful life (B50) value also represents the B10 value.; Flickering value (PstLM) - Flickering value as per EN 61000-3-3: 1; Stroboscopic effect visibility measure (SVM): 1.6; Ambient temperature range: 0 to +25 °C; Sustainability rating: Unclassified; Repair class: Repair Class C, the driver of this luminaire can be replaced by a service technician. Special care is required during disassembly and reassembly, and specific tools may be required. Parts and documentation are available for a period of time.; GWP total A1-A3 (CO2eq) in EPD: 23 kg CO₂e; Product non-virgin material ratio: 15.1 %; Recyclable content ratio of the finished product: 52.9 %; GWP total B6 (kg CO2eq) Declared Unit: Please calculate using your local energy mix value: Power Declared Unit (kW) * Service life (hrs) Declared Unit * Energy mix (kg CO2eq / kwh); GWP total B6 (kg CO2eq) Functional Unit: Please calculate using your local energy mix value: Power Declared Unit (kW) * 1000 (lm) /lumen output (lm) Declared Unit * 35000 (hrs) * Energy mix (kg CO2 eq / kwh); Display Name Product: WT120C G2 LED40S/840 PSU ELB3 L1200; Displayed Order Code Description (DTN, B2B only): WT120C G2 LED40S/840 PSU ELB3 L1200; Full EOC (B2B Only): 871829185419700; Displayed Order Code (B2B only): 85419700; Material number (12NC): 910505100054; SAP Numerator - Quantity Per Pack: 1; SAP EAN/UPC - Piece/Set/Case: 8718291854197; SAP Numerator - Packs per outer box: 1; EAN/UPC - Case: 8718291854197; Product family code: WT130C | Coreline Waterproof G2 LSC; (c) Signify