The lighting system must be CoreLine waterproof from Philips or, alternatively, it must prove equivalent properties and meet the following criteria: The lighting system must be ENEC-certified. It should come with a 5-year manufacturer’s warranty. The lighting system should also offer a lifetime of 50,000 hours at L80. It should include a DALI control, and integrated wireless connectivity. In addition, optional Emergency Lighting must be available. The luminaires must provide an efficacy of at least 140 lm/W. The system must offer a wide choice of options including L600/1200/1500, up to 8000 lm, 4,000 K. The LEDs must have a high CRI of 80, and a low SDCM of <3. Luminaires should be easy to install and feature tool-less electrical connection. Optional through wiring 1- and 3- phases as well as waterproof external connector must be offered. Luminous flux tolerance: +/-10%; Initial chromaticity: (0.38,0.38)SDCM<=3; Power consumption tolerance: +/-10%; Control gear failure rate at median useful life 50,000 h: 5 %; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 50000 h: L80; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 100000 h: L70; Lamp family code: LED34S | LED module, system flux 3400 lm; Light source replaceable: No; Number of gear units: Unit; Driver included: Yes; Service Tag: Yes; Lighting Technology: LED; Value ladder: Performance; Warranty period: 5 years; Luminous Flux: 3,400 lm; Correlated Colour Temperature (Nom): 4000 K; Luminous efficacy (rated) (nom.): 110 lm/W; Colour rendering index (CRI): >80; Light source colour: 840 neutral white; Optic type: Wide beam; Luminaire light beam spread: 105°; Unified Glare Rating (CEN): 25; Input Voltage: 220 to 240 V; Line Frequency: 50 or 60 Hz; Inrush current: 3.58 A; Inrush time: 0.04 ms; Power: 31 W; Power Factor (Fraction): 0.9; Connection: Push-in connector 6-pole; Cable: -; Number of products on MCB (16 A type B): 30; Suitable for random switching: Not applicable; Protection class IEC: Safety class I; Feed-through wiring: Simple connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included); Total harmonic distortion: 20 %; Dimmable: Yes; Driver/power unit/transformer: Power supply unit with DALI interface; Control interface: DALI; Constant light output: No; DALI Type: DALI-2™; Maximum dim level: 1%; Housing material: Polycarbonate; Reflector material: Steel; Optic material: Polycarbonate; Optical cover/lens material: Polycarbonate; Fixation material: Stainless steel; Housing Colour: Grey; Optical cover/lens finish: Frosted; Overall length: 1,515 mm; Overall width: 80 mm; Overall height: 76 mm; Dimensions (height x width x depth): 76 x 80 x 1515 mm ; Ingress protection code: IP65 | Dust penetration-protected, jet-proof; Mech. impact protection code: IK08 | 5 J vandal-protected; Net Weight: 2.120 kg; Emergency flux: 500 lm; Rated duration of the emergency lighting (when fully charged): 3 h; Charging Power - Self contained emergency luminaires: 3 W; Central Emergency: No; Type of emergency lighting battery: Lithium; Emergency lighting: Emergency lighting 3-hours duration basic version; Emergency function testing method: Manual/Test button; Emergency lighting operation mode: Maintained; Glow-wire test: Temperature 850 °C, duration 30 s; Flammability mark: For mounting on easily flammable surfaces; CE mark: Yes; ENEC mark: ENEC mark; Photobiological risk: Photobiological risk group 0 @200mm to EN62778; EU RoHS compliant: Yes; Performance ambient temperature Tq: 25 °C; Remarks: *– According to the Lighting Europe guidance paper 'Evaluating the performance of LED -based luminaires – January 2018¡: statistically there is no relevant difference in lumen maintenance between the B50 and, for example, the B10. Therefore, the median useful life (B50) value also represents the B10 value.; Flickering value (PstLM): 1; Stroboscopic effect: 1.6; Ambient temperature range: 0 to +25 °C; Sustainability rating: Unclassified; Repair class: Repair Class C, the driver of this luminaire can be replaced by a service technician. Special care is required during disassembly and reassembly, and specific tools may be required. Parts and documentation are available for a period of time.; GWP total A1-A3 (CO2eq) in EPD: 25.1 kg CO₂e; Product non-virgin material ratio: 15 %; Recyclable the content ratio of the finished product: 53.7 %; GWP total B6 (kg CO2eq) Declared Unit: Please calculate using your local energy mix value: Power Declared Unit (kW) * Service life (hrs) Declared Unit * Energy mix (kg CO2eq / kwh); GWP total B6 (kg CO2eq) Functional Unit: Please calculate using your local energy mix value: POWER DECLARED UNIT (kW) * 1000 (lm) / LUMEN OUTPUT DECLARED UNIT (lm) * 35000 (hrs) * ENERGY MIX (kg CO2 eq / kwh); Display Name Product: WT120C G2 LED34S/840 PSD ELB3 L1500; Displayed Order Code Description (DTN, B2B only): WT120C G2 LED34S/840 PSD ELB3 L1500; Full EOC: 871869688313600; Displayed Order Code (B2B only): 910505100064; Material number (12NC): 910505100064; Local order code: WT120C; SAP numerator – quantity per pack: 1; SAP EAN/UPC — Piece/Set/Case: 8718696883136; Numerator – packs per outer box: 1; EAN/UPC - Case: 8718696883136; Product family code: WT130C | Coreline Waterproof G2 LSC; (c) Signify