The lighting product must be part of the GreenSpace downlight family from Philips or, alternatively, satisfy the following criteria. The product should be suitable for indoor applications with UGR < 19 and L65 < 3000 cd/m², optionally available where office compliance is required. The lifetime should meet 100,000 hours at L90. The product must offer a wide range of options for light output, CCT, reflector, driver, and cable configurations. Light output should be available in the range of 700 lm to 5,000 lm to accommodate various application needs, and the system efficacy should reach up to 160 lm/W. The product cut-out size should be 150 mm and/or 200 mm in diameter. Both CRI 80 and CRI 90 variants should be offered, as well as colour temperatures of 3,000 K and 4,000 K. Reflector types—including clear aluminium, white, black, and matte—should be part of the product family for specifiers to choose from. The product family must support emergency lighting features, including central emergency, CLO, and through wiring. Clear or opal polycarbonate cover versions should be available as an option and must comply with the IP54 protection level. Rim colour options in white, black and silver must also be available for selection. The product should be connected to a wireless system where it can be monitored and controlled via an integrated sensor on the clear/opal cover of the product. Luminous flux tolerance: +/-10%; Initial chromaticity: (0.38, 0.38) SDCM<3; Power consumption tolerance: +/-10%; Init. Colour Rendering Index Tolerance: 0; SDCM: SDCM≤3; Control gear failure rate at median useful life 50,000 h: 10 %; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 50000 h: L90; Lamp family code: 20S | LED module, system flux 2000 lm; Light source replaceable: No; Number of gear units: Unit; Driver included: Yes; Light source engine type: LED; Service Tag: Yes; Lighting Technology: LED; Mounting: Recessed; Value ladder: Specification; Warranty period: 5 years; Upwards light output ratio: 0; Luminous Flux: 1,850 lm; Correlated Colour Temperature (Nom): 4000 K; Luminous efficacy (rated) (nom.): 141 lm/W; Colour rendering index (CRI): >80; Beam angle of light source: - degree(s); Light source colour: 840 neutral white; Optic type: -; Luminaire light beam spread: 120°; Optic type outdoor: -; Unified Glare Rating (CEN): 19; Effective projected area: 0 m²; Input Voltage: 220-240 V; Line Frequency: 50 to 60 Hz; Initial CLO power consumption: - W; Average CLO power consumption: - W; Inrush current: 4.8 A; Inrush time: 0.056 ms; Power: 13.2 W; Power Factor (Fraction): 0.9; Connection: -; Cable: -; Number of products on MCB (16 A type B): 50; Suitable for random switching: Yes; Protection class IEC: Safety class II; Surge Protection (Common/Differential): -; Total harmonic distortion: 20 %; Dimmable: Yes; Driver/power unit/transformer: Wireless driver Interact System-ready external; Control interface: Wireless; Constant light output: No; Maximum dim level: 1%; Connectivity: Interact Ready; Housing material: Polycarbonate; Reflector material: Aluminium and polycarbonate; Optic material: Polycarbonate; Optical cover/lens material: -; Fixation material: -; Housing Colour: White; Mounting device: -; Optical cover/lens shape: -; Optical cover/lens finish: -; Reflector finish: High-gloss reflector; Overall height: 94 mm; Overall diameter: 216 mm; Ingress protection code: IP20 | Finger-protected; Mech. impact protection code: IK02 | 0.2 J standard; Standard tilt angle post-top: -; Standard tilt angle side entry: -; Optical cover type: -; Net Weight: 0.700 kg; Charging Power - Self contained emergency luminaires: 0 W; Central Emergency: No; Glow-wire test: Temperature 750 °C, duration 30 s; Flammability mark: -; CE mark: Yes; ENEC mark: ENEC mark; Photobiological risk: Photobiological risk group 1 @200mm to EN62778; Photobiological risk specification: 0 m; EU RoHS compliant: Yes; Performance ambient temperature Tq: 25 °C; Ambient temperature range: +10 to +40 °C; Sustainability rating: Unclassified; Repair class: Repair Class C, the driver of this luminaire can be replaced by a service technician. Special care is required during disassembly and reassembly, and specific tools may be required. Parts and documentation are available for a period of time.; GWP total A1-A3 (CO2eq) in EPD: 10.9 kg CO₂e; Product non-virgin material ratio: 13.1 %; Recyclable the content ratio of the finished product: 47 %; GWP total B6 (kg CO2eq) Declared Unit: Please calculate using your local energy mix value: Power Declared Unit (kW) * Service life (hrs) Declared Unit * Energy mix (kg CO2eq / kwh); GWP total B6 (kg CO2eq) Functional Unit: Please calculate using your local energy mix value: POWER DECLARED UNIT (kW) * 1000 (lm) / LUMEN OUTPUT DECLARED UNIT (lm) * 35000 (hrs) * ENERGY MIX (kg CO2 eq / kwh); Display Name Product: DN471B LED20S/840 WIA-E C WH P; Displayed Order Code Description (DTN, B2B only): DN471B LED20S/840 WIA-E C WH P; Full EOC: 871869998309300; Displayed Order Code (B2B only): 910505102089; Material number (12NC): 910505102089; SAP numerator – quantity per pack: 1; SAP EAN/UPC — Piece/Set/Case: 8718699983093; Numerator – packs per outer box: 1; EAN/UPC - Case: 8718699983093; Product family code: DN471B | 200mm + anti-glare ring; (c) Signify