The lighting product must belong to the GreenSpace downlight family from Philips or, alternatively, meet the following criteria. The product should be suitable for indoor applications with UGR < 19 and L65 < 3000 cd/m², optionally available where office compliance is required. The lifetime should meet 100,000 hours at L90. The product must offer a wide range of options for light output, CCT, reflector, driver, and cable configurations. Light output should be available in the range of 700 lm to 5,000 lm to accommodate various application needs, and the system efficacy should reach up to 160 lm/W. The product cut-out size should be 150 mm and/or 200 mm in diameter. Both CRI 80 and CRI 90 options should be offered, along with color temperatures of 3,000 K and 4,000 K. Reflector types—including clear aluminum, white, black, and matte—should be part of the product family for specifier selection. Emergency lighting features; including central emergency, CLO, and through wiring, must be supported in the product family. Clear/opal polycarbonate cover versions should be optionally available and must meet the IP54 protection level. Rim color options in white, black, and silver must also be provided for selection. The product should be connected to a wireless system where it can be monitored and controlled with an integrated sensor on the product clear/opal cover. Luminous flux tolerance: +/-10%; Initial chromaticity: (0.38, 0.38) SDCM<3; Power consumption tolerance: +/-10%; Init. Color Rendering Index Tolerance: 0; SDCM: SDCM≤3; Control gear failure rate at median useful life 50000 h: 10 %; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 50000 h: L90; Lamp family code: 30S | LED Module, system flux 3000 lm; Light source replaceable: No; Number of gear units: 1 unit; Driver included: Yes; Light source engine type: LED; Service tag: Yes; Lamp Type: LED; Mounting: Recessed; Value ladder: Specification; Warranty period: 5 years; Upward light output ratio: 0; Luminous Flux: 2,700 lm; Correlated Color Temperature (Nom): 4000 K; Luminous Efficacy (rated) (Nom): 128 lm/W; Color rendering index (CRI): >80; Beam angle of light source: - degree(s); Light source color: 840 neutral white; Optic type: -; Luminaire light beam spread: 120°; Optic type outdoor: -; Unified glare rating CEN: 19; Effective projected area: 0 m²; Input Voltage: 220-240 V; Line Frequency: 50 to 60 Hz; Initial CLO power consumption: - W; Average CLO power consumption: - W; Inrush current: 20.4 A; Inrush time: 0.195 ms; Power: 20.9 W; Power Factor (Fraction): 0.9; Connection: -; Cable: -; Number of products on MCB of 16 A type B: 24; Suitable for random switching: Yes; Protection class IEC: Safety class II; Surge Protection (Common/Differential): -; Total harmonic distortion: 20 %; Dimmable: Yes; Driver/power unit/transformer: Dali dimming Interact System ready visual light communicaton enabled external; Control interface: DALI; Constant light output: No; DALI Type: DALI-2™ with extended data: Parts 251/252/253; Maximum dim level: 1%; Connectivity: Interact Ready; Housing Material: Polycarbonate; Reflector material: Polycarbonate aluminum coated; Optic material: Polycarbonate; Optical cover material: -; Fixation material: -; Housing Color: White; Mounting device: -; Optical cover shape: -; Optical cover finish: Clear; Reflector Finish: High-gloss reflector; Overall height: 94 mm; Overall diameter: 216 mm; Ingress protection code: IP20/54 | Finger-protected; dust accumulation-protected, splash-proof; Mech. impact protection code: IK02 | 0.2 J standard; Standard tilt angle posttop: -; Standard tilt angle side entry: -; Optical cover type: -; Net Weight: 0.700 kg; Charging Power - Self contained emergency luminaires: 0 W; Central Emergency: No; Glow-wire test: Temperature 750 °C, duration 30 s; Flammability mark: -; CE mark: Yes; ENEC mark: ENEC mark; Photobiological risk: Photobiological risk group 1 @200mm to EN62778; Photobiological risk specification: 0 m; EU RoHS compliant: Yes; Performance ambient temperature Tq: 25 °C; Ambient temperature range: -15 to +40 °C; Sustainability rating: Unclassified; Repair class: Repair Class C, the driver of this luminaire can be replaced by a service technician. Special care is required during disassembly and reassembly, and specific tools may be required. Parts and documentation are available for a period of time.; GWP total A1-A3 (CO2eq) in EPD: 10.9 kg CO₂e; Product non-virgin material ratio: 13.1 %; Recyclable content ratio of the finished product: 47 %; GWP total B6 (kg CO2eq) Declared Unit: Please calculate using your local energy mix value: Power Declared Unit (kW) * Service life (hrs) Declared Unit * Energy mix (kg CO2eq / kwh); GWP total B6 (kg CO2eq) Functional Unit: Please calculate using your local energy mix value: Power Declared Unit (kW) * 1000 (lm) /lumen output (lm) Declared Unit * 35000 (hrs) * Energy mix (kg CO2 eq / kwh); Display Name Product: DN473B LED30S/840 DIA-VLC-E C WH PCC P; Displayed Order Code Description (DTN, B2B only): DN473B LED30S/840 DIA-VLC-E C WH PCC P; Full EOC (B2B Only): 871869998340600; Displayed Order Code (B2B only): 98340600; Material number (12NC): 910505102121; SAP Numerator - Quantity Per Pack: 1; SAP EAN/UPC - Piece/Set/Case: 8718699983406; SAP Numerator - Packs per outer box: 1; EAN/UPC - Case: 8718699983406; Product family code: DN473B | 200mm + anti-glare ring, IP54; (c) Signify