The lighting system must be SlimBlend Gen2 from Philips or, alternatively, it must be equal to the following criteria:The lighting system must be ENEC-certified. It will come with a 5-year manufacturer's warranty. The lighting system should also offer a lifetime of 50,000 hours L90. Also, the luminaire should be office compliant, having UGR<19 & system efficacy of upto 140 lm/W. It should include a choice of flicker-free drivers such as On/Off, DALI control, and integrated wireless connectivity. In addition, optional Emergency Lighting must be available. The luminaires must also have either quick connectors or Wieland connectors to ensure fast installation. The LEDs must have a high CRI of 90, and a low SDCM of <3. Additional characteristics of the required lighting system include an operating temperature of +10 to +40ºC, a performance ambient temperature (Tq) of +25ºC, a control gear failure rate of 5% at median useful life 50,000 hours. The housing should robust and made of steel and the color must be white (RAL 9003) & Optics must be made of polystyrene. Additionally, product must be Recyclable and have EPD declaration from the manufacturer. Luminous flux tolerance: +/-10%; Initial chromaticity: (0.38, 0.38) SDCM <3; Power consumption tolerance: +/-10%; Init. Colour Rendering Index Tolerance: 0; SDCM: SDCM≤3; Control gear failure rate at median useful life 50,000 h: 10 %; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 50000 h: L90; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 100000 h: L80; Lamp family code: 36S | LED Module, system flux 3600 lm; Light source replaceable: No; Number of gear units: Unit; Driver included: Yes; Light source engine type: LED; Service Tag: Yes; Lighting Technology: LED; Value ladder: Specification; Warranty period: 5 years; Upwards light output ratio: 0; Luminous Flux: 3,600 lm; Saturated Red (R9): >50; Correlated Colour Temperature (Nom): 4000 K; Luminous efficacy (rated) (nom.): 133 lm/W; Colour rendering index (CRI): >90; Beam angle of light source: 120 degree(s); Light source colour: 940 neutral white; Optic type: -; Luminaire light beam spread: 90°; Optic type outdoor: -; Unified Glare Rating (CEN): 19; Effective projected area: 0 m²; Input Voltage: 220 to 240 V; Line Frequency: 50 to 60 Hz; Inrush current: 9 A; Inrush time: 0.025 ms; Power: 27 W; Power Factor (Fraction): 0.9; Connection: Push-in connector 3-pole; Cable: -; Number of products on MCB (16 A type B): 32; Suitable for random switching: No; Protection class IEC: Safety class II; Surge Protection (Common/Differential): -; Dimmable: Yes; Driver/power unit/transformer: Sensor-ready driver Interact System-ready for central emergency lighting; Control interface: Wireless; Constant light output: No; Maximum dim level: 1%; Connectivity: Interact Ready; Embedded control: Interact SC200 sensor; Housing material: Steel; Reflector material: -; Optic material: -; Optical cover/lens material: Polystyrene; Fixation material: -; Housing Colour: White; Mounting device: -; Optical cover/lens shape: Flat; Optical cover/lens finish: Textured; Overall length: 595 mm; Overall width: 595 mm; Overall height: 43 mm; Dimensions (height x width x depth): 43 x 595 x 595 mm ; Ingress protection code: IP20 | Finger-protected; Mech. impact protection code: IK03 | 0.3 J; Standard tilt angle post-top: -; Standard tilt angle side entry: -; Optical cover type: Polycarbonate; Net Weight: 3.500 kg; Central Emergency: Yes; Emergency lighting: DC operated central emergency lighting; Emergency lighting operation mode: Maintained; Glow-wire test: Temperature 650 °C, duration 30 s; Flammability mark: For mounting on normally flammable surfaces; CE mark: Yes; ENEC mark: ENEC mark; Photobiological risk: Photobiological risk group 0 @ 200mm to EN62471; EU RoHS compliant: Yes; Performance ambient temperature Tq: 25 °C; Ambient temperature range: +10 to +35 °C; Sustainability rating: Unclassified; Repair class: Repair Class C, the driver of this luminaire can be replaced by a service technician. Special care is required during disassembly and reassembly, and specific tools may be required. Parts and documentation are available for a period of time.; Display Name Product: RC330V 36S/940 SEIA W60L60 IA4 MXO SC; Displayed Order Code Description (DTN, B2B only): RC330V 36S/940 SEIA W60L60 IA4 MXO SC; Full EOC: 872016901127400; Displayed Order Code (B2B only): 910505102488; Material number (12NC): 910505102488; SAP numerator – quantity per pack: 1; SAP EAN/UPC — Piece/Set/Case: 8720169011274; Numerator – packs per outer box: 1; EAN/UPC - Case: 8720169011274; Product family code: RC330V | SlimBlend Gen2; (c) Signify