The lighting system must be Philips CoreLine panel Gen6 or equal to the following criteria: The lighting system must be ENEC-certified. It should come with a 5-year manufacturer’s warranty. The lighting system should offer a lifetime of up to 100,000 hours @L80/ 50,000 hours @L90. It should include a choice of flicker-free drivers such as On/Off, DALI control, and integrated wireless connectivity. In addition, optional emergency lighting must be available. The luminaires must also have either quick connectors, WAGO, or Schuko connectors to ensure fast installation. The LEDs must have a high CRI of 80 or 90 and a low SDCM of <3. Additional characteristics of the required lighting system include an operating temperature of +10 to +40ºC, a loose driver, a performance ambient temperature (Tq) of +25ºC, a control gear failure rate of 5% at a median useful life of 50,000 hours. The housing must be steel, the optical cover must be polystyrene, and the color must be white (RAL 9003). The optical module must be sealed so that no internal cleaning will be required. Luminous flux tolerance: -10% / +10%; Initial chromaticity: (0.38, 0.38) SDCM ≤3; Power consumption tolerance: +/-10%; Control gear failure rate at median useful life 50000 h: 5 %; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 35000 h: -; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 50000 h: L90; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 75000 h: -; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 100000 h: L80; Number of gear units: 1 unit; Driver included: Yes; Service tag: Yes; Value ladder: Performance; Warranty period: 5 years; Luminous Flux: 3,600 lm; Correlated Color Temperature (Nom): 4000 K; Luminous Efficacy (rated) (Nom): 133 lm/W; Color rendering index (CRI): >80; Beam angle of light source: 90 degree(s); Light source color: 840 neutral white; Optic type: Beam angle 90°; Luminaire light beam spread: 90°; Unified glare rating CEN: 19; All-in: All-in, Multi Color Temperature; Input Voltage: 220-240 V; Line Frequency: 50 to 60 Hz; Initial CLO power consumption: - W; Average CLO power consumption: - W; Inrush current: 16 A; Inrush time: 0.2 ms; Power: 27 W; Power Factor (Fraction): 0.9; Connection: Push-in connector 4-pole; Cable: -; Number of products on MCB of 16 A type B: 30; Suitable for random switching: No; Protection class IEC: Safety class II; Feed-through wiring: -; Total harmonic distortion: 20 %; Dimmable: No; Driver/power unit/transformer: Power supply unit (On/Off); Constant light output: No; Maximum dim level: Not applicable; Embedded control: -; Photocell: -; Housing Material: Steel; Reflector material: Polycarbonate; Optic material: Polycarbonate; Optical cover material: Polycarbonate; Fixation material: -; Housing Color: White; Optical cover finish: -; Reflector Finish: White reflector; Overall length: 1,195 mm; Overall width: 295 mm; Overall height: 69 mm; Dimensions (Height x Width x Depth): 69 x 295 x 1195 mm ; Ceiling or ceiling installation accessory compatibility: Visible profile ceiling version; Ingress protection code: IP20/44 | Finger-protected; wire-protected, splash-proof; Mech. impact protection code: IK03 | 0.3 J; Explosion hazard class: -; Mounting: Ceiling; Safety device: SC | Safety cable; Net Weight: 3.200 kg; Emergency flux: 250 lm; Power consumption during Central DC emergency mode: 2 W; Rated duration of the emergency lighting (when fully charged): 3 hour(s); Charging Power - Self contained emergency luminaires: 6 W; Central Emergency: No; Type of emergency lighting battery: Lithium; Emergency lighting: Emergency lighting 3 hours duration basic version; Emergency function testing method: Manual / Test button; Emergency lighting operation mode: Maintained; Glow-wire test: Temperature 850 °C, duration 30 s; Flammability mark: -; CE mark: Yes; ENEC mark: ENEC mark; Photobiological risk: Photobiological risk group 0 @200mm to EN62778; Photobiological risk specification: 0.2 m; EU RoHS compliant: Yes; Performance ambient temperature Tq: 25 °C; Flickering value (PstLM) - Flickering value as per EN 61000-3-3: 1; Stroboscopic effect visibility measure (SVM): 0.4; Ambient temperature range: 0 °C to 35 °C; Sustainability rating: Unclassified; Repair class: Repair Class D, this product is not designed to be repaired.; GWP total A1-A3 (CO2eq) in EPD: 26.7 kg CO₂e; Product non-virgin material ratio: 10.1 %; Recyclable content ratio of the finished product: 48.6 %; GWP total B6 (kg CO2eq) Declared Unit: Please calculate using your local energy mix value: Power Declared Unit (kW) * Service life (hrs) Declared Unit * Energy mix (kg CO2eq / kwh); GWP total B6 (kg CO2eq) Functional Unit: Please calculate using your local energy mix value: Power Declared Unit (kW) * 1000 (lm) /lumen output (lm) Declared Unit * 35000 (hrs) * Energy mix (kg CO2 eq / kwh); Display Name Product: RC132V G6 36S/840 PSU W30L120 OC ELB3; Displayed Order Code Description (DTN, B2B only): RC132V G6 36S/840 PSU W30L120 OC ELB3; Full EOC (B2B Only): 872016958876900; Displayed Order Code (B2B only): 910505102819; Material number (12NC): 910505102819; SAP Numerator - Quantity Per Pack: 1; SAP EAN/UPC - Piece/Set/Case: 8720169588769; SAP Numerator - Packs per outer box: 1; EAN/UPC - Case: 8720169588769; Product family code: RC132V | CORELINE PANEL; (c) Signify