The lighting system must be TrueLine from Philips or, alternatively, it must be equal to the following criteria: Luminaire for surface mounted application with ENEC certification. The lighting should be office compliant with glare evaluation according to UGR rating (EN 12464-1) < 19. Suitable for workstations according to EN 12464-1 via limited luminance L ≤ 3000 cd/2 for beam angle above 65° all-round. The lighting should have diffused lens optical cover with symmetric limited wide light distribution made of PMMA material. The lighting system should also offer a lifetime of 50,000 hours L90 with a 5-year manufacturer's warranty. There must be a choice of lumen packages between 700lm to 11000lm to choose from for wide options of product lengths & system efficacy of upto 174 lm/W. It should include a choice of flicker-free drivers such as On/Off, DALI control, and integrated wireless connectivity. The luminaire when chosen with connected system should be with upgradable integrated sensors and/or wireless drivers for data collection, occupancy, daylight regulation and wayfinding. In addition, optional Emergency Lighting must be available. The luminaires must also have quick connectors to ensure fast installation. The LEDs must have a high CRI of 90, and a low SDCM of <3. Additional characteristics of the required lighting system include an operating temperature of +10 to +40ºC, a performance ambient temperature (Tq) of +25ºC, a control gear failure rate of 5% at median useful life 50,000 hours. The housing should be robust and made of steel and the colour must be white (RAL 9003) or Black (RAL9004) or anodised aluminium finish. It should comply to safety class (EN 61140): I, protection rating (DIN EN 60529): IP20, impact resistance level in accordance with IEC 62262: IK03, testing temperature of wire glow test in accordance with IEC 60695-2-11: 650 °C. The luminaire complies with the fundamental requirements of applicable EU regulations and product safety legislation and bears the CE symbol. Additionally, product must be recyclable and have EPD declaration from the manufacturer Luminous flux tolerance: +/-10%; Initial chromaticity: (0.38, 0.38) SDCM <3; Power consumption tolerance: +/-10%; SDCM: SDCM≤3; Control gear failure rate at median useful life 50,000 h: 0.05 %; Control gear failure rate at median useful life 100,000 h: 0.1 %; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 50000 h: L90; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 100000 h: L80; Light source replaceable: No; Number of gear units: Unit; Driver included: Yes; Service Tag: Yes; Lighting Technology: LED; Value ladder: Specification; Warranty period: 5 years; Luminous Flux: 6,200 lm; Saturated Red (R9): >50; Correlated Colour Temperature (Nom): 4000 K; Luminous efficacy (rated) (nom.): 112 lm/W; Colour rendering index (CRI): >90; Beam angle of light source: 120 degree(s); Light source colour: 940 neutral white; Optic type: Wide beam; Luminaire light beam spread: 108°; Unified Glare Rating (CEN): 28; Melanopic DER: 0.62; Input Voltage: 220 to 240 V; Line Frequency: 50 to 60 Hz; Inrush current: 25 A; Inrush time: 230 ms; Power: 56 W; Power Factor (Fraction): 0.9; Connection: Push-in connector 5-pole; Cable: -; Number of products on MCB (16 A type B): 20; Suitable for random switching: No; Protection class IEC: Safety class I; Total harmonic distortion: 20 %; Dimmable: Yes; Driver/power unit/transformer: Dali dimming Interact System ready external for central emergency lighting; Control interface: DALI; Constant light output: No; DALI Type: DALI-2™ with extended data: Parts 251/252/253; Maximum dim level: 1%; Connectivity: Interact Ready; Housing material: Aluminium; Reflector material: -; Optic material: -; Optical cover/lens material: Polycarbonate; Fixation material: Stainless steel; Housing Colour: White; Optical cover/lens finish: Opal; Overall length: 2,814 mm; Overall width: 55 mm; Overall height: 88 mm; Dimensions (height x width x depth): 88 x 55 x 2814 mm ; Ingress protection code: IP20 | Finger-protected; Mech. impact protection code: IK03 | 0.35 J reinforced; Mounting: Surface; Net Weight: 6.500 kg; Central Emergency: Yes; Emergency lighting: DC operated central emergency lighting; Glow-wire test: Temperature 650 °C, duration 30 s; Flammability mark: For mounting on normally flammable surfaces; CE mark: Yes; ENEC mark: ENEC mark; Photobiological risk: Photobiological risk group 1 @200mm to EN62778; EU RoHS compliant: Yes; Performance ambient temperature Tq: 25 °C; Flickering value (PstLM): 1; Stroboscopic effect: 0.4; Ambient temperature range: +10 to +40 °C; Sustainability rating: Unclassified; Repair class: Repair Class C, the driver of this luminaire can be replaced by a service technician. Special care is required during disassembly and reassembly, and specific tools may be required. Parts and documentation are available for a period of time.; Display Name Product: SM531C 62S/940 DEIA L2810 WH; Displayed Order Code Description (DTN, B2B only): SM531C 62S/940 DEIA L2810 WH; Full EOC: 871951497302200; Displayed Order Code (B2B only): 910505103266; Material number (12NC): 910505103266; SAP numerator – quantity per pack: 1; SAP EAN/UPC — Piece/Set/Case: 8719514973022; Numerator – packs per outer box: 1; EAN/UPC - Case: 8719514973022; Product family code: SM531C | TrueLine NOC; (c) Signify