The lighting system must be Philips PowerBalance Gen2 or, alternatively, it must be equal to the following criteria: The lighting system must be ENEC-certified. It must come with a 5-year manufacturer’s warranty. The lighting system should also offer a lifetime of 50,000 hours @L90. The luminaire should also be office compliant, having UGR<16 and system efficacy >170 lm/W. It should include a choice of flicker-free drivers such as On/Off, DALI control, and integrated wireless connectivity. In addition, optional Emergency Lighting must be available. The luminaires must also have either quick connectors or Wieland connectors to ensure fast installation. The LEDs must have a high CRI of 90, and a low SDCM of <3. Additional characteristics of the required lighting system should include an operating temperature of +10 to +40ºC, a performance ambient temperature (Tq) of +25ºC, and a control gear failure rate of 5% at median useful life 50,000 hours. The housing should be robust and made of steel, and the color must be white (RAL 9003); the optics must be matte and made of polycarbonate. Additionally, the product must be recyclable and have an EPD declaration from the manufacturer. Luminous flux tolerance: +/-10%; Initial chromaticity: (0.38, 0.38) SDCM ≤3; Power consumption tolerance: +/-10%; SDCM: SDCM≤3; Control gear failure rate at median useful life 50000 h: 2.5 %; Control gear failure rate at median useful life 100000 h: 5 %; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 50000 h: L90; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 100000 h: L85; Light source replaceable: No; Number of gear units: 1 unit; Driver included: Yes; Service tag: Yes; Lamp Type: LED; Value ladder: Specification; Warranty period: 5 years; Luminous Flux: 2,800 lm; Saturated Red (R9): <50; Correlated Color Temperature (Nom): 4000 K; Luminous Efficacy (rated) (Nom): 173 lm/W; Color rendering index (CRI): >80; Beam angle of light source: 120 degree(s); Light source color: 840 neutral white; Optic type: Wide beam office compliant; Luminaire light beam spread: 86°; Unified glare rating CEN: 16; Input Voltage: 220 to 240 V; Line Frequency: 50 to 60 Hz; Inrush current: 23.1 A; Inrush time: 0.221 ms; Power: 16 W; Power Factor (Fraction): 0.9; Connection: Push-in connector and pull relief; Cable: -; Number of products on MCB of 16 A type B: 22; Suitable for random switching: No; Protection class IEC: Safety class I; Feed-through wiring: -; Total harmonic distortion: 20 %; Dimmable: Yes; Driver/power unit/transformer: Dali dimming Interact System ready external for central emergency lighting; Control interface: DALI; Constant light output: No; DALI Type: DALI-2™; Maximum dim level: 1%; Connectivity: Interact Ready; Embedded control: -; Housing Material: Steel; Reflector material: Polycarbonate; Optic material: Polycarbonate; Optical cover material: Polycarbonate; Fixation material: -; Housing Color: White; Optical cover finish: Opal; Reflector Finish: White reflector; Overall length: 597 mm; Overall width: 597 mm; Overall height: 72 mm; Dimensions (Height x Width x Depth): 72 x 597 x 597 mm ; Ceiling or ceiling installation accessory compatibility: Visible profile ceiling version; Optical finish: Opal; Ingress protection code: IP20/40 | Finger-protected, Emitting surface; Mech. impact protection code: IK03 | 0.35 J reinforced; Explosion hazard class: -; Mounting: Recessed; Net Weight: 4.600 kg; Central Emergency: Yes; Emergency lighting: DC operated central emergency lighting; Glow-wire test: Temperature 650 °C, duration 30 s; Flammability mark: For mounting on normally flammable surfaces; CE mark: Yes; ENEC mark: ENEC mark; Photobiological risk: Photobiological risk group 1 @200mm to EN62778; EU RoHS compliant: Yes; Performance ambient temperature Tq: 25 °C; Flickering value (PstLM) - Flickering value as per EN 61000-3-3: 1; Stroboscopic effect visibility measure (SVM): 0.4; Ambient temperature range: +10 to +35 °C; Sustainability rating: Lighting for wellbeing; Repair class: Repair Class C, the driver of this luminaire can be replaced by a service technician. Special care is required during disassembly and reassembly, and specific tools may be required. Parts and documentation are available for a period of time.; GWP total A1-A3 (CO2eq) in EPD: 53.6 kg CO₂e; Product non-virgin material ratio: 10.9 %; Recyclable content ratio of the finished product: 21.5 %; GWP total B6 (kg CO2eq) Declared Unit: Please calculate using your local energy mix value: Power Declared Unit (kW) * Service life (hrs) Declared Unit * Energy mix (kg CO2eq / kwh); GWP total B6 (kg CO2eq) Functional Unit: Please calculate using your local energy mix value: Power Declared Unit (kW) * 1000 (lm) /lumen output (lm) Declared Unit * 35000 (hrs) * Energy mix (kg CO2 eq / kwh); Display Name Product: RC461B 28S/840 DEIA W60L60 VPC UE; Displayed Order Code Description (DTN, B2B only): RC461B 28S/840 DEIA W60L60 VPC UE; Full EOC (B2B Only): 872016910924700; Displayed Order Code (B2B only): 10924700; Material number (12NC): 910505103620; SAP Numerator - Quantity Per Pack: 1; SAP EAN/UPC - Piece/Set/Case: 8720169109247; SAP Numerator - Packs per outer box: 1; EAN/UPC - Case: 8720169109247; Product family code: RC461B | PowerBalance recessed; (c) Signify