The lighting product must belong to the LuxSpace downlight family from Philips or, alternatively, meet the following criteria. Surface-mounted and pendant mounted installation options should be offered depending on the application. The product should be suitable for indoor applications with UGR < 19 and L65 < 3000 cd/m², optionally available where office compliance is required. The lifetime should meet 50,000 hours at L90. The product must offer a wide range of options for light output, CCT, reflector and driver. Light output should be available in the range of 2,000 lm to 6,000 lm to accommodate various application needs, and the system efficacy should reach up to 175 lm/W. The product diameter should be 200mm, with a height of max. 245mm. Both CRI 80 and CRI 90 options should be offered, along with color temperatures of 3,000 K and 4,000 K. Reflector types—including clear aluminium, white, black, and matte—should be part of the product family for specifier selection. Clear glass and opal glass versions should be optionally available and must meet the IP54 protection level. Housing color options in white, black, and silver must also be provided for selection. Luminous flux tolerance: -10% / +10%; Initial chromaticity: (0.38,0.38); Power consumption tolerance: +/-10%; Control gear failure rate at median useful life 50000 h: 5 %; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 50000 h: L90; Number of gear units: 1 unit; Driver included: Yes; Service tag: Yes; Mounting: Surface; Value ladder: Specification; Warranty period: 5 years; Luminous Flux: 1,850 lm; Correlated Color Temperature (Nom): 4000 K; Luminous Efficacy (rated) (Nom): 171 lm/W; Color rendering index (CRI): >80; Light source color: 840 neutral white; Optic type: -; Luminaire light beam spread: -; Unified glare rating CEN: 19; Input Voltage: 220-240 V; Line Frequency: 50 to 60 Hz; Inrush current: 12.78 A; Inrush time: 0.183 ms; Power: 10.8 W; Power Factor (Fraction): 0.9; Connection: -; Cable: -; Number of products on MCB of 16 A type B: 135; Suitable for random switching: No; Protection class IEC: Safety class II; Dimmable: No; Driver/power unit/transformer: Power supply unit external (On/Off); Constant light output: No; Housing Material: Plastic; Reflector material: Polycarbonate; Optic material: -; Optical cover material: -; Fixation material: -; Housing Color: White; Optical cover finish: -; Overall height: 230 mm; Overall diameter: 200 mm; Ingress protection code: IP20 | Finger-protected; Mech. impact protection code: IK02 | 0.2 J standard; Mounting: Surface; Net Weight: 1.100 kg; Glow-wire test: Temperature 650 °C, duration 30 s; Flammability mark: For mounting on normally flammable surfaces; CE mark: Yes; ENEC mark: -; Photobiological risk: Photobiological risk group 0 @200mm to EN62778; EU RoHS compliant: Yes; Performance ambient temperature Tq: 25 °C; Ambient temperature range: +10 to +35 °C; Sustainability rating: Unclassified; Repair class: Repair Class B, the driver and light source of this luminaire can be replaced by a service technician. Parts and documentation are available for an extended period of time.; GWP total A1-A3 (CO2eq) in EPD: 16 kg CO₂e; Product non-virgin material ratio: 7.12 %; Recyclable content ratio of the finished product: 28.7 %; GWP total B6 (kg CO2eq) Declared Unit: Please calculate using your local energy mix value: Power Declared Unit (kW) * Service life (hrs) Declared Unit * Energy mix (kg CO2eq / kwh); GWP total B6 (kg CO2eq) Functional Unit: Please calculate using your local energy mix value: Power Declared Unit (kW) * 1000 (lm) /lumen output (lm) Declared Unit * 35000 (hrs) * Energy mix (kg CO2 eq / kwh); Non-virgin material ratio of the packaging: Cardboard > 80% recycled; Packaging Recyclable content ratio: Cardboard recycling rate > 80%; Packaging Material: Cardboard; Display Name Product: DN610C 20S/840UE PSU-E WR WH; Displayed Order Code Description (DTN, B2B only): DN610C 20S/840UE PSU-E WR WH; Full EOC (B2B Only): 872016983762100; Displayed Order Code (B2B only): 910505104872; Material number (12NC): 910505104872; SAP Numerator - Quantity Per Pack: 1; SAP EAN/UPC - Piece/Set/Case: 8720169837621; SAP Numerator - Packs per outer box: 1; EAN/UPC - Case: 8720169837621; Product family code: DN610C | LuxSpace, surface mounted; (c) Signify