The lighting product must be part of the GreenSpace downlight family from Philips or, alternatively, satisfy the following criteria. The product should be suitable for indoor applications with UGR < 19 and L65 < 3000 cd/m², optionally available where office compliance is required. The lifetime should meet 100,000 hours at L90. The product must offer a wide range of options for light output, CCT, reflector, driver, and cable configurations. Light output should be available in the range of 700 lm to 5,000 lm to accommodate various application needs, and the system efficacy should reach up to 160 lm/W. The product cut-out size should be 150 mm and/or 200 mm in diameter. Both CRI 80 and CRI 90 variants should be offered, as well as colour temperatures of 3,000 K and 4,000 K. Reflector types—including clear aluminium, white, black, and matte—should be part of the product family for specifiers to choose from. The product family must support emergency lighting features, including central emergency, CLO, and through wiring. Clear or opal polycarbonate cover versions should be available as an option and must comply with the IP54 protection level. Rim colour options in white, black and silver must also be available for selection. The product should be connected to a wireless system where it can be monitored and controlled via an integrated sensor on the clear/opal cover of the product. Luminous flux tolerance: +/-10%; Initial chromaticity: (0.38, 0.38) SDCM <3; Power consumption tolerance: +/-10%; Driver failure rate at 5,000 hours: 10 %; Control gear failure rate at median useful life 50,000 h: 2 %; Control gear failure rate at median useful life 100,000 h: 5 %; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 50000 h: L90; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 100000 h: L80; Number of gear units: Unit; Gear: -; Driver included: Yes; Value ladder: Specification; Warranty period: 5 years; Luminous Flux: 1,150 lm; Correlated Colour Temperature (Nom): 3000 K; Luminous efficacy (rated) (nom.): 149 lm/W; Colour rendering index (CRI): 80; Number of light sources: 1; Light source colour: 830 warm white; Optic type: High-gloss mirror; Luminaire light beam spread: 70°; Unified Glare Rating (CEN): 22; Input Voltage: 220 to 240 V; Line Frequency: 50 to 60 Hz; Inrush current: 8.3 A; Inrush time: 23.5 ms; Power: 7.7 W; Power Factor (Fraction): 0.90; Connection: -; Cable: -; Number of products on MCB (16 A type B): 58; Suitable for random switching: No; Protection class IEC: Safety class II; Dimmable: No; Driver/power unit/transformer: Power supply unit (On/Off); Constant light output: No; DALI Type: D4i™, DALI-2™; Housing material: Plastic; Reflector material: Aluminium and polycarbonate; Optic material: Polycarbonate; Optical cover/lens material: -; Fixation material: -; Housing Colour: Grey; Optical cover/lens finish: Clear; Reflector finish: High-gloss reflector; Overall height: 73 mm; Overall diameter: 180 mm; Ingress protection code: IP20 | Finger-protected; Mech. impact protection code: IK02 | 0.2 J standard; Mounting: Recessed; Net Weight: 0.600 kg; Glow-wire test: Temperature 650 °C, duration 30 s; Flammability mark: -; CE mark: Yes; ENEC mark: ENEC mark; EU RoHS compliant: Yes; Performance ambient temperature Tq: 25 °C; Ambient temperature range: +10 to +35 °C; Sustainability rating: Unclassified; GWP total A1-A3 (CO2eq) in EPD: 10.9 kg CO₂e; Product non-virgin material ratio: 13.1 %; Recyclable the content ratio of the finished product: 47 %; GWP total B6 (kg CO2eq) Declared Unit: Please calculate using your local energy mix value: Power Declared Unit (kW) * Service life (hrs) Declared Unit * Energy mix (kg CO2eq / kwh); GWP total B6 (kg CO2eq) Functional Unit: Please calculate using your local energy mix value: POWER DECLARED UNIT (kW) * 1000 (lm) / LUMEN OUTPUT DECLARED UNIT (lm) * 35000 (hrs) * ENERGY MIX (kg CO2 eq / kwh); Display Name Product: DN500B 11S/830 PSU-E C WH; Displayed Order Code Description (DTN, B2B only): DN500B 11S/830 PSU-E C WH; Full EOC: 872016983863500; Displayed Order Code (B2B only): 910505104972; Material number (12NC): 910505104972; SAP numerator – quantity per pack: 1; SAP EAN/UPC — Piece/Set/Case: 8720169838635; Numerator – packs per outer box: 1; EAN/UPC - Case: 8720169838635; (c) Signify