The lighting product must belong to the GreenSpace downlight family from Philips or, alternatively, meet the following criteria. The product should be suitable for indoor applications with UGR < 19 and L65 < 3000 cd/m², optionally available where office compliance is required. The lifetime should meet 100,000 hours at L90. The product must offer a wide range of options for light output, CCT, reflector, driver, and cable configurations. Light output should be available in the range of 700 lm to 5,000 lm to accommodate various application needs, and the system efficacy should reach up to 160 lm/W. The product cut-out size should be 150 mm and/or 200 mm in diameter. Both CRI 80 and CRI 90 options should be offered, along with color temperatures of 3,000 K and 4,000 K. Reflector types—including clear aluminum, white, black, and matte—should be part of the product family for specifier selection. Emergency lighting features; including central emergency, CLO, and through wiring, must be supported in the product family. Clear/opal polycarbonate cover versions should be optionally available and must meet the IP54 protection level. Rim color options in white, black, and silver must also be provided for selection. The product should be connected to a wireless system where it can be monitored and controlled with an integrated sensor on the product clear/opal cover. Luminous flux tolerance: +/-10%; Initial chromaticity: (0.38, 0.38) SDCM <3; Power consumption tolerance: +/-10%; Driver failure rate at 5000 h: 10 %; Control gear failure rate at median useful life 50000 h: 2 %; Control gear failure rate at median useful life 100000 h: 5 %; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 50000 h: L90; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 100000 h: L80; Number of gear units: 1 unit; Gear: -; Driver included: Yes; Value ladder: Specification; Warranty period: 5 years; Luminous Flux: 2,100 lm; Correlated Color Temperature (Nom): 4000 K; Luminous Efficacy (rated) (Nom): 157 lm/W; Color rendering index (CRI): 80; Number of light sources: 1; Light source color: 840 neutral white; Optic type: High-gloss mirror; Luminaire light beam spread: 70°; Unified glare rating CEN: 22; Input Voltage: 220 to 240 V; Line Frequency: 50 to 60 Hz; Inrush current: 8.3 A; Inrush time: 23.5 ms; Power: 13.5 W; Power Factor (Fraction): 0.90; Connection: -; Cable: -; Number of products on MCB of 16 A type B: 58; Suitable for random switching: No; Protection class IEC: Safety class II; Dimmable: No; Driver/power unit/transformer: Power supply unit (On/Off); Constant light output: No; Housing Material: Plastic; Reflector material: Polycarbonate aluminum coated; Optic material: Polycarbonate; Optical cover material: -; Fixation material: -; Housing Color: Gray; Optical cover finish: Clear; Reflector Finish: High-gloss reflector; Overall height: 73 mm; Overall diameter: 180 mm; Nominal Ceiling cut-out diameter: 150 mm; Ingress protection code: IP20 | Finger-protected; Mech. impact protection code: IK02 | 0.2 J standard; Mounting: Recessed; Net Weight: 0.600 kg; Glow-wire test: Temperature 650 °C, duration 30 s; Flammability mark: -; CE mark: Yes; ENEC mark: ENEC mark; EU RoHS compliant: Yes; Performance ambient temperature Tq: 25 °C; Ambient temperature range: +10 to +35 °C; Sustainability rating: Unclassified; GWP total A1-A3 (CO2eq) in EPD: 10.9 kg CO₂e; Product non-virgin material ratio: 13.1 %; Recyclable content ratio of the finished product: 47 %; GWP total B6 (kg CO2eq) Declared Unit: Please calculate using your local energy mix value: Power Declared Unit (kW) * Service life (hrs) Declared Unit * Energy mix (kg CO2eq / kwh); GWP total B6 (kg CO2eq) Functional Unit: Please calculate using your local energy mix value: Power Declared Unit (kW) * 1000 (lm) /lumen output (lm) Declared Unit * 35000 (hrs) * Energy mix (kg CO2 eq / kwh); Display Name Product: DN500B 20S/840 PSU-E C BK; Displayed Order Code Description (DTN, B2B only): DN500B 20S/840 PSU-E C BK; Full EOC (B2B Only): 872016983896300; Displayed Order Code (B2B only): 83896300; Material number (12NC): 910505105006; SAP Numerator - Quantity Per Pack: 1; SAP EAN/UPC - Piece/Set/Case: 8720169838963; SAP Numerator - Packs per outer box: 1; EAN/UPC - Case: 8720169838963; Product family code: DN500B | GreenSpace; (c) Signify