The lighting system must be Pierlite Vandaprime from Signify or, alternatively, it must be equal to the following criteria. The luminaires shall be supplied with a minimum 5-year manufacturer’s warranty. LEDs shall deliver a high CRI of 80 and low SDCM of ≤ 3. The system shall offer multiple optical distributions, including opal, narrow, wide, and very wide beam options, as well as CCT of 3000 K and 4000 K. The luminaire shall provide an ingress protection rating of IP66 and an impact resistance rating of IK10. The system shall achieve efficacy of up to 150 lm/W and offer a range of lumen packages up to 10,000 lumens. The luminaire shall provide a rated useful lifetime of 100,000 hours at L85, with a control gear failure rate of 5%. Flexible installation methods, including ceiling, wall, and pipe mounting, suitable for both indoor and outdoor applications, should be available, including optional DALI control. The design shall be in line with circular economy principles, ensuring reduced environmental impact. The luminaire shall allow replacement of driver, LED boards, and lenses to extend its useful life, and shall provide access to product and maintenance information via digital tools such as the Signify Service tag. This specification ensures a robust, efficient, and future-proof lighting solution, making the Pierlite Vandaprime waterproof luminaire a preferred choice for demanding applications. Luminous flux tolerance: +/-5%; Initial chromaticity: (0.382, 0.378); Power consumption tolerance: +/-15%; SDCM: SDCM≤3; Control gear failure rate at median useful life 100000 h: 10 %; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 50000 h: L95; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 100000 h: L90; Number of gear units: 1 unit; Driver included: Yes; Service tag: Yes; Value ladder: Specification; Warranty period: 5 years; Luminous Flux: 4,200 lm; Correlated Color Temperature (Nom): 4000 K; Luminous Efficacy (rated) (Nom): 143 lm/W; Color rendering index (CRI): 80; Beam angle of light source: 116 degree(s); Light source color: 840 neutral white; Optic type: Wide beam; Luminaire light beam spread: 110° x 110°; Unified glare rating CEN: 19; Input Voltage: 220/240 V; Line Frequency: 50 to 60 Hz; Inrush current: 18 A; Inrush time: 0.214 ms; Power: 29.5 W; Power Factor (Fraction): 0.90; Connection: Push-in connector 5-pole; Cable: -; Number of products on MCB of 16 A type B: 21; Suitable for random switching: Not applicable; Protection class IEC: Safety class I; Surge Protection (Common/Differential): Surge protection level until 6 kV; Feed-through wiring: -; Total harmonic distortion: 20 %; Connector Type: PUSH-IN | Push-in; Dimmable: DALI; Driver/power unit/transformer: Power supply unit with DALI interface; Control interface: DALI; Constant light output: No; Embedded control: -; Photocell: -; Housing Material: Aluminium die-cast LM6 - alloy grade (EN AC-44300); Reflector material: -; Optic material: Polycarbonate; Optical cover material: Polycarbonate; Fixation material: Steel; Housing Color: Grey; Optical cover finish: Clear; Overall length: 700 mm; Overall width: 138 mm; Overall height: 114 mm; Dimensions (Height x Width x Depth): 114 x 138 x 700 mm ; Optical finish: Clear; Ingress protection code: IP66 | Dust penetration-protected, jet-proof; Mech. impact protection code: IK10 | 20 J vandal-resistant; Explosion hazard class: -; Mounting: Bracket; Net Weight: 5.300 kg; Central Emergency: No; Emergency lighting: -; Glow-wire test: Temperature 650 °C, duration 30 s; Flammability mark: For mounting on normally flammable surfaces; CE mark: Yes; ENEC mark: -; Photobiological risk: Photobiological risk group 1 @200mm to EN62778; EU RoHS compliant: Yes; Performance ambient temperature Tq: 25 °C; Flickering value (PstLM) - Flickering value as per EN 61000-3-3: 1; Stroboscopic effect visibility measure (SVM): 0.4; Ambient temperature range: -20 to +45 °C; Sustainability rating: Unclassified; Repair class: Repair Class B, the driver and light source of this luminaire can be replaced by a service technician. Parts and documentation are available for an extended period of time.; Packaging Material: Cardboard; Display Name Product: VX200C 42S/840 PSD L700 WB BR PI5; Displayed Order Code Description (DTN, B2B only): VX200C 42S/840 PSD L700 WB BR PI5; Full EOC (B2B Only): 872016963404600; Displayed Order Code (B2B only): 910505105938; Material number (12NC): 910505105938; SAP Numerator - Quantity Per Pack: 1; SAP EAN/UPC - Piece/Set/Case: 8720169634046; SAP Numerator - Packs per outer box: 1; EAN/UPC - Case: 8720169634046; Product family code: VX200C | 90029520B37314520; (c) Signify