The lighting system must be TrueLine from Philips or, alternatively, it must be equal to the following criteria: Luminaire for suspension mounted application with ENEC certification. The lighting should be office compliant with glare evaluation according to UGR rating (EN 12464-1) < 19. Suitable for workstations according to EN 12464-1 via limited luminance L ≤ 3000 cd/2 for beam angle above 65° all-round. The lighting should have diffused lens optical cover with symmetric limited wide light distribution made of PMMA material. The lighting system should also offer a lifetime of 50,000 hours L90 with a 5-year manufacturer’s warranty. There must be a choice of lumen packages between 700lm to 11000lm to choose from for wide options of product lengths & system efficacy of upto 174 lm/W. It should include a choice of flicker-free drivers such as On/Off, DALI control, and integrated wireless connectivity. The luminaire when chosen with connected system should be with upgradable integrated sensors and/or wireless drivers for data collection, occupancy, daylight regulation and wayfinding. In addition, optional Emergency Lighting must be available. The luminaires must also have quick connectors to ensure fast installation. The LEDs must have a high CRI of 90, and a low SDCM of <3. Additional characteristics of the required lighting system include an operating temperature of +10 to +40ºC, a performance ambient temperature (Tq) of +25ºC, a control gear failure rate of 5% at median useful life 50,000 hours. The housing should robust and made of steel and the color must be white (RAL 9003) or Black(RAL9004) or anodized aluminium finish. It should comply to safety class (EN 61140): I, protection rating (DIN EN 60529): IP20, impact resistance level in accordance with IEC 62262: IK03, testing temperature of wire glow test in accordance with IEC 60695-2-11: 650 °C. The luminaire complies with the fundamental requirements of applicable EU regulations and product safety legislation and bears the CE symbol. Additionally, product must be Recyclable and have EPD declaration from the manufacturer Luminous flux tolerance: +/-10%; Initial chromaticity: (0.38, 0.38) SDCM <3; Power consumption tolerance: +/-10%; SDCM: SDCM≤3; Control gear failure rate at median useful life 50000 h: 5 %; Control gear failure rate at median useful life 100000 h: 0.1 %; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 50000 h: L90; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 100000 h: L80; Number of gear units: 1 unit; Driver included: Yes; Value ladder: Specification; Warranty period: 5 years; Luminous Flux: 4,900 lm; Saturated Red (R9): >50; Correlated Color Temperature (Nom): 4000 K; Luminous Efficacy (rated) (Nom): 143 lm/W; Color rendering index (CRI): >90; Beam angle of light source: 120 degree(s); Light source color: 940 neutral white; Optic type: Wide beam; Luminaire light beam spread: 80°; Unified glare rating CEN: 19; Indirect Glare: L65≤3000 cd/m²; Input Voltage: 220 to 240 V; Line Frequency: 50 to 60 Hz; Inrush current: 25 A; Inrush time: 230 ms; Power: 36.5 W; Power Factor (Fraction): 0.90; Connection: Push-in connector 5-pole; Cable: Cable 1.5 m with push-in connector 5-pole; Number of products on MCB of 16 A type B: 12; Suitable for random switching: No; Protection class IEC: Safety class I; Dimmable: Yes; Driver/power unit/transformer: Dali dimming Interact System ready external for central emergency lighting; Control interface: DALI; Constant light output: No; DALI Type: D4i™, DALI-2™; Maximum dim level: 1%; Connectivity: Interact Ready; Housing Material: Aluminum; Reflector material: -; Optic material: Polymethyl methacrylate; Optical cover material: Polymethyl methacrylate; Fixation material: Stainless steel; Housing Color: Aluminum; Optical cover finish: Frosted; Overall length: 1,130 mm; Overall width: 55 mm; Overall height: 88 mm; Dimensions (Height x Width x Depth): 88 x 55 x 1130 mm ; Ingress protection code: IP20 | Finger-protected; Mech. impact protection code: IK03 | 0.35 J reinforced; Mounting: Suspension set 2-wire; Net Weight: 3.400 kg; Central Emergency: Yes; Emergency lighting: DC operated central emergency lighting; Glow-wire test: Temperature 650 °C, duration 30 s; Flammability mark: For mounting on normally flammable surfaces; CE mark: Yes; ENEC mark: ENEC mark; Photobiological risk: Photobiological risk group 1 @200mm to EN62778; EU RoHS compliant: Yes; FIRE_SAFETY_UK: TP(b) diffuser flammability class; Performance ambient temperature Tq: 25 °C; Flickering value (PstLM) - Flickering value as per EN 61000-3-3: 1; Stroboscopic effect visibility measure (SVM): 0.4; Ambient temperature range: +10 to +40 °C; Sustainability rating: Unclassified; Repair class: Repair Class C, the driver of this luminaire can be replaced by a service technician. Special care is required during disassembly and reassembly, and specific tools may be required. Parts and documentation are available for a period of time.; GWP total A1-A3 (CO2eq) in EPD: 84.2 kg CO₂e; Product non-virgin material ratio: 10.7 %; Recyclable content ratio of the finished product: 63 %; GWP total B6 (kg CO2eq) Declared Unit: Please calculate using your local energy mix value: Power Declared Unit (kW) * Service life (hrs) Declared Unit * Energy mix (kg CO2eq / kwh); GWP total B6 (kg CO2eq) Functional Unit: Please calculate using your local energy mix value: Power Declared Unit (kW) * 1000 (lm) /lumen output (lm) Declared Unit * 35000 (hrs) * Energy mix (kg CO2 eq / kwh); Non-virgin material ratio of the packaging: Cardboard > 80% recycled, Plastic >35% recycled; Packaging Recyclable content ratio: Cardboard recycling rate > 80%, Plastic recycling rate > 40%; Packaging Material: Cardboard, Plastic; Display Name Product: SP532P 49S/940 DEIA SM2 L1130 ALU; Displayed Order Code Description (DTN, B2B only): SP532P 49S/940 DEIA SM2 L1130 ALU; Full EOC (B2B Only): 871951497259900; Displayed Order Code (B2B only): 910505106166; Material number (12NC): 910505106166; SAP Numerator - Quantity Per Pack: 1; SAP EAN/UPC - Piece/Set/Case: 8719514972599; SAP Numerator - Packs per outer box: 1; EAN/UPC - Case: 8719514972599; Product family code: SP532P | TrueLine DIRECT/INDIRECT OC; (c) Signify