The lighting system must be CoreLine waterproof from Philips or, alternatively, it must be equal to the following criteria: The lighting system must be ENEC-certified. It will come with a 5-year manufacturer’s warranty. The lighting system should also offer a lifetime of 100,000 hours L80. It should include a DALI control, and integrated wireless connectivity. In addition, optional Emergency Lighting must be available. The luminaires must provide an efficacy of at least 160 lm/W. The system must offer a wide choice of options including L600/1200/1500, up to 120000lm, 4000K. The LEDs must have a high CRI of 80, and a low SDCM of <3. Luminaires should be easy-to-install and feature toolless electrical connection. Optional through wiring 1- and 3- phases as well as waterproof external connector shall be offered. Luminous flux tolerance: +15%/-5%; Initial chromaticity: (0.38, 0.37) SDCM<3; Power consumption tolerance: +/-10%; Control gear failure rate at median useful life 50000 h: 5 %; Control gear failure rate at median useful life 100000 h: 10 %; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 50000 h: L90; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 100000 h: L80; Number of gear units: 1 unit; Driver included: Yes; Warranty period: 5 years; Luminous Flux: 4,000 lm; Correlated Color Temperature (Nom): 4000 K; Luminous Efficacy (rated) (Nom): 160 lm/W; Color rendering index (CRI): >80; Light source color: 840 neutral white; Optic type: Symmetrical; Luminaire light beam spread: 110°; Unified glare rating CEN: 25; Input Voltage: 220-240 V; Line Frequency: 0/50/60 Hz; Inrush current: 24.5 A; Inrush time: 0.136 ms; Power: 25 W; Power Factor (Fraction): 0.95; Connection: Push-in connector 5-pole; Cable: -; Number of products on MCB of 16 A type B: 35; Suitable for random switching: No; Protection class IEC: Safety class I; Feed-through wiring: Feed-through wiring 3-phase; Dimmable: No; Driver/power unit/transformer: Power supply unit (On/Off); Constant light output: No; Housing Material: Polycarbonate; Reflector material: Steel; Optic material: Polycarbonate; Optical cover material: Polycarbonate; Fixation material: Stainless steel; Housing Color: Grey; Optical cover finish: Clear; Overall length: 1,235 mm; Overall width: 80 mm; Overall height: 76 mm; Dimensions (Height x Width x Depth): 76 x 80 x 1235 mm ; Ingress protection code: IP66 | Dust penetration-protected, jet-proof; Mech. impact protection code: IK08 | 6 J; Net Weight: 1.450 kg; Central Emergency: No; Emergency lighting: Self‑contained emergency lighting is possible when used with a compatible battery kit accessory; Glow-wire test: Temperature 850 °C, duration 30 s; Flammability mark: For mounting on easily flammable surfaces; CE mark: Yes; ENEC mark: ENEC mark; EU RoHS compliant: Yes; Performance ambient temperature Tq: 25 °C; Stroboscopic effect visibility measure (SVM): 0.4; Ambient temperature range: -20 °C to 40 °C; Sustainability rating: Unclassified; Repair class: Repair Class B, the driver and light source of this luminaire can be replaced by a service technician. Parts and documentation are available for an extended period of time.; Display Name Product: WT120C G3 40S/840 PSU TW3 L1200; Displayed Order Code Description (DTN, B2B only): WT120C G3 40S/840 PSU TW3 L1200; Full EOC (B2B Only): 872110335978000; Displayed Order Code (B2B only): 35978000; Material number (12NC): 910505106532; SAP Numerator - Quantity Per Pack: 1; SAP EAN/UPC - Piece/Set/Case: 8721103359780; SAP Numerator - Packs per outer box: 9; EAN/UPC - Case: 8721103348739; (c) Signify