The lighting system must be CoreLine waterproof from Philips or, alternatively, it must be equal to the following criteria: The lighting system must be ENEC-certified. It will come with a 5-year manufacturer's warranty. The lighting system should also offer a lifetime of 100,000 hours L80. It should include a DALI control and integrated wireless connectivity. In addition, optional Emergency Lighting must be available. The luminaires must provide an efficacy of at least 160 lm/W. The system must offer a wide choice of options including L600/1200/1500, up to 12,0000 lm, 4,000 K. The LEDs must have a high CRI of 80 and a low SDCM of <3. Luminaires should be easy to install and feature toolless electrical connection. Optional through wiring 1- and 3-phase, as well as a waterproof external connector. Luminous flux tolerance: +15%/-5%; Initial chromaticity: (0.38, 0.37) SDCM<3; Power consumption tolerance: +/-10%; Control gear failure rate at median useful life 50,000 h: 5 %; Control gear failure rate at median useful life 100,000 h: 10 %; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 50000 h: L90; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 100000 h: L80; Number of gear units: Unit; Driver included: Yes; Warranty period: 5 years; Luminous Flux: 4,000 lm; Correlated Colour Temperature (Nom): 4000 K; Luminous efficacy (rated) (nom.): 160 lm/W; Colour rendering index (CRI): >80; Light source colour: 840 neutral white; Optic type: Symmetrical; Luminaire light beam spread: 110°; Unified Glare Rating (CEN): 28; Input Voltage: 220-240 V; Line Frequency: 0/50/60 Hz; Inrush current: 23.1 A; Inrush time: 0.221 ms; Power: 25 W; Power Factor (Fraction): 0.90; Connection: Push-in connector 5-pole; Cable: -; Number of products on MCB (16 A type B): 22; Suitable for random switching: Yes; Protection class IEC: Safety class I; Feed-through wiring: -; Dimmable: Yes; Driver/power unit/transformer: Power supply unit with DALI interface; Control interface: DALI; Constant light output: No; DALI Type: DALI-2™; Housing material: Polycarbonate; Reflector material: Steel; Optic material: Polycarbonate; Optical cover/lens material: Polycarbonate; Fixation material: Stainless steel; Housing Colour: Grey; Optical cover/lens finish: Clear; Overall length: 665 mm; Overall width: 80 mm; Overall height: 76 mm; Dimensions (height x width x depth): 76 x 80 x 665 mm ; Ingress protection code: IP66 | Dust penetration-protected, jet-proof; Mech. impact protection code: IK08 | 6 J; Net Weight: 0.800 kg; Central Emergency: Yes; Emergency lighting: DC operated central emergency lighting; Glow-wire test: Temperature 850 °C, duration 30 s; Flammability mark: For mounting on easily flammable surfaces; CE mark: Yes; ENEC mark: ENEC mark; EU RoHS compliant: Yes; Performance ambient temperature Tq: 25 °C; Stroboscopic effect: 0.4; Ambient temperature range: -20°C to 40°C; Sustainability rating: Unclassified; Repair class: Repair Class B, the driver and light source of this luminaire can be replaced by a service technician. Parts and documentation are available for an extended period of time.; Display Name Product: WT120C G3 40S/840 PSD L600; Displayed Order Code Description (DTN, B2B only): WT120C G3 40S/840 PSD L600; Full EOC: 872110335990200; Displayed Order Code (B2B only): 910505106544; Material number (12NC): 910505106544; SAP numerator – quantity per pack: 1; SAP EAN/UPC — Piece/Set/Case: 8721103359902; Numerator – packs per outer box: 9; EAN/UPC - Case: 8721103348852; (c) Signify