The lighting system must be TownGuide performer or, alternatively, it must be equal to the following criteria: The lighting system must feature ENEC-certified LED-based luminaires, suitable for new installation or 1:1 retrofit replacements of post top luminaires in the urban environment. It should offer a wide range of lumen outputs, with a system flux ranging from 1200 up to 12,000 lumens. A high efficacy of up to 124 Lm/W must be possible. A choice of 5 symmetrical and asymmetrical optics including a dedicated residential use optic is available. An optional louvre for obtrusive or backlight (except for symmetric optic) must be available, also as retrofit. Also, a choice of color temperatures (730, 740 or 830) for the light engine must be available. A choice of 5 shapes for the bowl in 3 bowl finishings, clear, translucent, and frosted can be chosen to suit the specific application. A specific version for 0 ULR situations must be available. The lighting system must have a QR-based identification system that makes each luminaire uniquely identifiable, thereby enabling installation, maintenance, and spare part information to be easily and accurately referenced. The luminaires must be ingress protected to IP66, impact protected to IK10, and must have a spigot in either 76, 60 or 48mm mast connection. The luminaires should also have a long lifetime of 100,000 hours at L82 minimum. And the system must have a wide choice of dimming and control options such as lineswitch, dynadim, CLO, Dali, up to Zhaga system ready Zd4i compatibility with Interact City to optimize efficiency via future-deployed intelligent lighting. The luminaire has a warranty period of 5 years. Luminous flux tolerance: +/-7%; Initial chromaticity: (0.38, 0.38) SDCM <5; Power consumption tolerance: +/-10%; Init. Color Rendering Index Tolerance: +/-2; SDCM: SDCM≤5; Driver failure rate at 5000 h: 0.5 %; Control gear failure rate at median useful life 50000 h: 5 %; Control gear failure rate at median useful life 100000 h: 10 %; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 50000 h: L97; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 100000 h: L94; Lamp family code: LED70 | LED module 7000 lm; Light source replaceable: Yes; Number of gear units: 1 unit; Driver included: Yes; Light source engine type: LED; Service tag: Yes; Lamp Type: LED; Value ladder: Performance; Warranty period: 5 years; Upward light output ratio: 3; Luminous Flux: 4,620 lm; Correlated Color Temperature (Nom): 4000 K; Luminous Efficacy (rated) (Nom): 102 lm/W; Color rendering index (CRI): 70; Number of light sources: 8; Light source color: 740 neutral white; Luminaire light beam spread: 39° x 96°; Optic type outdoor: Distribution residential wide; Effective projected area: 0.053 m²; Input Voltage: 220-240 V; Line Frequency: 50 to 60 Hz; Inrush current: 45 A; Inrush time: 0.285 ms; Power: 45.5 W; Power Factor (Fraction): 0.96; Connection: Screw connection block 5-pole; Cable: -; Number of products on MCB of 16 A type B: 10; Protection class IEC: Safety class I; Surge Protection (Common/Differential): Surge protection level until 6 kV differential mode and 6 kV common mode; Dimmable: Yes; Driver/power unit/transformer: Power supply unit with DALI interface; Control interface: DALI; Constant light output: No; DALI Type: DALI-2™; Maximum dim level: 0% (digital); Embedded control: -; Photocell: -; Housing Material: Aluminum; Reflector material: -; Optic material: Acrylate; Optical cover material: Polycarbonate; Fixation material: Steel; Housing Color: Gray; Mounting device: Post-top for diameter 62 mm; Optical cover shape: Narrow; Optical cover finish: Clear; Overall length: 570 mm; Overall width: 570 mm; Overall height: 277 mm; Overall diameter: 570 mm; Dimensions (Height x Width x Depth): 277 x 570 x 570 mm ; Parts color: All parts colored; Ingress protection code: IP66 | Dust penetration-protected, jet-proof; Mech. impact protection code: IK10 | 20 J vandal-resistant; Standard tilt angle posttop: 0°; Standard tilt angle side entry: -; Optical cover type: Polycarbonate bowl/cover clear; Net Weight: 7.610 kg; Glow-wire test: Temperature 650 °C, duration 5 s; Flammability mark: -; CE mark: Yes; ENEC mark: ENEC mark; EU RoHS compliant: Yes; Performance ambient temperature Tq: 25 °C; Ambient temperature range: -40 to +35 °C; Sustainability rating: Unclassified; Repair class: Repair Class B, the driver and light source of this luminaire can be replaced by a service technician. Parts and documentation are available for an extended period of time.; Non-virgin material ratio of the packaging: Cardboard > 80% recycled, Plastic >35% recycled; Packaging Recyclable content ratio: Cardboard recycling rate > 80%, Plastic recycling rate > 40%; Packaging Material: Cardboard, Plastic; Display Name Product: BDP104 LED70/740 DRW PCC GR D9 62P; Displayed Order Code Description (DTN, B2B only): BDP104 LED70/740 DRW PCC GR D9 62P; Full EOC (B2B Only): 871869634713300; Displayed Order Code (B2B only): 34713300; Material number (12NC): 910925863302; SAP Numerator - Quantity Per Pack: 1; SAP EAN/UPC - Piece/Set/Case: 8718696347133; SAP Numerator - Packs per outer box: 1; EAN/UPC - Case: 8718696347133; Product family code: BDP104 | TOWNGUIDE PERFORMER T; (c) Signify