The lighting system must be ClearWay gen2 or, alternatively, it must be equal to the following criteria: The lighting system must feature LED-based luminaires that offer a single aluminum die cast housing size for all of its lumen output luminaire versions. The luminaire housing must not have any cooling fins thereby ensuring a smooth top surface, which is less prone to wear and corrosion. The lighting system must have a choice of more than 40 different light distributions, and it must offer tilt regulation without needing to open the luminaire cover. The lighting system must also offer a lifetime of 100,000 hours at L90B10. And, it must have a QR-based identification system that makes each luminaire uniquely identifiable, thereby enabling installation, maintenance, and spare part information to be easily and accurately referenced. Luminous flux tolerance: +/-7%; Initial chromaticity: (0.38, 0.38) SDCM <5; Power consumption tolerance: +/-10%; Init. Color Rendering Index Tolerance: +/-2; SDCM: SDCM≤5; Driver failure rate at 5000 h: 0.5 %; Control gear failure rate at median useful life 50000 h: 5 %; Control gear failure rate at median useful life 100000 h: 10 %; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 50000 h: L99; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 100000 h: L97; Lamp family code: LED25 | LED Module 2500 lm; Light source replaceable: Yes; Number of gear units: 1 unit; Driver included: Yes; Light source engine type: LED; Service tag: Yes; Lamp Type: LED; Value ladder: Performance; Warranty period: 5 years; Upward light output ratio: 0; Luminous Flux: 2,175 lm; Correlated Color Temperature (Nom): 4000 K; Luminous Efficacy (rated) (Nom): 134 lm/W; Color rendering index (CRI): 70; Light source color: 740 neutral white; Optic type: -; Luminaire light beam spread: 154° - 31° x 54°; Optic type outdoor: Distribution medium 50; Effective projected area: 0.1151 m²; Input Voltage: 220 to 240 V; Line Frequency: 50 to 60 Hz; Inrush current: 12 A; Inrush time: 0.27 ms; Power: 16.2 W; Power Factor (Fraction): 0.99; Connection: Push-in connector 5-pole; Cable: -; Number of products on MCB of 16 A type B: 20; Protection class IEC: Safety class I; Surge Protection (Common/Differential): Surge protection level until 6 kV differential mode and 8 kV common mode; Dimmable: No; Driver/power unit/transformer: Power supply unit (On/Off); Control interface: -; Constant light output: No; Maximum dim level: Not applicable; Housing Material: Aluminum die cast; Reflector material: -; Optic material: Polymethyl methacrylate; Optical cover material: Tempered glass; Fixation material: Aluminum; Housing Color: Gray; Mounting device: Universal for diameter 48 to 60 mm adjustable; Optical cover shape: Flat; Optical cover finish: Clear; Overall length: 482 mm; Overall width: 330 mm; Overall height: 93 mm; Dimensions (Height x Width x Depth): 93 x 330 x 482 mm ; Ingress protection code: IP66 | Dust penetration-protected, jet-proof; Mech. impact protection code: IK09 | 10 J; Standard tilt angle posttop: 0°; Standard tilt angle side entry: 0°; Optical cover type: Flat glass; Net Weight: 4.750 kg; Flammability mark: -; CE mark: Yes; ENEC mark: ENEC mark; Photobiological risk: Photobiological risk group 1 @ 200mm to EN62471; Photobiological risk specification: 3.1 m; EU RoHS compliant: Yes; Performance ambient temperature Tq: 25 °C; Remarks: *-Per Lighting Europe guidance paper “Evaluating performance of LED based luminaires - January 2018”: statistically there is no relevant difference in lumen maintenance between B50 and for example B10. Therefore, the median useful life (B50) value also represents the B10 value., * At extreme ambient temperatures the luminaire might automatically dim down to protect components; Ambient temperature range: -40 to +50 °C; Sustainability rating: Signify Circle; Repair class: Repair Class B, the driver and light source of this luminaire can be replaced by a service technician. Parts and documentation are available for an extended period of time.; GWP total A1-A3 (CO2eq) in EPD: 102 kg CO₂e; Product non-virgin material ratio: 5.83 %; Recyclable content ratio of the finished product: 50.9 %; GWP total B6 (kg CO2eq) Declared Unit: Please calculate using your local energy mix value: Power Declared Unit (kW) * Service life (hrs) Declared Unit * Energy mix (kg CO2eq / kwh); GWP total B6 (kg CO2eq) Functional Unit: Please calculate using your local energy mix value: Power Declared Unit (kW) * 1000 (lm) /lumen output (lm) Declared Unit * 35000 (hrs) * Energy mix (kg CO2 eq / kwh); Display Name Product: BGP307 LED25-4S/740 I DM50 48/60S; Displayed Order Code Description (DTN, B2B only): BGP307 LED25-4S/740 I DM50 48/60S; Full EOC (B2B Only): 871869698796400; Displayed Order Code (B2B only): 98796400; Material number (12NC): 910925864584; SAP Numerator - Quantity Per Pack: 1; SAP EAN/UPC - Piece/Set/Case: 8718696987964; SAP Numerator - Packs per outer box: 1; EAN/UPC - Case: 8718696987964; Product family code: BGP307 | CLEARWAY GEN2; (c) Signify