The lighting system must be TownGuide Performer or, alternatively, it must meet the following criteria: The lighting system must feature ENEC-certified LED-based luminaires, suitable for new installation or direct 1:1 retrofit replacements of post-top luminaires in the urban environment. It should offer a wide range of lumen outputs, with a system flux ranging from 1,200 up to 12,000 lumens. A high luminous efficacy of up to 124 Lm/W must be possible. A selection of five symmetrical and asymmetrical optics, including one dedicated for residential use, is available. An optional louvre for obtrusive light or backlight (except for symmetrical optic) must be available, also available as a retrofit option. A choice of colour temperatures (730, 740 or 830) for the light engine must be available. A choice of five bowl shapes in three finishes—clear, translucent, and frosted—can be selected to suit the specific application. A specific version for 0 ULR situations must be available. The lighting system must have a QR-based identification system that makes each luminaire uniquely identifiable, thereby enabling installation, maintenance and spare part information to be easily and accurately referenced. The luminaires must be ingress protected to IP66, impact protected to IK10, and must have a spigot in either 76, 60 or 48mm mast connection. The luminaires should also have a long lifetime of 100,000 hours at L82 minimum. And the system must have a wide choice of dimming and control options such as lineswitch, dynadim, CLO, Dali, up to Zhaga system ready Zd4i compatibility with Interact City to optimise efficiency via future-deployed intelligent lighting. The luminaire has a warranty period of five years. Luminous flux tolerance: +/-7%; Initial chromaticity: (0.43, 0.40) SDCM <5; Power consumption tolerance: +/-10%; Init. Colour Rendering Index Tolerance: +/-2; SDCM: SDCM≤5; Driver failure rate at 5,000 hours: 0.5 %; Control gear failure rate at median useful life 50,000 h: 5 %; Control gear failure rate at median useful life 100,000 h: 10 %; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 50000 h: L96; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 100000 h: L91; Lamp family code: LED70 | LED module 7000 lm; Light source replaceable: Yes; Number of gear units: Unit; Driver included: Yes; Light source engine type: LED; Service Tag: Yes; Lighting Technology: LED; Value ladder: Performance; Warranty period: 5 years; Upwards light output ratio: 3; Luminous Flux: 5,250 lm; Correlated Colour Temperature (Nom): 3000 K; Luminous efficacy (rated) (nom.): 94 lm/W; Colour rendering index (CRI): 80; Light source colour: 830 warm white; Luminaire light beam spread: 50° x 70°; Optic type outdoor: Distribution wide; Effective projected area: 0.051 m²; Input Voltage: 220-240 V; Line Frequency: 50 to 60 Hz; Inrush current: 45 A; Inrush time: 0.285 ms; Power: 56 W; Power Factor (Fraction): 0.97; Connection: Screw connection block 5-pole; Cable: -; Number of products on MCB (16 A type B): 10; Protection class IEC: Safety class II; Surge Protection (Common/Differential): Surge protection level until 6 kV differential mode and 6 kV common mode; Dimmable: No; Driver/power unit/transformer: Power supply unit regulating; Control interface: -; Constant light output: No; Maximum dim level: Not applicable; Housing material: Aluminium; Reflector material: -; Optic material: Acrylate; Optical cover/lens material: Polycarbonate; Fixation material: Steel; Housing Colour: Grey; Mounting device: Post-top for diameter 62 mm; Optical cover/lens shape: Conical flat; Optical cover/lens finish: Clear; Overall length: 570 mm; Overall width: 570 mm; Overall height: 209 mm; Overall diameter: 570 mm; Dimensions (height x width x depth): 209 x 570 x 570 mm ; Ingress protection code: IP66 | Dust penetration-protected, jet-proof; Mech. impact protection code: IK10 | 20 J vandal-resistant; Standard tilt angle post-top: 0°; Standard tilt angle side entry: -; Optical cover type: Polycarbonate bowl/cover clear; Net Weight: 6.480 kg; Flammability mark: -; CE mark: Yes; ENEC mark: ENEC mark; EU RoHS compliant: Yes; Performance ambient temperature Tq: 25 °C; Ambient temperature range: -40 to +35 °C; Sustainability rating: Unclassified; GWP total A1-A3 (CO2eq) in EPD: 138 kg CO₂e; Product non-virgin material ratio: 6.77 %; Recyclable the content ratio of the finished product: 37.7 %; GWP total B6 (kg CO2eq) Declared Unit: Please calculate using your local energy mix value: Power Declared Unit (kW) * Service life (hrs) Declared Unit * Energy mix (kg CO2eq / kwh); GWP total B6 (kg CO2eq) Functional Unit: Please calculate using your local energy mix value: POWER DECLARED UNIT (kW) * 1000 (lm) / LUMEN OUTPUT DECLARED UNIT (lm) * 35000 (hrs) * ENERGY MIX (kg CO2 eq / kwh); Display Name Product: BDP100 LED70/830 II DW PCC GR 62P; Displayed Order Code Description (DTN, B2B only): BDP100 LED70/830 II DW PCC GR 62P; Full EOC: 871829190986600; Displayed Order Code (B2B only): 910925866289; Material number (12NC): 910925866289; Local order code: BDP100; SAP numerator – quantity per pack: 1; SAP EAN/UPC — Piece/Set/Case: 8718291909866; Numerator – packs per outer box: 1; EAN/UPC - Case: 8718291909866; Product family code: BDP100 | TOWNGUIDE PERFORMER FLAT CONE; (c) Signify