The lighting system must be Philips FlexBlend suspended or, alternatively, it must be equal to the following criteria: The lighting system must be ENEC certified. There must be a choice of lumen packages between 2600lm to 5200lm to choose from. It should come with a 5-year manufacturer's warranty. The luminaire should also be office compliant, having UGR<19 and system efficacy up to 140 lm/W. The lighting system should also offer a lifetime of 50,000 hours @L85. It should include a choice of flicker-free drivers such as On/Off, DALI control, and integrated wireless connectivity. In addition, optional Emergency Lighting must be available. The luminaires must also have either quick connectors to ensure fast installation. The LEDs must have a high CRI of 90, and a low SDCM of <3. Additional characteristics of the required lighting system include an operating temperature of +10 to +40ºC, a built-in driver, a performance ambient temperature (Tq) of +25ºC, a control gear failure rate of 5% at median useful life 50,000 hours The housing should be robust and made of steel, and the color must be white (RAL 9003), Black or Silver; there must be choice of optics- Opal, MLO & PCS and made of polycarbonate material. Additionally, the product must have an EPD declaration from the manufacturer. Luminous flux tolerance: +/-10%; Initial chromaticity: (0.38, 0.38) SDCM <3; Power consumption tolerance: +/-10%; SDCM: SDCM≤3; Control gear failure rate at median useful life 50,000 h: 5 %; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 50000 h: L90; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 100000 h: L80; Light source replaceable: No; Number of gear units: Unit; Driver included: Yes; Service Tag: Yes; Lighting Technology: LED; Value ladder: Performance; Warranty period: 5 years; Luminous Flux: 4,500 lm; Saturated Red (R9): >50; Correlated Colour Temperature (Nom): 4000 K; Luminous efficacy (rated) (nom.): 145 lm/W; Colour rendering index (CRI): >90; Beam angle of light source: 120 degree(s); Light source colour: 940 neutral white; Optic type: Wide beam; Luminaire light beam spread: 84°; Unified Glare Rating (CEN): 19; Input Voltage: 220 to 240 V; Line Frequency: 50 to 60 Hz; Initial CLO power consumption: - W; Average CLO power consumption: - W; Inrush current: 25.1 A; Inrush time: 0.214 ms; Power: 35 W; Power Factor (Fraction): 0.9; Connection: Push-in connector 5-pole; Cable: Cable 2.2 m (Eca class) without plug 5-pole; Number of products on MCB (16 A type B): 15; Suitable for random switching: Yes (relates to presence/movement detection and daylight harvesting); Protection class IEC: Safety class I; Dimmable: Yes; Driver/power unit/transformer: Power supply unit with DALI interface; Control interface: DALI; Constant light output: No; DALI Type: DALI-2™; Maximum dim level: 1%; Housing material: Steel; Reflector material: Polycarbonate; Optic material: Polycarbonate; Optical cover/lens material: Polycarbonate; Fixation material: Stainless steel; Housing Colour: Silver; Optical cover/lens finish: Textured; Overall length: 1,470 mm; Overall width: 200 mm; Overall height: 73 mm; Dimensions (height x width x depth): 73 x 200 x 1470 mm ; Ingress protection code: IP20 | Finger-protected; Mech. impact protection code: IK02 | 0.2 J standard; Mounting: Suspension set twin, triangle; Net Weight: 5.314 kg; Glow-wire test: Temperature 850 °C, duration 30 s; Flammability mark: For mounting on normally flammable surfaces; CE mark: Yes; ENEC mark: ENEC plus mark; Photobiological risk: Photobiological risk group 0 @200mm to EN62778; EU RoHS compliant: Yes; Performance ambient temperature Tq: 25 °C; Flickering value (PstLM): 1; Stroboscopic effect: 0.4; Ambient temperature range: +10 to +40 °C; Sustainability rating: Unclassified; Repair class: Repair Class C, the driver of this luminaire can be replaced by a service technician. Special care is required during disassembly and reassembly, and specific tools may be required. Parts and documentation are available for a period of time.; Display Name Product: SP342P 45S/940 DEIA PCS SMT L150 SI; Displayed Order Code Description (DTN, B2B only): SP342P 45S/940 DEIA PCS SMT L150 SI; Full EOC: 871951410366500; Displayed Order Code (B2B only): 910925867105; Material number (12NC): 910925867105; SAP numerator – quantity per pack: 1; SAP EAN/UPC — Piece/Set/Case: 8719514103665; Numerator – packs per outer box: 1; EAN/UPC - Case: 8719514103665; Product family code: SP342P | FLEXBLEND SUSPENDED D/I STAND-ALONE; (c) Signify