The lighting system must be Philips FlexBlend suspended or, alternatively, it must be equal to the following criteria: The lighting system must be ENEC certified. There must be a choice of t lumen packages between 2600lm to 5200lm to choose from. It should come with a 5-year manufacturer’s warranty. The luminaire should also be office compliant, having UGR<19 and system efficacy upto 140 lm/W. The lighting system should also offer a lifetime of 50,000 hours @L85. It should include a choice of flicker-free drivers such as On/Off, DALI control, and integrated wireless connectivity. In addition, optional Emergency Lighting must be available. The luminaires must also have either quick connectors to ensure fast installation. The LEDs must have a high CRI of 90, and a low SDCM of <3. Additional characteristics of the required lighting system include an operating temperature of +10 to +40ºC, a built-in driver, a performance ambient temperature (Tq) of +25ºC, a control gear failure rate of 5% at median useful life 50,000 hours The housing should be robust and made of steel, and the color must be white (RAL 9003), Black or Silver; there must be choice of optics- Opal, MLO & PCS and made of polycarbonate material. Additionally, the product must and have an EPD declaration from the manufacturer. Service tag: Yes; Value ladder: Performance; Input Voltage: - V; Line Frequency: - Hz; Protection class IEC: -; Overall height: 70 mm; Material: Polycarbonate; Ingress protection code: -; Mech. impact protection code: -; Accessory color: White; Angle: -; Net Weight: 0.360 kg; CE mark: Yes; EU RoHS compliant: Yes; Display Name Product: SP340Z CP WH; Displayed Order Code Description (DTN, B2B only): SP340Z CP WH; Full EOC (B2B Only): 871951410602400; Displayed Order Code (B2B only): 910925867343; Material number (12NC): 910925867343; SAP Numerator - Quantity Per Pack: 1; SAP EAN/UPC - Piece/Set/Case: 8719514106024; SAP Numerator - Packs per outer box: 1; EAN/UPC - Case: 8719514106024; Product family code: SP340Z | FLEXBLEND S&S ACCESSORIES; (c) Signify