The lighting system must be Pacific LED gen5 from Signify or, alternatively, it must be equal to the following criteria: The lighting system must be ENEC-certified. It will come with a 5-year manufacturer’s warranty. The LEDs must have a high CRI of 80, and a low SDCM of <3. The lighting system must provide a wide range of beam shapes: narrow-high rack, wide and very wide, as well as two light color temperatures: 3000K and 4000K. The lighting system should feature waterproof luminaires rated at IP66, with high impact protection of IK08. They shall be characterized by high robustness and resistance to numerous chemical substances. It should offer a high efficiency of 160 lm/W and provide a luminaire lifetime of 100,000 hours at L80. Next to a variety of lumen packages (with up to 15000lm). The luminaires must offer hassle-free installation, with optional through-wiring and a range of connection options. It should also include an optional DALI control, and Emergency Lighting. An option of advanced connectivity and readiness for connection to Lighting controls systems and software applications such as Interact Pro scalable system, shall be provided. These choices will ensure a ‘perfect-fit’ lighting solution, tailor-made for the application. Luminous flux tolerance: +/-7%; Initial chromaticity: (0.38, 0.38) SDCM <3; Power consumption tolerance: +/-11%; SDCM: SDCM≤3; Control gear failure rate at median useful life 50000 h: 5 %; Control gear failure rate at median useful life 100000 h: 10 %; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 50000 h: L95; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 100000 h: L90; Light source replaceable: Yes; Number of gear units: 1 unit; Driver included: Yes; Service tag: Yes; Lamp Type: LED; Value ladder: Specification; Warranty period: 5 years; Luminous Flux: 6,400 lm; Correlated Color Temperature (Nom): 4000 K; Luminous Efficacy (rated) (Nom): 160 lm/W; Color rendering index (CRI): >80; Light source color: 840 neutral white; Optic type: Wide beam; Luminaire light beam spread: 93° x 93°; Unified glare rating CEN: 22; Input Voltage: 220 to 240 V; Line Frequency: 50 to 60 Hz; Inrush current: 19 A; Inrush time: 0.28 ms; Power: 40 W; Power Factor (Fraction): 0.96; Connection: Push-in connector 7-pole; Cable: -; Number of products on MCB of 16 A type B: 24; Suitable for random switching: No; Protection class IEC: Safety class I; Feed-through wiring: Feed-through wiring 3-phase; Total harmonic distortion: 20 %; Dimmable: No; Driver/power unit/transformer: Power supply unit (On/Off); Control interface: -; Constant light output: No; Housing Material: Polycarbonate; Reflector material: -; Optic material: Polycarbonate; Optical cover material: Polycarbonate; Fixation material: Steel; Housing Color: White; Optical cover finish: Clear; Overall length: 1,654 mm; Overall width: 96 mm; Overall height: 68 mm; Dimensions (Height x Width x Depth): 68 x 96 x 1654 mm ; Ingress protection code: IP66 | Dust penetration-protected, jet-proof; Mech. impact protection code: IK08 | 5 J vandal-protected; Net Weight: 3.180 kg; Glow-wire test: Temperature 850 °C, duration 30 s; Flammability mark: For mounting on easily flammable surfaces; CE mark: Yes; ENEC mark: ENEC plus mark; Photobiological risk: Photobiological risk group 1 @200mm to EN62778; Photobiological risk specification: 0 m; EU RoHS compliant: Yes; Performance ambient temperature Tq: 25 °C; Flickering value (PstLM) - Flickering value as per EN 61000-3-3: 1; Stroboscopic effect visibility measure (SVM): 0.4; Ambient temperature range: -25 to +45 °C; Sustainability rating: Signify Circle; Repair class: Repair Class B, the driver and light source of this luminaire can be replaced by a service technician. Parts and documentation are available for an extended period of time.; GWP total A1-A3 (CO2eq) in EPD: 36.5 kg CO₂e; Product non-virgin material ratio: 20.3 %; Recyclable content ratio of the finished product: 34.5 %; GWP total B6 (kg CO2eq) Declared Unit: Please calculate using your local energy mix value: Power Declared Unit (kW) * Service life (hrs) Declared Unit * Energy mix (kg CO2eq / kwh); GWP total B6 (kg CO2eq) Functional Unit: Please calculate using your local energy mix value: Power Declared Unit (kW) * 1000 (lm) /lumen output (lm) Declared Unit * 35000 (hrs) * Energy mix (kg CO2 eq / kwh); Display Name Product: WT490C 64S/840 PSU WB TW3 WA7L1600; Displayed Order Code Description (DTN, B2B only): WT490C 64S/840 PSU WB TW3 WA7L1600; Full EOC (B2B Only): 871951462482500; Displayed Order Code (B2B only): 62482500; Material number (12NC): 910925868419; SAP Numerator - Quantity Per Pack: 1; SAP EAN/UPC - Piece/Set/Case: 8719514624825; SAP Numerator - Packs per outer box: 1; EAN/UPC - Case: 8719514624825; Product family code: WT490C | Pacific LED gen5; (c) Signify