The lighting system must be CoreLine Malaga LED from Philips or, alternatively, it must be equal to the following criteria: The lighting system must feature LED-based luminaires in a choice of two aluminum die cast housings, within which the driver can be replaced. It must have a QR-based identification system that makes each luminaire uniquely identifiable, thereby enabling installation, maintenance, and spare part information to be easily and accurately referenced. The luminaires must be highly robust with an ingress protection rating of IP65 and an impact resistance rating of IK08. Luminous flux tolerance: +/-7%; Initial chromaticity: (0.41, 0.39) SDCM ≤5; Power consumption tolerance: +/-10%; Init. Color Rendering Index Tolerance: +/-2; Control gear failure rate at median useful life 50000 h: 5 %; Control gear failure rate at median useful life 100000 h: 10 %; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 50000 h: L98; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 100000 h: L70; Lamp family code: LED69 | LED module 6900 lm; Number of gear units: 1 unit; Driver included: Yes; Light source engine type: LED; Service tag: Yes; Value ladder: Performance; Warranty period: 5 years; Upward light output ratio: 0; Luminous Flux: 6,160 lm; Correlated Color Temperature (Nom): 3000 K; Luminous Efficacy (rated) (Nom): 132 lm/W; Color rendering index (CRI): 70; Light source color: 730 warm white; Luminaire light beam spread: -; Optic type outdoor: Distribution medium; Effective projected area: 0.0225 m²; Input Voltage: 220 to 240 V; Line Frequency: 50 to 60 Hz; Initial CLO power consumption: N/A W W W; Average CLO power consumption: N/A W W; End CLO power consumption: N/A W W W; Inrush current: 7.1 A; Inrush time: 61.2 ms; Power: 47 W; Power Factor (Fraction): 0.98; Connection: Push-in connector and pull relief; Cable: -; Number of products on MCB of 16 A type B: 11; Protection class IEC: Safety class II; Surge Protection (Common/Differential): Surge protection level until 4 kV differential mode and 4 kV common mode; Feed-through wiring: -; Dimmable: No; Driver/power unit/transformer: Power supply unit (On/Off); Constant light output: No; Maximum dim level: Not applicable; Photocell: -; Housing Material: Aluminum die cast; Reflector material: -; Optic material: Polymethyl methacrylate; Optical cover material: Tempered glass; Fixation material: Aluminum; Housing Color: Gray; Mounting device: Universal for diameter 42 to 60 mm adjustable; Optical cover shape: Flat; Optical cover finish: Clear; Reflector Finish: -; Overall length: 493 mm; Overall width: 217 mm; Overall height: 79 mm; Dimensions (Height x Width x Depth): 79 x 217 x 493 mm ; Optical finish: Clear; Ingress protection code: IP65 | Dust penetration-protected, jet-proof; Mech. impact protection code: IK08 | 5 J vandal-protected; Standard tilt angle posttop: -; Standard tilt angle side entry: 0°; Optical cover type: Flat glass; Net Weight: 3.300 kg; Flammability mark: -; CE mark: Yes; ENEC mark: ENEC mark; Photobiological risk: Photobiological risk group 1 @200mm to EN62778; EU RoHS compliant: Yes; Performance ambient temperature Tq: 25 °C; Ambient temperature range: -40 to +35 °C; Sustainability rating: Unclassified; Repair class: Repair Class C, the driver of this luminaire can be replaced by a service technician. Special care is required during disassembly and reassembly, and specific tools may be required. Parts and documentation are available for a period of time.; GWP total A1-A3 (CO2eq) in EPD: 59.7 kg CO₂e; Product non-virgin material ratio: 6.82 %; Recyclable content ratio of the finished product: 50.7 %; GWP total B6 (kg CO2eq) Declared Unit: Please calculate using your local energy mix value: Power Declared Unit (kW) * Service life (hrs) Declared Unit * Energy mix (kg CO2eq / kwh); GWP total B6 (kg CO2eq) Functional Unit: Please calculate using your local energy mix value: Power Declared Unit (kW) * 1000 (lm) /lumen output (lm) Declared Unit * 35000 (hrs) * Energy mix (kg CO2 eq / kwh); Display Name Product: BRP102 LED69/730 II DM; Displayed Order Code Description (DTN, B2B only): BRP102 LED69/730 II DM; Full EOC (B2B Only): 872016947200600; Displayed Order Code (B2B only): 47200600; Material number (12NC): 910925869871; SAP Numerator - Quantity Per Pack: 1; SAP EAN/UPC - Piece/Set/Case: 8720169472006; SAP Numerator - Packs per outer box: 1; EAN/UPC - Case: 8720169472006; Product family code: BRP102 | CoreLine Malaga LED large; (c) Signify