The lighting system must be CityVario or, alternatively, it must be equal to the following criteria: The lighting system must feature ENEC-certified LED-based luminaires, suitable for new installation or 1:1 retrofit replacements luminaires in the urban environment. The luminaire must be part of a family, extending application possibility throughout the area yet making maintenance needs cheaper and easier through shared components. This specification is valid for all CityVario archetypes. It should offer a wide range of lumen outputs, with a system flux ranging from 800 up to 10,000 lumens. A high efficacy of up to 175 Lm/W must be possible. A wide choice of at least 30 symmetrical, asymmetrical, and street optics must be available to optimize per application. An optional louvre for obtrusive or must be available, also as retrofit. Also, a wide choice of color temperatures (730, 740, 727, 722 or 830) for the light engine must be available. The lighting system must have a QR-based identification system that makes each luminaire uniquely identifiable, thereby enabling installation, maintenance, and spare part information to be easily and accurately referenced. The luminaires must be ingress protected to IP66, impact protected to IK10, and must have a spigot for post top 60mm or 76mm mast connection or side entry. The luminaires should also have a long lifetime of 100,000 hours at L95 minimum. And the system must have a wide choice of dimming and control options such as lineswitch, dynadim, CLO, Dali, up to Zhaga system ready Zd4i compatibility with Interact City to optimize efficiency via future-deployed intelligent lighting. Luminaire needs to be Zgaha ready book 15 – in terms of fixation interfaces. The luminaire has a warranty period of 5 years. Luminous flux tolerance: +/-7%; Initial chromaticity: (0.38. 0.38) SDCM <5; Power consumption tolerance: +/-10%; Init. Color Rendering Index Tolerance: +/-2; Lamp family code: LED60 | LED module 6000 lm; Number of gear units: 1 unit; Driver included: Yes; Light source engine type: LED; Value ladder: Performance; Warranty period: 5 years; Upward light output ratio: 0; Luminous Flux: 5,100 lm; Correlated Color Temperature (Nom): 3000 K; Luminous Efficacy (rated) (Nom): 153 lm/W; Color rendering index (CRI): 70; Light source color: 730 warm white; Luminaire light beam spread: -; Optic type outdoor: Distribution medium version 24 Peformance (for 5050); Effective projected area: 0.13 m²; Input Voltage: 110-120 V, 220/240 V; Line Frequency: 50 to 60 Hz; Inrush current: 55 A; Inrush time: 0.2 ms; Power: 33.3 W; Power Factor (Fraction): 0.99; Connection: Screw connection block 5-pole; Cable: -; Number of products on MCB of 16 A type B: 10; Protection class IEC: Safety class I; Surge Protection (Common/Differential): 6/6 kV; Dimmable: No; Driver/power unit/transformer: Power supply unit (On/Off); Constant light output: No; Housing Material: Aluminium die-cast ADC1 - alloy grade (EN AC-47100); Reflector material: -; Optic material: Polymethyl methacrylate; Optical cover material: Polycarbonate; Fixation material: Stainless steel; Housing Color: Dark gray; Mounting device: Post-top for diameter 60 mm; Optical cover shape: Cylinder/cylindrical; Optical cover finish: Clear; Overall width: 392 mm; Overall height: 475 mm; Ingress protection code: IP66 | Dust penetration-protected, jet-proof; Mech. impact protection code: IK10 | 20 J vandal-resistant; Standard tilt angle posttop: -; Standard tilt angle side entry: -; Optical cover type: Polycarbonate bowl/cover clear; Net Weight: 11.405 kg; Flammability mark: -; CE mark: Yes; ENEC mark: -; EU RoHS compliant: Yes; Performance ambient temperature Tq: 25 °C; Ambient temperature range: -40 °C to 50 °C; Sustainability rating: Signify Circle; Display Name Product: BDS200 LED60/730-1P DM16P DGR ADC1 CLP; Displayed Order Code Description (DTN, B2B only): BDS200 LED60/730-1P DM16P DGR ADC1 CLP; Full EOC (B2B Only): 872016995664300; Displayed Order Code (B2B only): 910925871013; Material number (12NC): 910925871013; SAP Numerator - Quantity Per Pack: 1; SAP EAN/UPC - Piece/Set/Case: 8720169956643; SAP Numerator - Packs per outer box: 1; EAN/UPC - Case: 8720169956643; Product family code: BDS200 | CityVario Bowl; (c) Signify