The lighting system must be AluRoad gen2 or, alternatively, it must be equal to the following criteria: The lighting system must feature ENEC-certified LED-based luminaires, suitable for new installation or 1:1 retrofit replacements. It should offer a wide range of lumen outputs, with a system flux ranging from 2.000 up to 14,700 lumens in one luminaire. A high efficacy of up to 165 lm/W must be achieved. A wide choice of at least 3 road optics must be available to optimize per application. An optional louvre for obtrusive or backlight (except for symmetric optic) must be available, also as retrofit. Also, a choice between light color temperature 730 or 740. The lighting system must have a QR-based identification system that makes each luminaire uniquely identifiable, thereby enabling installation, maintenance, and spare part information to be easily and accurately referenced. The luminaire gear compartment can be opened by untightening no more than 4 screws. Driver can be exchanged with no further tool than a standard screwdriver. The luminaires must be ingress protected to IP66, impact protected to IK08 and must have spigot flexibility offering possibilities 48/60 and 76mm size mast connection that can be set to a tilt position ranging from 0 to -15 degrees. The luminaires should also have a long lifetime of 100,000 hours at L94 minimum. And the system must have a wide choice of dimming and control options such as lineswitch, dynadim, CLO, Dali, up to Zhaga system ready Zd4i compatibility with Interact City to optimize efficiency via future-deployed intelligent lighting. The luminaire has a warranty period of 5 years. Luminous flux tolerance: +/-7%; Initial chromaticity: (0.38. 0.38) SDCM <5; Power consumption tolerance: +/-10%; Init. Color Rendering Index Tolerance: +/-2; Lamp family code: LED75 | LED module 7500 lm; Number of gear units: 1 unit; Driver included: Yes; Light source engine type: LED; Value ladder: Performance; Warranty period: 5 years; Upward light output ratio: 0; Luminous Flux: 6,512 lm; Correlated Color Temperature (Nom): 3000 K; Luminous Efficacy (rated) (Nom): 171 lm/W; Color rendering index (CRI): 70; Light source color: 730 warm white; Luminaire light beam spread: -; Optic type outdoor: Distribution medium version 32 Peformance (for 5050); Effective projected area: 0.032 m²; Input Voltage: 220-240 V; Line Frequency: 50 to 60 Hz; Inrush current: 24.6 A; Inrush time: 0.1595 ms; Power: 39 W; Power Factor (Fraction): 0.99; Connection: Push-in connector 4-pole; Cable: -; Number of products on MCB of 16 A type B: 30; Protection class IEC: Safety class II; Surge Protection (Common/Differential): 6/8 kV; Dimmable: Yes; Driver/power unit/transformer: Power supply unit with DALI and SystemReady interface and constant light output (integrated); Constant light output: Yes; Connectivity: Interact Ready; Housing Material: Aluminium die-cast ADC1 - alloy grade (EN AC-47100); Reflector material: -; Optic material: Polymethyl methacrylate; Optical cover material: Glass; Fixation material: Stainless steel; Housing Color: Gray; Mounting device: Side-entry for diameter 42 to 60 mm; Optical cover shape: Flat; Optical cover finish: Clear; Overall height: 88 mm; Ingress protection code: IP66 | Dust penetration-protected, jet-proof; Mech. impact protection code: IK09 | 10 J; Standard tilt angle posttop: 0°; Standard tilt angle side entry: 0°; Optical cover type: Flat glass; Net Weight: 4.400 kg; Flammability mark: -; CE mark: Yes; ENEC mark: ENEC mark; EU RoHS compliant: Yes; Performance ambient temperature Tq: 25 °C; Ambient temperature range: -40 °C to 50 °C; Sustainability rating: Signify Circle; Repair class: Repair Class B, the driver and light source of this luminaire can be replaced by a service technician. Parts and documentation are available for an extended period of time.; Display Name Product: BGP026 LED75/730 II DM32P GR MSP CLO SRT; Displayed Order Code Description (DTN, B2B only): BGP026 LED75/730 II DM32P GR MSP CLO SRT; Full EOC (B2B Only): 872110341793000; Displayed Order Code (B2B only): 910925871874; Material number (12NC): 910925871874; SAP Numerator - Quantity Per Pack: 1; SAP EAN/UPC - Piece/Set/Case: 8721103417930; SAP Numerator - Packs per outer box: 1; EAN/UPC - Case: 8721103417930; Product family code: BGP026 | BGP026 AluRoad gen2 Pro Medium; (c) Signify