The lighting system must be CoreLine Highbay Gen6 from Philips or, alternatively, it must prove equivalent properties and meet the following criteria: The lighting system must be ENEC-certified. It should come with a 5-year manufacturer's warranty. The lighting system should offer a high efficiency with up to 160lm/W and provide a lamp lifetime of 50,000 hours at L90. The LEDs must have a high CRI of 80, and a low SDCM of <3. The lighting system must include a choice of either narrow or wide beam spreads as well as two light colour temperatures: 4000K and 6500K. It should include a DALI control and integrated wireless connectivity, with an integrated motion detection unit. In addition, it must include a choice of high ingress protections of IP65 and of high mechanical protection IK05 or IK07. The ambient temperature range must be -30 to +50ºC. Luminaires should be easy to install, have a single-point mounting system, IP65 external electrical connector, and be suitable for installation on an existing grid. Luminous flux tolerance: +/-10%; Initial chromaticity: (0.3818,0.3797) SDCM <5; Power consumption tolerance: +/-10%; SDCM: SDCM≤5; Control gear failure rate at median useful life 35,000 h: 3.5 %; Control gear failure rate at median useful life 50,000 h: 5 %; Control gear failure rate at median useful life 50,000 h: 7.5 %; Control gear failure rate at median useful life 100,000 h: 10 %; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 100000 h: L70; Number of gear units: Unit; Driver included: Yes; Value ladder: Performance; Warranty period: 5 years; Luminous Flux: 15,000 lm; Saturated Red (R9): <50; Correlated Colour Temperature (Nom): 4000 K; Luminous efficacy (rated) (nom.): 192 lm/W; Colour rendering index (CRI): >80; Beam angle of light source: 120 degree(s); Light source colour: 840 neutral white; Optic type: Beam angle 55°; Luminaire light beam spread: 55°; Unified Glare Rating (CEN): 22; Input Voltage: 200 to 240 V; Line Frequency: 50 to 60 Hz; Average CLO power consumption: - W; Inrush current: 75 A; Inrush time: 0.108 ms; Power: 78 W; Power Factor (Fraction): 0.95; Connection: Screw connector; Cable: Cable 0.3 m with connector 3-pole; Number of products on MCB (16 A type B): 16; Suitable for random switching: Yes; Protection class IEC: Safety class I; Feed-through wiring: -; Total harmonic distortion: 10 %; Dimmable: No; Driver/power unit/transformer: Power supply unit (On/Off); Control interface: -; Constant light output: No; Maximum dim level: Not applicable; Embedded control: -; Photocell: -; Housing material: Aluminium die cast; Reflector material: -; Optic material: Polycarbonate; Optical cover/lens material: -; Fixation material: Aluminium; Housing Colour: Grey; Optical cover/lens finish: -; Reflector finish: -; Overall height: 95 mm; Overall diameter: 350 mm; Ingress protection code: IP66 | Dust penetration-protected, jet-proof; Mech. impact protection code: IK08 | 5 J vandal-protected; Explosion hazard class: -; Mounting: Bracket, Surface, Suspended; Net Weight: 2.590 kg; Central Emergency: No; Glow-wire test: Temperature 650 °C, duration 30 s; Flammability mark: -; CE mark: Yes; ENEC mark: ENEC mark; Photobiological risk: Photobiological risk group 0 @ 200mm to EN62471; Photobiological risk specification: 4.9 m; EU RoHS compliant: Yes; Performance ambient temperature Tq: 35 °C; Flickering value (PstLM): 0.5; Stroboscopic effect: 0.4; Ambient temperature range: -40 to +50 °C; Sustainability rating: Unclassified; Repair class: Repair Class D, this product is not designed to be repaired.; GWP total A1-A3 (CO2eq) in EPD: 28 kg CO₂e; Product non-virgin material ratio: 45.2 %; Recyclable the content ratio of the finished product: 49.7 %; GWP total B6 (kg CO2eq) Declared Unit: Please calculate using your local energy mix value: Power Declared Unit (kW) * Service life (hrs) Declared Unit * Energy mix (kg CO2eq / kwh); GWP total B6 (kg CO2eq) Functional Unit: Please calculate using your local energy mix value: POWER DECLARED UNIT (kW) * 1000 (lm) / LUMEN OUTPUT DECLARED UNIT (lm) * 35000 (hrs) * ENERGY MIX (kg CO2 eq / kwh); Display Name Product: BY120P G6 LED150/UE840 PSU NB; Displayed Order Code Description (DTN, B2B only): BY120P G6 LED150/UE840 PSU NB; Full EOC: 872110330639500; Displayed Order Code (B2B only): 911401553945; Material number (12NC): 911401553945; SAP numerator – quantity per pack: 1; SAP EAN/UPC — Piece/Set/Case: 8721103306395; Numerator – packs per outer box: 1; EAN/UPC - Case: 8721103306395; (c) Signify