The lighting system must be CoreLine Highbay Gen5 from Philips or, alternatively, it must prove equivalent properties and meet the following criteria: The lighting system must be ENEC-certified. It should come with a 5-year manufacturer’s warranty. The lighting system should offer a high efficiency with up to 160lm/W and provide a lamp lifetime of 50,000 hours at L90. The LEDs must have a high CRI of 80, and a low SDCM of <3. The lighting system must include a choice of either narrow or wide beam spreads as well as two light color temperatures: 4000K and 6500K. It should include a DALI control, and integrated wireless connectivity, with an integrated motion detection unit. In addition, it must include a choice of high ingress protections of IP65 and of high mechanical protection IK05 or IK07. The ambient temperature range must be -30 to +50ºC. Luminaires should be easy to install, have a single-point mounting system, IP65 external electrical connector, and be suitable for installation on an existing grid. Luminous flux tolerance: +/-10%; Initial chromaticity: (0.316, 0.332) SDCM<5; Power consumption tolerance: +/-10%; SDCM: SDCM≤5; Control gear failure rate at median useful life 50000 h: 5 %; Control gear failure rate at median useful life 100000 h: 10 %; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 50000 h: L85; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 100000 h: L75; Light source replaceable: No; Number of gear units: 1 unit; Driver included: Yes; Service tag: Yes; Lamp Type: LED; Value ladder: Performance; Warranty period: 5 years; Luminous Flux: 10,500 lm; Saturated Red (R9): <50; Correlated Color Temperature (Nom): 6500 K; Luminous Efficacy (rated) (Nom): 152 lm/W; Color rendering index (CRI): >80; Light source color: 865 cool daylight; Optic type: Narrow beam; Luminaire light beam spread: 55°; Unified glare rating CEN: 22; Input Voltage: 220 to 240 V; Line Frequency: 50 or 60 Hz; Inrush current: 53 A; Inrush time: 0.3 ms; Power: 69 W; Power Factor (Fraction): 0.95; Connection: Connection unit 3-pole; Cable: Cable 0.3 m with connector 3-pole; Number of products on MCB of 16 A type B: 8; Suitable for random switching: Yes; Protection class IEC: Safety class I; Total harmonic distortion: 15 %; Dimmable: Yes; Driver/power unit/transformer: Power supply unit with DALI interface; Control interface: DALI; Constant light output: No; DALI Type: DALI-2™; Maximum dim level: 20%; Housing Material: Aluminum die-cast; Reflector material: -; Optic material: Polycarbonate; Optical cover material: Polycarbonate; Fixation material: -; Housing Color: Grey; Optical cover finish: Clear; Overall length: 330 mm; Overall height: 99 mm; Overall diameter: 330 mm; Ingress protection code: IP65 | Dust penetration-protected, jet-proof; Mech. impact protection code: IK08 | 5 J vandal-protected; Net Weight: 3.540 kg; Glow-wire test: Temperature 650 °C, duration 30 s; Flammability mark: For mounting on normally flammable surfaces; CE mark: Yes; ENEC mark: ENEC mark; Photobiological risk: Photobiological risk group 1 @200mm to EN62778; Photobiological risk specification: 18.2 m; EU RoHS compliant: Yes; Performance ambient temperature Tq: 35 °C; Flickering value (PstLM) - Flickering value as per EN 61000-3-3: 0.5; Stroboscopic effect visibility measure (SVM): 1; Ambient temperature range: -30 to +50 °C; Sustainability rating: Unclassified; Repair class: Repair Class D, this product is not designed to be repaired.; GWP total A1-A3 (CO2eq) in EPD: 62.3 kg CO₂e; Product non-virgin material ratio: 6.64 %; Recyclable content ratio of the finished product: 51.6 %; GWP total B6 (kg CO2eq) Declared Unit: Please calculate using your local energy mix value: Power Declared Unit (kW) * Service life (hrs) Declared Unit * Energy mix (kg CO2eq / kwh); GWP total B6 (kg CO2eq) Functional Unit: Please calculate using your local energy mix value: Power Declared Unit (kW) * 1000 (lm) /lumen output (lm) Declared Unit * 35000 (hrs) * Energy mix (kg CO2 eq / kwh); Non-virgin material ratio of the packaging: Cardboard > 80% recycled, Plastic >35% recycled; Packaging Recyclable content ratio: Cardboard recycling rate > 80%, Plastic recycling rate > 40%; Packaging Material: Cardboard, Plastic; Display Name Product: BY121P G5 LED105S/865 PSD NB; Displayed Order Code Description (DTN, B2B only): BY121P G5 LED105S/865 PSD NB; Full EOC (B2B Only): 871951495578300; Displayed Order Code (B2B only): 95578300; Material number (12NC): 911401630408; SAP Numerator - Quantity Per Pack: 1; SAP EAN/UPC - Piece/Set/Case: 8719514955783; SAP Numerator - Packs per outer box: 1; EAN/UPC - Case: 8719514955783; (c) Signify