The lighting system must be CoreLine Highbay Gen5 from Philips or, alternatively, it must have equivalent properties and meet the following criteria: the lighting system must be ENEC-certified. It should come with a 5-year manufacturer’s warranty. The lighting system should offer a high efficiency with up to 160 lm/W and provide a lamp lifetime of 50,000 hours at L90. The LEDs must have a high CRI of 80, and a low SDCM of <3. The lighting system must include a choice of either narrow or wide beam spreads as well as two light colour temperatures: 4,000 K and 6,500 K. It should include a DALI control and integrated wireless connectivity, with an integrated motion-detection unit. In addition, it must include a choice of high-ingress protections of IP65 and of high mechanical protection: IK05 or IK07. The ambient temperature range must be -30 to +50 ºC. Luminaires should be easy to install, have a single-point mounting system, IP65 external electrical connector and be suitable for installation on an existing grid. Luminous flux tolerance: +/-10%; Initial chromaticity: (0.385, 0.380) SDCM<5; Power consumption tolerance: +/-10%; SDCM: SDCM≤5; Control gear failure rate at median useful life 50,000 h: 5 %; Control gear failure rate at median useful life 100,000 h: 10 %; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 50000 h: L85; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 100000 h: L75; Light source replaceable: No; Number of gear units: Unit; Driver included: Yes; Service Tag: Yes; Lighting Technology: LED; Value ladder: Performance; Warranty period: 5 years; Luminous Flux: 25,000 lm; Saturated Red (R9): <50; Correlated Colour Temperature (Nom): 4000 K; Luminous efficacy (rated) (nom.): 170 lm/W; Colour rendering index (CRI): >80; Light source colour: 840 neutral white; Optic type: Narrow beam; Luminaire light beam spread: 55°; Unified Glare Rating (CEN): 22; Input Voltage: 220 to 240 V; Line Frequency: 50 or 60 Hz; Inrush current: 5.1 A; Inrush time: 0.76 ms; Power: 147 W; Power Factor (Fraction): 0.95; Connection: Connection unit 3-pole; Cable: Cable 0.3 m with connector 3-pole; Number of products on MCB (16 A type B): 6; Suitable for random switching: Yes; Protection class IEC: Safety class I; Total harmonic distortion: 15 %; Dimmable: Yes; Driver/power unit/transformer: Sensor-ready driver Interact System-ready; Control interface: Wireless; Constant light output: No; DALI Type: DALI-2™, D4i™; Maximum dim level: 1%; Connectivity: Interact Ready; Embedded control: Sensor SNH (R) 210; Housing material: Aluminium die-cast; Reflector material: -; Optic material: Polycarbonate; Optical cover/lens material: Polycarbonate; Fixation material: -; Housing Colour: Grey; Optical cover/lens finish: Clear; Overall length: 530 mm; Overall height: 126 mm; Overall diameter: 393 mm; Ingress protection code: IP65 | Dust penetration-protected, jet-proof; Mech. impact protection code: IK05 | 0.7 J; Net Weight: 6.600 kg; Glow-wire test: Temperature 650 °C, duration 30 s; Flammability mark: For mounting on normally flammable surfaces; CE mark: Yes; ENEC mark: ENEC mark; Photobiological risk: Photobiological risk group 1 @200mm to EN62778; Photobiological risk specification: 18.2 m; EU RoHS compliant: Yes; Performance ambient temperature Tq: 35 °C; Flickering value (PstLM): 0.5; Stroboscopic effect: 1; Ambient temperature range: -30 to +50 °C; Sustainability rating: Unclassified; Repair class: Repair Class D, this product is not designed to be repaired.; GWP total A1-A3 (CO2eq) in EPD: 125 kg CO₂e; Product non-virgin material ratio: 9.33 %; Recyclable the content ratio of the finished product: 54.5 %; GWP total B6 (kg CO2eq) Declared Unit: Please calculate using your local energy mix value: Power Declared Unit (kW) * Service life (hrs) Declared Unit * Energy mix (kg CO2eq / kwh); GWP total B6 (kg CO2eq) Functional Unit: Please calculate using your local energy mix value: POWER DECLARED UNIT (kW) * 1000 (lm) / LUMEN OUTPUT DECLARED UNIT (lm) * 35000 (hrs) * ENERGY MIX (kg CO2 eq / kwh); Display Name Product: BY122X G5 LED250S/840 SIA NB H4; Displayed Order Code Description (DTN, B2B only): BY122X G5 LED250S/840 SIA NB H4; Full EOC: 871951495594300; Displayed Order Code (B2B only): 911401632008; Material number (12NC): 911401632008; SAP numerator – quantity per pack: 1; SAP EAN/UPC — Piece/Set/Case: 8719514955943; Numerator – packs per outer box: 1; EAN/UPC - Case: 8719514955943; (c) Signify