The lighting system must be CoreLine waterproof from Philips or, alternatively, it must be equal to the following criteria: The lighting system must be ENEC-certified. It will come with a 5-year manufacturer’s warranty. The lighting system should also offer a lifetime of 100,000 hours L80. It should include a DALI control, and integrated wireless connectivity. In addition, optional Emergency Lighting must be available. The luminaires must provide an efficacy of at least 160 lm/W. The system must offer a wide choice of options including L600/1200/1500, up to 120000lm, 4000K. The LEDs must have a high CRI of 80, and a low SDCM of <3. Luminaires should be easy-to-install and feature toolless electrical connection. Optional through wiring 1- and 3- phases as well as waterproof external connector shall be offered. Value ladder: Performance; Input Voltage: 450 V; Protection class IEC: -; Overall length: 1,325 mm; Overall width: 30 mm; Overall height: 18 mm; Dimensions (Height x Width x Depth): 18 x 30 x 1325 mm ; Material: Polyvinylchloride; Ingress protection code: -; Mech. impact protection code: -; Accessory color: -; Net Weight: 0.012 kg; CE mark: Yes; EU RoHS compliant: Yes; Non-virgin material ratio of the packaging: Cardboard > 80% recycled, Plastic >35% recycled; Packaging Recyclable content ratio: Cardboard recycling rate > 80%, Plastic recycling rate > 40%; Packaging Material: Cardboard, Plastic; Display Name Product: WT120Z TW-3x2.5-L1500 10pcs; Displayed Order Code Description (DTN, B2B only): WT120Z TW-3x2.5-L1500 10pcs; Full EOC (B2B Only): 872016975519299; Displayed Order Code (B2B only): 75519299; Material number (12NC): 911401816987; SAP Numerator - Quantity Per Pack: 10; SAP EAN/UPC - Piece/Set/Case: 8720169755192; SAP Numerator - Packs per outer box: 1; EAN/UPC - Case: 8720169754522; (c) Signify