The lighting system must be CoreLine Tubular Waterproof from Philips or, alternatively, it must have equivalent properties and meet the following criteria: The lighting system must be ENEC-certified. It should come with a 5-year manufacturer's warranty. The lighting system should offer a high efficiency with up to 160lm/W and provide a lamp lifetime of 100,000 hours at L80. The LEDs must have a high CRI of 80 and a light colour temperature of 4000K. The lighting system must include a choice of either ammonia-resistant PMMA or waterproof with tubular, industrial shape enabled by the PC version. In addition, it must offer a choice of combined high ingress and mechanical protection: IP67/IP69K and IK06 for the PMMA version, and IP68/IP69K and IK10 for the PC version. Luminaires should be easy to install, have an external connection and be through-wired. Luminous flux tolerance: +/-10%; Initial chromaticity: (0.38, 0.38) SDCM<3; Power consumption tolerance: +/-10%; Control gear failure rate at median useful life 50,000 h: 5 %; Control gear failure rate at median useful life 100,000 h: 10 %; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 50000 h: L90; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 100000 h: L80; Number of gear units: Unit; Driver included: Yes; Value ladder: Performance; Warranty period: 5 years; Luminous Flux: 7,000 lm; Correlated Colour Temperature (Nom): 4000 K; Luminous efficacy (rated) (nom.): 161 lm/W; Colour rendering index (CRI): >80; Light source colour: 840 neutral white; Optic type: Beam angle 120°, Oval reflector; Luminaire light beam spread: 120°; Unified Glare Rating (CEN): 30; Input Voltage: 220-240 V; Line Frequency: 50 to 60 Hz; Inrush current: 28 A; Inrush time: 0.274 ms; Power: 43.5 W; Power Factor (Fraction): 0.90; Connection: Push-in connector 3-pole; Cable: -; Number of products on MCB (16 A type B): 21; Suitable for random switching: No; Protection class IEC: Safety class I; Dimmable: No; Driver/power unit/transformer: Power supply unit (On/Off); Constant light output: No; Housing material: Plastic; Reflector material: Steel; Optic material: Polymethyl methacrylate; Optical cover/lens material: Polymethyl methacrylate; Fixation material: Stainless steel; Housing Colour: White; Optical cover/lens finish: Opal; Overall length: 1,610 mm; Overall height: 79 mm; Overall diameter: 79 mm; Ingress protection code: IP67 | Dust penetration-protected, watertight; Mech. impact protection code: IK06 | 1 J; Net Weight: 1.560 kg; Central Emergency: No; Glow-wire test: Temperature 650 °C, duration 30 s; Flammability mark: For mounting on easily flammable surfaces; CE mark: Yes; ENEC mark: ENEC mark; EU RoHS compliant: Yes; Performance ambient temperature Tq: 25 °C; Ambient temperature range: -20 to +40 °C; Sustainability rating: Unclassified; Display Name Product: WT210C G2 LED70S/840 PSU TW1 PMMA L1500; Displayed Order Code Description (DTN, B2B only): WT210C G2 LED70S/840 PSU TW1 PMMA L1500; Full EOC: 872110332962299; Displayed Order Code (B2B only): 911401827888; Material number (12NC): 911401827888; SAP numerator – quantity per pack: 1; SAP EAN/UPC — Piece/Set/Case: 8721103329622; Numerator – packs per outer box: 6; EAN/UPC - Case: 8721103329790; (c) Signify