The lighting system must be Philips CoreLine panel Gen6 or equal to the following criteria: The lighting system must be ENEC-certified. It should come with a 5-year manufacturer's warranty. The lighting system should offer a lifetime of up to 100,000 hours @L80/ 50,000 hours @L90. It should include a choice of flicker-free drivers such as On/Off, DALI control, and integrated wireless connectivity. In addition, optional emergency lighting must be available. The luminaires must also have either quick connectors, WAGO, or Schuko connectors to ensure fast installation. The LEDs must have a high CRI of 80 or 90 and a low SDCM of <3. Additional characteristics of the required lighting system include an operating temperature of +10 to +40ºC, a loose driver, a performance ambient temperature (Tq) of +25ºC, a control gear failure rate of 5% at a median useful life of 50,000 hours. The housing must be steel, the optical cover must be polystyrene, and the color must be white (RAL 9003). The optical module must be sealed so that no internal cleaning will be required. Luminous flux tolerance: -10% / +10%; Initial chromaticity: (0.38, 0.38) SDCM ≤3; Power consumption tolerance: +/-10%; SDCM: SDCM≤3; Control gear failure rate at median useful life 50,000 h: 5 %; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 50000 h: L90; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 100000 h: L80; Number of gear units: Unit; Driver included: Yes; Value ladder: Performance; Warranty period: 5 years; Luminous Flux: 3,100 lm, 3,600 lm, 4,300 lm; Correlated Colour Temperature (Nom): 4000 K; Luminous efficacy (rated) (nom.): 140 lm/W; Colour rendering index (CRI): >80; Light source colour: 840 neutral white; Optic type: Beam angle 90°; Luminaire light beam spread: 90°; Unified Glare Rating (CEN): 19; All-in: All-in, Multi Lumen; Input Voltage: 220 to 240 V; Line Frequency: 50 or 60 Hz; Inrush current: 22.6 A; Inrush time: 0.254 ms; Power: 31 W; Power Factor (Fraction): 0.9; Connection: Push-in connector 3-pole; Cable: Cable with connector; Number of products on MCB (16 A type B): 21; Suitable for random switching: Not applicable; Protection class IEC: Safety class II; Dimmable: No; Driver/power unit/transformer: Power supply unit; Constant light output: No; Housing material: Steel; Reflector material: Steel; Optic material: Polymethyl methacrylate; Optical cover/lens material: Polycarbonate; Fixation material: -; Housing Colour: White RAL 9003; Optical cover/lens finish: Structured optic; Overall length: 595 mm; Overall width: 595 mm; Overall height: 35 mm; Dimensions (height x width x depth): 35 x 595 x 595 mm ; Ingress protection code: IP20/40 | Finger-protected, Emitting surface; Mech. impact protection code: IK03 | 0.35 J reinforced; Net Weight: 2.000 kg; Emergency flux: 380 lm; Central Emergency: No; Emergency lighting: Emergency lighting ready (through compatible battery kit accessory); Glow-wire test: Temperature 650 °C, duration 30 s; Flammability mark: For mounting on normally flammable surfaces; CE mark: Yes; ENEC mark: ENEC mark; EU RoHS compliant: Yes; Performance ambient temperature Tq: 25 °C; Flickering value (PstLM): 1; Stroboscopic effect: 0.4; Ambient temperature range: -10 to +35 °C; Sustainability rating: Unclassified; GWP total A1-A3 (CO2eq) in EPD: 24.6 kg CO₂e; Product non-virgin material ratio: 10.1 %; Recyclable the content ratio of the finished product: 47.9 %; GWP total B6 (kg CO2eq) Declared Unit: Please calculate using your local energy mix value: Power Declared Unit (kW) * Service life (hrs) Declared Unit * Energy mix (kg CO2eq / kwh); GWP total B6 (kg CO2eq) Functional Unit: Please calculate using your local energy mix value: POWER DECLARED UNIT (kW) * 1000 (lm) / LUMEN OUTPUT DECLARED UNIT (lm) * 35000 (hrs) * ENERGY MIX (kg CO2 eq / kwh); Display Name Product: RC132V G6 31_43S/840 PSU ELR IK03 60x60; Displayed Order Code Description (DTN, B2B only): RC132V G6 31_43S/840 PSU ELR IK03 60x60; Full EOC: 872110333011699; Displayed Order Code (B2B only): 911401830488; Material number (12NC): 911401830488; SAP numerator – quantity per pack: 1; SAP EAN/UPC — Piece/Set/Case: 8721103330116; Numerator – packs per outer box: 4; EAN/UPC - Case: 8721103330147; (c) Signify