The lighting system must be CoreLine batten from Signify or, alternatively, it must be equal to the following criteria: The lighting system must be ENEC-certified. It will come with a 5-year manufacturer’s warranty. It should offer an efficacy of at least 130 lm/W and a lifetime of 50,000 hours L70. The system should also offer a wide range of options including a selection of lengths 600cm/1200cm/1500cm/1800cm, up to 10,000 lm and two light colours: 3000K and 4000K. The LEDs must have a high CRI of 80, and a low SDCM of <3. luminaires should be easy to install and feature toolless electrical connection. It shall enable easy light-line creation, without using additional tools or accessories. In addition, the lighting system should offer optional DALI control and integrated wireless connectivity. It should also offer 3-hour emergency lighting. Luminous flux tolerance: +/-10%; Initial chromaticity: (0.38, 0.38) SDCM≤3; Power consumption tolerance: +/-10%; SDCM: SDCM≤3; Control gear failure rate at median useful life 50,000 h: 5 %; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 50000 h: L80; Light source replaceable: No; Number of gear units: Unit; Driver included: Yes; Service Tag: Yes; Lighting Technology: LED; Value ladder: Performance; Warranty period: 5 years; Luminous Flux: 8,000 lm; Saturated Red (R9): <50; Correlated Colour Temperature (Nom): 4000 K; Luminous efficacy (rated) (nom.): 136 lm/W; Colour rendering index (CRI): >80; Light source colour: 840 neutral white; Optic type: Beam angle 120°; Luminaire light beam spread: 120°; Unified Glare Rating (CEN): 26; Input Voltage: 220-240 V; Line Frequency: 50 or 60 Hz; Inrush current: 15.7 A; Inrush time: 0.678 ms; Power: 59 W; Power Factor (Fraction): 0.9; Connection: Push-in connector 3-pole; Cable: -; Number of products on MCB (16 A type B): 8; Suitable for random switching: Not applicable; Protection class IEC: Safety class I; Feed-through wiring: Simple connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included); Dimmable: No; Driver/power unit/transformer: Power supply unit (On/Off); Control interface: -; Constant light output: No; Housing material: Steel; Reflector material: -; Optic material: Polycarbonate; Optical cover/lens material: Polycarbonate; Fixation material: -; Housing Colour: White; Optical cover/lens finish: Opal; Overall length: 1,450 mm; Overall width: 65 mm; Overall height: 65 mm; Dimensions (height x width x depth): 65 x 65 x 1450 mm ; Ingress protection code: IP20 | Finger-protected; Mech. impact protection code: IK04 | 0.5 J standard plus; Net Weight: 1.040 kg; Central Emergency: No; Emergency lighting: Emergency lighting ready (through compatible battery kit accessory); Glow-wire test: Temperature 650 °C, duration 30 s; Flammability mark: For mounting on normally flammable surfaces; CE mark: Yes; ENEC mark: ENEC mark; Photobiological risk: Photobiological risk group 0 @200mm to EN62778; Photobiological risk specification: 0.2 m; EU RoHS compliant: Yes; Performance ambient temperature Tq: 25 °C; Flickering value (PstLM): 1; Stroboscopic effect: 1.6; Ambient temperature range: -20 to +40 °C; Sustainability rating: Unclassified; Repair class: Repair Class D, this product is not designed to be repaired.; GWP total A1-A3 (CO2eq) in EPD: 17.1 kg CO₂e; Product non-virgin material ratio: 26.1 %; Recyclable the content ratio of the finished product: 67.2 %; GWP total B6 (kg CO2eq) Declared Unit: Please calculate using your local energy mix value: Power Declared Unit (kW) * Service life (hrs) Declared Unit * Energy mix (kg CO2eq / kwh); GWP total B6 (kg CO2eq) Functional Unit: Please calculate using your local energy mix value: POWER DECLARED UNIT (kW) * 1000 (lm) / LUMEN OUTPUT DECLARED UNIT (lm) * 35000 (hrs) * ENERGY MIX (kg CO2 eq / kwh); Display Name Product: BN126C LED80S/840 PSU L1500; Displayed Order Code Description (DTN, B2B only): BN126C LED80S/840 PSU L1500; Full EOC: 871951494886099; Displayed Order Code (B2B only): 911401834784; Material number (12NC): 911401834784; SAP numerator – quantity per pack: 1; SAP EAN/UPC — Piece/Set/Case: 8719514948860; Numerator – packs per outer box: 6; EAN/UPC - Case: 8719514949089; (c) Signify