The Philips Ledinaire high wattage floodlight should have high lumen output up to 60,000 lm with a lumen tolerance of +/-10%. The energy-efficient LED technology must have an efficacy of 120 lm/W and a power factor of >0.9. With a durable aluminium die-cast housing and tempered glass. Protection Class I, IP65 rating and a versatile 360° orientable U offset bracket. Colour of the housing is grey RAL 7043 and the operating temperature range is -25°C to +40°C. Luminous flux tolerance: +/-10%; Initial chromaticity: (0.380,0.380) SDCM≤5; Power consumption tolerance: +/-10%; Init. Colour Rendering Index Tolerance: 0; Control gear failure rate at median useful life 50,000 h: 7.5 %; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 50000 h: L70; Lamp family code: -; Number of gear units: 2 units; Driver included: Yes; Light source engine type: LED; Value ladder: Value; Warranty period: 5 years; Upwards light output ratio: 0; Luminous Flux: 60,000 lm; Correlated Colour Temperature (Nom): 4000 K; Luminous efficacy (rated) (nom.): 120 lm/W; Colour rendering index (CRI): 80; Light source colour: 840 neutral white; Luminaire light beam spread: 110°; Optic type outdoor: Symmetrical; Effective projected area: 0.270 m²; Input Voltage: 220 to 240 V; Line Frequency: 50 or 60 Hz; Inrush current: 140 A; Inrush time: 0.05 ms; Power: 500 W; Power Factor (Fraction): 0.9; Connection: Flying leads/cables; Cable: Cable 1.0 m without plug 3-pole; Number of products on MCB (16 A type B): 5; Protection class IEC: Safety class I; Surge Protection (Common/Differential): 6/4 kV kV; Dimmable: No; Driver/power unit/transformer: Power supply unit (On/Off); Control interface: -; Constant light output: No; Housing material: Aluminium die-cast; Reflector material: Polycarbonate; Optic material: Glass; Optical cover/lens material: Tempered glass; Fixation material: Steel; Housing Colour: Aluminium and grey; Mounting device: Mounting bracket; Optical cover/lens shape: Flat; Optical cover/lens finish: Clear; Overall length: 692 mm; Overall width: 491 mm; Overall height: 52 mm; Dimensions (height x width x depth): 52 x 491 x 692 mm ; Ingress protection code: IP65 | Dust penetration-protected, jet-proof; Mech. impact protection code: IK08 | 6 J; Standard tilt angle post-top: -; Standard tilt angle side entry: -; Mounting: Wall, Wall-mounting bracket; Optical cover type: Flat glass; Net Weight: 10.000 kg; Flammability mark: For mounting on normally flammable surfaces; CE mark: Yes; ENEC mark: -; EU RoHS compliant: Yes; Performance ambient temperature Tq: 25 °C; Ambient temperature range: -25°C to 50°C; Sustainability rating: Unclassified; Repair class: Repair Class D, this product is not designed to be repaired.; GWP total A1-A3 (CO2eq) in EPD: 255 kg CO₂e; Product non-virgin material ratio: 14.5 %; Recyclable the content ratio of the finished product: 68.2 %; GWP total B6 (kg CO2eq) Declared Unit: Please calculate using your local energy mix value: Power Declared Unit (kW) * Service life (hrs) Declared Unit * Energy mix (kg CO2eq / kwh); GWP total B6 (kg CO2eq) Functional Unit: Please calculate using your local energy mix value: POWER DECLARED UNIT (kW) * 1000 (lm) / LUMEN OUTPUT DECLARED UNIT (lm) * 35000 (hrs) * ENERGY MIX (kg CO2 eq / kwh); Display Name Product: BVP166 LED600/840 PSU 500W SWB; Displayed Order Code Description (DTN, B2B only): BVP166 LED600/840 PSU 500W SWB; Full EOC: 872016976650199; Displayed Order Code (B2B only): 911401844287; Material number (12NC): 911401844287; SAP numerator – quantity per pack: 1; SAP EAN/UPC — Piece/Set/Case: 8720169766501; Numerator – packs per outer box: 2; EAN/UPC - Case: 8720169766549; (c) Signify