The lighting system must be CoreLine Tubular Waterproof from Philips or, alternatively, it must prove equivalent properties and meet the following criteria: The lighting system must be ENEC-certified. It should come with a 5-year manufacturer’s warranty. The lighting system should offer a high efficiency with up to 130lm/W and provide a lamp lifetime of 50,000 hours at L80. The LEDs must have a high CRI of 80 and a light color temperature of 4000K. The lighting system must include a choice of either ammonia-resistant PMMA or waterproof with tubular, industrial shape enabled by PC version. In addition, it must include a choice of combined high ingress and mechanical protection of IP67/P69K and IK06 (PMMA) and IP68 and IK10. Luminaires should be easy to install, have an external connection and be through-wired. Value ladder: Performance; Input Voltage: - V; Line Frequency: - Hz; Protection class IEC: -; Overall length: 28.8 mm; Overall width: 18.6 mm; Overall height: 1,000 mm; Dimensions (Height x Width x Depth): 1000 x 19 x 29 mm ; Material: Stainless steel; Ingress protection code: -; Mech. impact protection code: -; Accessory color: Steel; Net Weight: 0.170 kg; CE mark: Yes; EU RoHS compliant: Yes; Display Name Product: WT210Z SC; Displayed Order Code Description (DTN, B2B only): WT210Z SC; Full EOC (B2B Only): 871951495611799; Displayed Order Code (B2B only): 95611799; Material number (12NC): 911401867884; SAP Numerator - Quantity Per Pack: 1; SAP EAN/UPC - Piece/Set/Case: 8719514956117; SAP Numerator - Packs per outer box: 100; EAN/UPC - Case: 8719514956131; (c) Signify