The lighting system must be CoreLine waterproof from Philips or, alternatively, it must be equal to the following criteria: The lighting system must be ENEC-certified. It will come with a 5-year manufacturer’s warranty. The lighting system should also offer a lifetime of 100,000 hours L80. It should include a DALI control, and integrated wireless connectivity. In addition, optional Emergency Lighting must be available. The luminaires must provide an efficacy of at least 160 lm/W. The system must offer a wide choice of options including L600/1200/1500, up to 120000lm, 4000K. The LEDs must have a high CRI of 80, and a low SDCM of <3. Luminaires should be easy-to-install and feature toolless electrical connection. Optional through wiring 1- and 3- phases as well as waterproof external connector shall be offered. Input Voltage: 450 V; Overall length: 1,315 mm; Overall width: 20 mm; Overall height: 18 mm; Dimensions (Height x Width x Depth): 18 x 20 x 1315 mm ; Material: Polyvinylchloride; Net Weight: 0.090 kg; CE mark: Yes; EU RoHS compliant: Yes; Display Name Product: WT120Z TW-2x2.5-L1500 10PCS; Displayed Order Code Description (DTN, B2B only): WT120Z TW-2x2.5-L1500 10PCS; Full EOC (B2B Only): 872110334909599; Displayed Order Code (B2B only): 911401883388; Material number (12NC): 911401883388; SAP Numerator - Quantity Per Pack: 10; SAP EAN/UPC - Piece/Set/Case: 8721103349095; SAP Numerator - Packs per outer box: 6; EAN/UPC - Case: 8721103349125; (c) Signify