The lighting system must be TubeLine or, alternatively, it must meet the following criteria: The product family range should offer a wide range of lumen outputs, by means of at least two dedicated housing sizes, 1 metre and 2 metre lengths with a source flux from 1,500 to 16,000 lumens. Maximum LED pitch distance is 15 cm to ensure visual line effect. Luminaires should be suitable for remote driver set-up, tested and approved for up to a 100-metre LED cable. Electrical safety class I and II. A choice of symmetrical and asymmetrical, narrow, wide and extra-wide optics and counter-beam optics (with optional louvre) must be available, as well as a choice of colour temperatures (3,000, 4,000 or 5,700 K). Minimal lamp efficacy of 160 lm/W. The luminaires must be ingress-protected to IP66 and impact-protected to IK09. The lifetime should be at least 100,000 hours @L95. The luminaires must have a QR-based identification system that makes each luminaire uniquely identifiable, thereby enabling installation, maintenance and spare part information to be easily and accurately referenced. The luminaires must have control options for DALI 2.0 and D4i to allow optimal integration in tunnel-control and monitoring systems. The lighting system must feature ENEC-certified LED-based luminaires. The luminaire has a warranty period of five years. Luminous flux tolerance: +/-7%; Initial chromaticity: (0.433, 0.403) SDCM <3; Power consumption tolerance: +/-10%; Init. Colour Rendering Index Tolerance: +/-2; SDCM: SDCM≤3; Control gear failure rate at median useful life 100,000 h: 10 %; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 100000 h: L97; Lamp family code: LED120 | LED module 12000 lm; Light source replaceable: No; Number of gear units: Unit; Gear: -; Driver included: No; Light source engine type: LED; Service Tag: Yes; Lighting Technology: LED; Value ladder: Specification; Warranty period: 3 years; Upwards light output ratio: 0; Luminous Flux: 10,800 lm; Correlated Colour Temperature (Nom): 4000 K; Luminous efficacy (rated) (nom.): 150 lm/W; Colour rendering index (CRI): 70; Number of light sources: 48; Light source colour: 740 neutral white; Luminaire light beam spread: 150°; Optic type outdoor: Distribution tunnel symmetrical; Effective projected area: 0.15728 m²; Input Voltage: 144 V; Line Frequency: 0 Hz; Inrush current: 0 A; Inrush time: 0 ms; Power: 72 W; Power Factor (Fraction): 0.99; Connection: Flying leads/cables; Cable: Cord with plug Wieland/Adels compatible 3-pole; Number of products on MCB (16 A type B): 11; Protection class IEC: Safety class I; Surge Protection (Common/Differential): -; Dimmable: No; Driver/power unit/transformer: -; Constant light output: No; Housing material: Aluminium; Reflector material: Polycarbonate; Optic material: Polymethyl methacrylate; Optical cover/lens material: Glass; Fixation material: Aluminium; Housing Colour: Aluminium; Mounting device: -; Optical cover/lens shape: Flat; Optical cover/lens finish: Clear; Overall length: 1,998 mm; Overall width: 109 mm; Overall height: 34 mm; Dimensions (height x width x depth): 34 x 109 x 1998 mm ; Ingress protection code: IP66 | Dust penetration-protected, jet-proof; Mech. impact protection code: IK09 | 10 J; Standard tilt angle post-top: -; Standard tilt angle side entry: -; Optical cover type: Flat glass; Net Weight: 6.000 kg; Flammability mark: -; CE mark: Yes; ENEC mark: ENEC mark; Photobiological risk: Photobiological risk group 1 @200mm to EN62778; EU RoHS compliant: Yes; Performance ambient temperature Tq: 25 °C; Remarks: *– According to the Lighting Europe guidance paper 'Evaluating the performance of LED -based luminaires – January 2018¡: statistically there is no relevant difference in lumen maintenance between the B50 and, for example, the B10. Therefore, the median useful life (B50) value also represents the B10 value., * At extreme ambient temperatures the luminaire might automatically dim down to protect components; Ambient temperature range: -40 to +50 °C; Sustainability rating: Unclassified; Repair class: Repair Class B, the driver and light source of this luminaire can be replaced by a service technician. Parts and documentation are available for an extended period of time.; GWP total A1-A3 (CO2eq) in EPD: 104 kg CO₂e; Product non-virgin material ratio: 2.43 %; Recyclable the content ratio of the finished product: 62 %; GWP total B6 (kg CO2eq) Declared Unit: Please calculate using your local energy mix value: Power Declared Unit (kW) * Service life (hrs) Declared Unit * Energy mix (kg CO2eq / kwh); GWP total B6 (kg CO2eq) Functional Unit: Please calculate using your local energy mix value: POWER DECLARED UNIT (kW) * 1000 (lm) / LUMEN OUTPUT DECLARED UNIT (lm) * 35000 (hrs) * ENERGY MIX (kg CO2 eq / kwh); Display Name Product: BGP360 LED120/740 DTS CFW C250W GP; Displayed Order Code Description (DTN, B2B only): BGP360 LED120/740 DTS CFW C250W GP; Full EOC: 871869909432400; Displayed Order Code (B2B only): 912300023653; Material number (12NC): 912300023653; SAP numerator – quantity per pack: 1; SAP EAN/UPC — Piece/Set/Case: 8718699094324; Numerator – packs per outer box: 1; EAN/UPC - Case: 8718699094324; Product family code: BGP360 | TubeLine 2M; (c) Signify