The lighting system must be Coreline tempo large from Philips or, alternatively, it must be equal to the following criteria: the lighting system must feature ENEC-certified LED-based luminaires that are direct 1:1 retrofit replacements for conventional technology, thereby retaining the same electrical installation and poles. It must offer retrofit replacement for luminaires of up to 400 W HPT-T. The lighting system must have a QR-based identification system that makes each luminaire uniquely identifiable, thereby enabling installation, maintenance and spare part information to be easily and accurately referenced. Each luminaire must have a U-shaped mounting bracket and an external quick 3-pole IP68 connector. The luminaires must have a long lifetime of 75,000 hours L80 at Tq +25 ºC, and offer a high efficacy of 120 lm/W. The system should also offer a choice of system flux – 16,000, 21,000 and 26,000 lumen. The luminaires must be ingress-protected to IP66 and impact-protected to IK08. They must also have a high surge protection of 6 kV/8 kV. Luminous flux tolerance: +/-7%; Initial chromaticity: (0.382, 0.379) SDCM <5; Power consumption tolerance: +/-10%; Init. Colour Rendering Index Tolerance: +/-2; SDCM: SDCM≤5; Control gear failure rate at median useful life 50,000 h: 10 %; Control gear failure rate at median useful life 100,000 h: 10 %; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 75000 h: L80; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 100000 h: L90; Lamp family code: LED260-4S | LED module, system flux 26000 lm; Light source replaceable: Yes; Number of gear units: Unit; Driver included: Yes; Light source engine type: LED; Service Tag: Yes; Lighting Technology: LED; Value ladder: Performance; Warranty period: 5 years; Upwards light output ratio: 0; Luminous Flux: 26,000 lm; Correlated Colour Temperature (Nom): 4000 K; Luminous efficacy (rated) (nom.): 146 lm/W; Colour rendering index (CRI): 70; Number of light sources: 80; Light source colour: 740 neutral white; Luminaire light beam spread: 70° x 21°; Optic type outdoor: Symmetrical; Effective projected area: 0.15 m²; Input Voltage: 220 to 240 V; Line Frequency: 50 to 60 Hz; Inrush current: 53 A; Inrush time: 0.3 ms; Power: 182 W; Power Factor (Fraction): 0.99; Connection: External connector; Cable: Cable 1.0 m with plug Wieland/Adels compatible 3-pole; Number of products on MCB (16 A type B): 8; Protection class IEC: Safety class I; Surge Protection (Common/Differential): Surge protection level until 6 kV differential mode and 8 kV common mode; Total harmonic distortion: 6 %; Dimmable: No; Driver/power unit/transformer: Power supply unit (On/Off); Constant light output: No; Housing material: Aluminium; Reflector material: -; Optic material: Polycarbonate; Optical cover/lens material: Glass; Fixation material: Aluminium; Housing Colour: Grey; Mounting device: Wall-mounting bracket; Optical cover/lens shape: Flat; Optical cover/lens finish: Clear; Overall length: 340.5 mm; Overall width: 422 mm; Overall height: 67.4 mm; Dimensions (height x width x depth): 67 x 422 x 341 mm ; Ingress protection code: IP66 | Dust penetration-protected, jet-proof; Mech. impact protection code: IK08 | 5 J vandal-protected; Standard tilt angle post-top: 0°; Standard tilt angle side entry: 0°; Optical cover type: Flat glass; Net Weight: 7.800 kg; Central Emergency: No; Flammability mark: For mounting on normally flammable surfaces; CE mark: Yes; ENEC mark: ENEC mark; Photobiological risk: Photobiological risk group 1 @200mm to EN62778; EU RoHS compliant: Yes; Performance ambient temperature Tq: 25 °C; Remarks: *– According to the Lighting Europe guidance paper 'Evaluating the performance of LED -based luminaires – January 2018¡: statistically there is no relevant difference in lumen maintenance between the B50 and, for example, the B10. Therefore, the median useful life (B50) value also represents the B10 value., * At extreme ambient temperatures the luminaire might automatically dim down to protect components; Ambient temperature range: -40 to +45 °C; Sustainability rating: Unclassified; GWP total A1-A3 (CO2eq) in EPD: 75 kg CO₂e; Product non-virgin material ratio: 5.11 %; Recyclable the content ratio of the finished product: 40.9 %; GWP total B6 (kg CO2eq) Declared Unit: Please calculate using your local energy mix value: Power Declared Unit (kW) * Service life (hrs) Declared Unit * Energy mix (kg CO2eq / kwh); GWP total B6 (kg CO2eq) Functional Unit: Please calculate using your local energy mix value: POWER DECLARED UNIT (kW) * 1000 (lm) / LUMEN OUTPUT DECLARED UNIT (lm) * 35000 (hrs) * ENERGY MIX (kg CO2 eq / kwh); Display Name Product: BVP130 LED260-4S/740 PSU S ALU C1KC3 T35; Displayed Order Code Description (DTN, B2B only): BVP130 LED260-4S/740 PSU S ALU C1KC3 T35; Full EOC: 871869909642700; Displayed Order Code (B2B only): 912300023663; Material number (12NC): 912300023663; SAP numerator – quantity per pack: 1; SAP EAN/UPC — Piece/Set/Case: 8718699096427; Numerator – packs per outer box: 1; EAN/UPC - Case: 8718699096427; Product family code: BVP130 | CORELINE TEMPO LARGE; (c) Signify