The lighting system must be TownTune or, alternatively, it must be equal to the following criteria: The lighting system must feature ENEC-certified LED-based luminaires, suitable for new installation or 1:1 retrofit replacements of post top luminaires in the urban environment. The luminaire must be part of a family, extending application possibility throughout the area yet making maintenance needs cheaper and easier through shared components. The family shall offer flexibility to include, direct or future deployment, accessories to individualize look and feel by adding top canopies. In other versions in the family also a decorative ring can be added. This specification is valid for TownTune CCB (featuring a conical bowl with GentleBeam finish). It should offer a wide range of lumen outputs, with a system flux ranging from 600 up to 13,000 lumens in a flat PC bowl. A high efficacy of up to 135 Lm/W must be possible. A wide choice of at least 30 symmetrical, asymmetrical, and street optics must be available to optimize per application. The bowl must have GentleBeam finish to increase visual comfort yet keep maximum efficacy. An optional louvre for obtrusive or backlight (except for symmetric optic) must be available, also as retrofit. Also, a wide choice of color temperatures (730, 740, 727, 722 or 830) for the light engine must be available. An optimized ClearStar version with light color 518 or 420 is available for environmental sensitive situations. The lighting system must have a QR-based identification system that makes each luminaire uniquely identifiable, thereby enabling installation, maintenance, and spare part information to be easily and accurately referenced. The luminaires must be ingress protected to IP66, impact protected to IK10, and must have a spigot for post top 60mm or 76mm mast connection. The luminaires should also have a long lifetime of 100,000 hours at L93 minimum. And the system must have a wide choice of dimming and control options such as lineswitch, dynadim, CLO, Dali, up to Zhaga system ready Zd4i compatibility with Interact City to optimize efficiency via future-deployed intelligent lighting. Optionally also a bottom facing Zhaga system ready Zd4i socket for future sensors. The luminaire has a warranty period of 5 years. Luminous flux tolerance: +/-7%; Initial chromaticity: (0.434, 0.403) SDCM<5; Power consumption tolerance: +/-10%; Init. Color Rendering Index Tolerance: +/-2; SDCM: SDCM≤5; Control gear failure rate at median useful life 100000 h: 10 %; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 100000 h: L97; Lamp family code: LED22 | LED module 2200 lm; Light source replaceable: Yes; Number of gear units: 1 unit; Driver included: Yes; Light source engine type: LED; Service tag: Yes; Lamp Type: LED; Value ladder: Performance; Warranty period: 5 years; Upward light output ratio: 0.0313; Luminous Flux: 1,760 lm; Correlated Color Temperature (Nom): 3000 K; Luminous Efficacy (rated) (Nom): 119 lm/W; Color rendering index (CRI): 70; Light source color: 730 warm white; Luminaire light beam spread: 12° - 29° × 152°; Optic type outdoor: Distribution wide 50; Effective projected area: 0.09 m²; Input Voltage: 220 to 240 V; Line Frequency: 50 to 60 Hz; Inrush current: 15 A; Inrush time: 0.295 ms; Power: 14.8 W; Power Factor (Fraction): 0.98; Connection: Screw connection block 5-pole; Cable: -; Number of products on MCB of 16 A type B: 29; Protection class IEC: Safety class I; Surge Protection (Common/Differential): Surge protection level until 6 kV differential mode and 6 kV common mode; Dimmable: No; Driver/power unit/transformer: Power supply unit (On/Off); Control interface: -; Constant light output: No; DALI Type: DALI-2™; Maximum dim level: 10%; Housing Material: Aluminium die-cast ADC1 - alloy grade (EN AC-47100); Reflector material: -; Optic material: Acrylate; Optical cover material: Polycarbonate; Fixation material: Stainless steel; Housing Color: Anthracite; Mounting device: Post-top for diameter 62 mm; Optical cover shape: Conical; Optical cover finish: Textured; Overall width: 477 mm; Overall height: 427 mm; Overall diameter: 477 mm; Ingress protection code: IP66 | Dust penetration-protected, jet-proof; Mech. impact protection code: IK10 | 20 J vandal-resistant; Standard tilt angle posttop: 0°; Standard tilt angle side entry: -; Optical cover type: Polycarbonate bowl/cover structured; Weight product without package: 8.000 kg; Flammability mark: For mounting on normally flammable surfaces; CE mark: Yes; ENEC mark: ENEC mark; Photobiological risk: Photobiological risk group 0 @200mm to EN62778; EU RoHS compliant: Yes; Performance ambient temperature Tq: 25 °C; Ambient temperature range: -40 to +35 °C; Sustainability rating: Signify Circle; Repair class: Repair Class B, the driver and light source of this luminaire can be replaced by a service technician. Parts and documentation are available for an extended period of time.; Display Name Product: BDP275 LED22-4S/730 DW50 DGR D9 62P; Displayed Order Code Description (DTN, B2B only): BDP275 LED22-4S/730 DW50 DGR D9 62P; Full EOC (B2B Only): 871951424210400; Displayed Order Code (B2B only): 912300060131; Material number (12NC): 912300060131; SAP Numerator - Quantity Per Pack: 1; SAP EAN/UPC - Piece/Set/Case: 8719514242104; SAP Numerator - Packs per outer box: 1; EAN/UPC - Case: 8719514242104; Product family code: BDP275 | TOWNTUNE CCB PLUS; (c) Signify