The lighting system must be Coreline tempo small gen2 from Philips or, alternatively, it must be equal to the following criteria: The lighting system must feature ENEC-certified LED-based luminaires that are direct 1:1 retrofit replacements for conventional technology, thereby retaining the same electrical installation and poles. It must offer retrofit replacement for luminaires with 70W HID lamps. The lighting system must have a QR-based identification system that makes each luminaire uniquely identifiable, thereby enabling installation, maintenance, and spare part information to be easily and accurately referenced. The luminaires must have a long lifetime of 100,000 hours L80 at Tq +25ºC, and offer a high efficacy of minimum 130 lm/W. The system should also offer a system flux of 4,000 lumen and 6,000 lumen.The luminaires must be impact protected to IK08 and have a water and dust protection to IP66. Each luminaire must have an external quick 3-pole IP68 connector and a surge protection of 6-8KV. Luminous flux tolerance: +/-7%; Initial chromaticity: (0.434, 0.403) SDCM <5; Power consumption tolerance: +/-10%; Init. Color Rendering Index Tolerance: +/-2; SDCM: SDCM≤5; Control gear failure rate at median useful life 75000 h: 10 %; Control gear failure rate at median useful life 100000 h: 10 %; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 75000 h: L80; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 100000 h: L90; Lamp family code: LED73 | LED module 7300 lm; Number of gear units: 1 unit; Driver included: Yes; Light source engine type: LED; Service tag: Yes; Lamp Type: LED; Value ladder: Performance; Warranty period: 5 years; Upward light output ratio: 0; Luminous Flux: 6,278 lm; Correlated Color Temperature (Nom): 4000 K; Luminous Efficacy (rated) (Nom): 145 lm/W; Color rendering index (CRI): 70; Light source color: 740 neutral white; Luminaire light beam spread: 60° x 120°; Optic type outdoor: Asymmetrical; Effective projected area: 0.02 m²; Input Voltage: 220 to 240 V; Line Frequency: 50 to 60 Hz; Inrush current: 18 A; Inrush time: 0.3 ms; Power: 43 W; Power Factor (Fraction): 0.9; Connection: External connector; Cable: Cable 1.0 m with plug Wieland/Adels compatible 3-pole; Number of products on MCB of 16 A type B: 30; Protection class IEC: Safety class I; Surge Protection (Common/Differential): Surge protection level until 6 kV differential mode and 8 kV common mode; Total harmonic distortion: 9 %; Dimmable: No; Driver/power unit/transformer: Power supply unit (On/Off); Constant light output: No; Housing Material: Aluminum; Reflector material: -; Optic material: Polycarbonate; Optical cover material: Glass; Fixation material: Aluminum; Housing Color: Grey; Mounting device: Wall-mounting bracket; Optical cover shape: Flat; Optical cover finish: Clear; Overall length: 286.9 mm; Overall width: 211.5 mm; Overall height: 64 mm; Dimensions (Height x Width x Depth): 64 x 212 x 287 mm ; Ingress protection code: IP66 | Dust penetration-protected, jet-proof; Mech. impact protection code: IK08 | 5 J vandal-protected; Standard tilt angle posttop: 0°; Standard tilt angle side entry: 0°; Optical cover type: Flat glass; Net Weight: 2.570 kg; Central Emergency: No; Flammability mark: For mounting on normally flammable surfaces; CE mark: Yes; ENEC mark: ENEC mark; Photobiological risk: Photobiological risk group 1 @200mm to EN62778; EU RoHS compliant: Yes; Performance ambient temperature Tq: 25 °C; Ambient temperature range: -40 to +45 °C; Sustainability rating: Unclassified; Repair class: Repair Class D, this product is not designed to be repaired.; GWP total A1-A3 (CO2eq) in EPD: 48.1 kg CO₂e; Product non-virgin material ratio: 6.38 %; Recyclable content ratio of the finished product: 52.5 %; GWP total B6 (kg CO2eq) Declared Unit: Please calculate using your local energy mix value: Power Declared Unit (kW) * Service life (hrs) Declared Unit * Energy mix (kg CO2eq / kwh); GWP total B6 (kg CO2eq) Functional Unit: Please calculate using your local energy mix value: Power Declared Unit (kW) * 1000 (lm) /lumen output (lm) Declared Unit * 35000 (hrs) * Energy mix (kg CO2 eq / kwh); Display Name Product: BVP111 LED73-4S/740 OFA52; Displayed Order Code Description (DTN, B2B only): BVP111 LED73-4S/740 OFA52; Full EOC (B2B Only): 872016955682900; Displayed Order Code (B2B only): 55682900; Material number (12NC): 912300060469; SAP Numerator - Quantity Per Pack: 1; SAP EAN/UPC - Piece/Set/Case: 8720169556829; SAP Numerator - Packs per outer box: 1; EAN/UPC - Case: 8720169556829; Product family code: BVP111 | Coreline tempo small gen2; (c) Signify