The lighting system must be CityVario or, alternatively, it must be equal to the following criteria: The lighting system must feature ENEC-certified LED-based luminaires, suitable for new installation or 1:1 retrofit replacements luminaires in the urban environment. The luminaire must be part of a family, extending application possibility throughout the area yet making maintenance needs cheaper and easier through shared components. This specification is valid for all CityVario archetypes. It should offer a wide range of lumen outputs, with a system flux ranging from 800 up to 10,000 lumens. A high efficacy of up to 175 Lm/W must be possible. A wide choice of at least 30 symmetrical, asymmetrical, and street optics must be available to optimize per application. An optional louvre for obtrusive or must be available, also as retrofit. Also, a wide choice of color temperatures (730, 740, 727, 722 or 830) for the light engine must be available. The lighting system must have a QR-based identification system that makes each luminaire uniquely identifiable, thereby enabling installation, maintenance, and spare part information to be easily and accurately referenced. The luminaires must be ingress protected to IP66, impact protected to IK10, and must have a spigot for post top 60mm or 76mm mast connection or side entry. The luminaires should also have a long lifetime of 100,000 hours at L95 minimum. And the system must have a wide choice of dimming and control options such as lineswitch, dynadim, CLO, Dali, up to Zhaga system ready Zd4i compatibility with Interact City to optimize efficiency via future-deployed intelligent lighting. Luminaire needs to be Zgaha ready book 15 – in terms of fixation interfaces. The luminaire has a warranty period of 5 years. Luminous flux tolerance: +/-7%; Initial chromaticity: (0.43,0.40) SDCM<0.005; Power consumption tolerance: +/-10%; Init. Color Rendering Index Tolerance: +/-2; Control gear failure rate at median useful life 50000 h: 1.3 %; Control gear failure rate at median useful life 100000 h: 10 %; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 50000 h: L93; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 100000 h: L97; Lamp family code: LED60 | LED module 6000 lm; Number of gear units: 1 unit; Driver included: Yes; Light source engine type: LED; Value ladder: Performance; Warranty period: 5 years; Upward light output ratio: 0; Luminous Flux: 5,127 lm; Correlated Color Temperature (Nom): 3000 K; Luminous Efficacy (rated) (Nom): 155 lm/W; Color rendering index (CRI): 70; Light source color: 730 warm white; Luminaire light beam spread: 50° - 4° × 123°; Optic type outdoor: Distribution medium version 24 Peformance (for 5050); Effective projected area: 0.0144 m²; Input Voltage: 220-240 V; Line Frequency: 50 to 60 Hz; Inrush current: 18.7 A; Inrush time: 0.195 ms; Power: 33.1 W; Power Factor (Fraction): 0.98; Connection: -; Cable: -; Number of products on MCB of 16 A type B: 32; Protection class IEC: Safety class I; Surge Protection (Common/Differential): -; Dimmable: No; Driver/power unit/transformer: Non dimmable driver Economy (no LR/LC); Control interface: -; Constant light output: No; Housing Material: Aluminum Alloy; Reflector material: Glass; Optic material: Polycarbonate; Optical cover material: Glass; Fixation material: Aluminum; Housing Color: Dark gray; Mounting device: Side-entry for diameter 48 to 60 mm; Optical cover shape: Flat; Optical cover finish: Clear; Overall length: 459 mm; Overall width: 391.2 mm; Overall height: 131 mm; Overall diameter: 391 mm; Dimensions (Height x Width x Depth): 131 x 391 x 459 mm ; Parts color: All parts colored; Ingress protection code: IP66 | Dust penetration-protected, jet-proof; Mech. impact protection code: IK10 | 20 J vandal-resistant; Standard tilt angle posttop: -; Standard tilt angle side entry: 0°; Optical cover type: Glass; Net Weight: 6.700 kg; Central Emergency: No; Emergency lighting: -; Flammability mark: -; CE mark: Yes; ENEC mark: ENEC plus mark; EU RoHS compliant: Yes; Performance ambient temperature Tq: 25 °C; Ambient temperature range: -40 to +50 °C; Sustainability rating: Lighting for wellbeing, Signify Circle; Repair class: Repair Class B, the driver and light source of this luminaire can be replaced by a service technician. Parts and documentation are available for an extended period of time.; Non-virgin material ratio of the packaging: Cardboard > 80% recycled; Packaging Recyclable content ratio: Cardboard recycling rate > 80%; Packaging Material: Cardboard; Display Name Product: BPS300 LED60/730-1P DM16P 48/60S; Displayed Order Code Description (DTN, B2B only): BPS300 LED60/730-1P DM16P 48/60S; Full EOC (B2B Only): 872110336959800; Displayed Order Code (B2B only): 36959800; Material number (12NC): 912300060803; SAP Numerator - Quantity Per Pack: 1; SAP EAN/UPC - Piece/Set/Case: 8721103369598; SAP Numerator - Packs per outer box: 1; EAN/UPC - Case: 8721103369598; Product family code: BPS300 | CityVario Asymetric; (c) Signify