The lighting system must be CitySoul LED gen2 or, alternatively, it must be equal to the following criteria: the lighting system must feature ENEC-certified LED-based luminaires, suitable for new installation or renovation in urban environments. It should offer a wide range of lumen outputs, with a system flux ranging up to 20,640 lumens. A high efficacy of up to 155 lm/W must be possible. A wide choice of at least symmetrical, asymmetrical and street optics must be available to optimize per application. An optional louvre for obtrusive or backlight (except for symmetric optic) must be available, also as retrofit. There must be the option of installing a GentleBeam insert for situations demanding high levels of visual comfort and performance. A wide choice of color temperatures (730, 740, 727, 722 or 830) for the light engine must also be available. An optimized ClearStar version with light color 518 or 420 should be available for environmental sensitive situations. The luminaire should be available in two sizes for use with or without dedicated poles and brackets to increase flexibility and suit the specific application. Electrical safety class I and II. Ambient operating temperature range from -40° to +50°C .The lighting system must have a QR-based identification system that makes each luminaire uniquely identifiable, thereby enabling installation, maintenance, and spare part information to be easily and accurately referenced. The luminaire must be easy to open and provide direct access to both the gear and the light engine. The luminaires must be ingress protected to IP66, impact protected to IK08, and must have side-entry, post-top, catenary and suspended mounting for flexibility in application as a standard choice. The luminaires should also have a long lifetime of 100,000 hours @L95 minimum. And the system must have a wide choice of dimming and control options such as LineSwitch, DynaDimmer, CLO, DALI, up to Zhaga-D4i (ZD4i) ready compatibility with Interact City to optimize efficiency via future-deployed intelligent lighting. The luminaire must have a warranty period of 5 years. Luminous flux tolerance: +/-7%; Initial chromaticity: (0.433, 0.403) SDCM <5; Power consumption tolerance: +/-10%; Init. Color Rendering Index Tolerance: +/-2; SDCM: SDCM≤5; Control gear failure rate at median useful life 100000 h: 10 %; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 100000 h: L97; Lamp family code: LED60 | LED module 6000 lm; Number of gear units: 1 unit; Driver included: Yes; Light source engine type: LED; Value ladder: Performance; Warranty period: 5 years; Upward light output ratio: 0.01; Luminous Flux: 4,980 lm; Correlated Color Temperature (Nom): 3000 K; Luminous Efficacy (rated) (Nom): 146 lm/W; Color rendering index (CRI): 80; Light source color: 830 warm white; Luminaire light beam spread: -; Optic type outdoor: Distribution wide 52; Effective projected area: 0.05 m²; Input Voltage: 220 to 240 V; Line Frequency: 50 to 60 Hz; Inrush current: 21 A; Inrush time: 0.225 ms; Power: 34 W; Power Factor (Fraction): 0.98; Connection: Screw connection block; Cable: Cable 6.0 m without plug; Number of products on MCB of 16 A type B: 26; Protection class IEC: Safety class II; Surge Protection (Common/Differential): Standard surge protection level; Dimmable: Yes; Driver/power unit/transformer: Power supply unit with DALI interface; Control interface: DALI; Constant light output: No; DALI Type: DALI-2™; Maximum dim level: 10%; Housing Material: Aluminum; Reflector material: Acrylate; Optic material: Polymethyl methacrylate; Optical cover material: Glass; Fixation material: Aluminum; Housing Color: Grey; Mounting device: Post-top for diameter 60 mm; Optical cover shape: Flat; Optical cover finish: Clear; Overall height: 165 mm; Overall diameter: 630 mm; Parts color: All parts colored; Ingress protection code: IP66 | Dust penetration-protected, jet-proof; Mech. impact protection code: IK08 | 5 J vandal-protected; Standard tilt angle posttop: -; Standard tilt angle side entry: -; Optical cover type: Flat glass; Net Weight: 12.700 kg; Flammability mark: -; CE mark: Yes; ENEC mark: ENEC mark; Photobiological risk: Photobiological risk group 1 @200mm to EN62778; EU RoHS compliant: Yes; Performance ambient temperature Tq: 25 °C; Ambient temperature range: -40 to +50 °C; Sustainability rating: Unclassified; Repair class: Repair Class B, the driver and light source of this luminaire can be replaced by a service technician. Parts and documentation are available for an extended period of time.; GWP total A1-A3 (CO2eq) in EPD: 113 kg CO₂e; Product non-virgin material ratio: 48.5 %; Recyclable content ratio of the finished product: 59.8 %; GWP total B6 (kg CO2eq) Declared Unit: Please calculate using your local energy mix value: Power Declared Unit (kW) * Service life (hrs) Declared Unit * Energy mix (kg CO2eq / kwh); GWP total B6 (kg CO2eq) Functional Unit: Please calculate using your local energy mix value: Power Declared Unit (kW) * 1000 (lm) /lumen output (lm) Declared Unit * 35000 (hrs) * Energy mix (kg CO2 eq / kwh); Display Name Product: BPP530 LED60-1P/830 II DW52P D9 AL GR; Displayed Order Code Description (DTN, B2B only): BPP530 LED60-1P/830 II DW52P D9 AL GR; Full EOC (B2B Only): 872110337023500; Displayed Order Code (B2B only): 912300060809; Material number (12NC): 912300060809; SAP Numerator - Quantity Per Pack: 1; SAP EAN/UPC - Piece/Set/Case: 8721103370235; SAP Numerator - Packs per outer box: 1; EAN/UPC - Case: 8721103370235; Product family code: BPP530 | CITYSOUL GEN2 MINI; (c) Signify