The lighting system must be CoreLine waterproof from Philips or, alternatively, it must be equal to the following criteria: The lighting system must be ENEC-certified. It will come with a 5-year manufacturer’s warranty. The lighting system should also offer a lifetime of 100,000 hours L80. It should include a DALI control, and integrated wireless connectivity. In addition, optional Emergency Lighting must be available. The luminaires must provide an efficacy of at least 160 lm/W. The system must offer a wide choice of options including L600/1200/1500, up to 120000lm, 4000K. The LEDs must have a high CRI of 80, and a low SDCM of <3. Luminaires should be easy-to-install and feature toolless electrical connection. Optional through wiring 1- and 3- phases as well as waterproof external connector shall be offered. Input Voltage: 220 to 240 V; Line Frequency: 50 to 60 Hz; Protection class IEC: Safety class II; Overall length: 220 mm; Overall width: 42 mm; Overall height: 28 mm; Overall diameter: 220 mm; Dimensions (Height x Width x Depth): 28 x 42 x 220 mm ; Material: Polycarbonate; Ingress protection code: IP20 | Finger-protected; Mech. impact protection code: -; Accessory color: White; Net Weight: 0.230 kg; CE mark: Yes; EU RoHS compliant: Yes; Non-virgin material ratio of the packaging: Cardboard > 80% recycled; Packaging Recyclable content ratio: Cardboard recycling rate > 80%; Packaging Material: Cardboard; Display Name Product: EM300V ELB_P3 kit HV 6.4V 2000mAh LFP v2; Displayed Order Code Description (DTN, B2B only): EM300V ELB_P3 kit HV 6.4V 2000mAh LFP v2; Full EOC (B2B Only): 871951488113600; Displayed Order Code (B2B only): 88113600; Material number (12NC): 912401483668; SAP Numerator - Quantity Per Pack: 1; SAP EAN/UPC - Piece/Set/Case: 8719514881136; SAP Numerator - Packs per outer box: 1; EAN/UPC - Case: 8719514881136; (c) Signify