The lighting system must be CoreLine waterproof from Philips or, alternatively, it must be equal to the following criteria: The lighting system must be ENEC-certified. It will come with a 5-year manufacturer's warranty. The lighting system should also offer a lifetime of 100,000 hours L80. It should include a DALI control and integrated wireless connectivity. In addition, optional Emergency Lighting must be available. The luminaires must provide an efficacy of at least 160 lm/W. The system must offer a wide choice of options including L600/1200/1500, up to 12,0000 lm, 4,000 K. The LEDs must have a high CRI of 80 and a low SDCM of <3. Luminaires should be easy to install and feature toolless electrical connection. Optional through wiring 1- and 3-phase, as well as a waterproof external connector. Input Voltage: 220 to 240 V; Line Frequency: 50 to 60 Hz; Protection class IEC: Safety class II; Overall length: 220 mm; Overall width: 42 mm; Overall height: 28 mm; Overall diameter: 220 mm; Dimensions (height x width x depth): 28 x 42 x 220 mm ; Material: Polycarbonate; Ingress protection code: IP20 | Finger-protected; Mech. impact protection code: -; Accessory colour: White; Net Weight: 0.230 kg; CE mark: Yes; EU RoHS compliant: Yes; Display Name Product: EM300V ELB_P3 kit HV 6.4V 2000mAh LFP v2; Displayed Order Code Description (DTN, B2B only): EM300V ELB_P3 kit HV 6.4V 2000mAh LFP v2; Full EOC: 871951488113600; Displayed Order Code (B2B only): 912401483668; Material number (12NC): 912401483668; SAP numerator – quantity per pack: 1; SAP EAN/UPC — Piece/Set/Case: 8719514881136; Numerator – packs per outer box: 1; EAN/UPC - Case: 8719514881136; (c) Signify