The lighting system must be Essential from Philips or, alternatively, it must be equal to the following criteria:Luminaire for surface mounted application with ENEC certification. The lighting should be office compliant with glare evaluation according to UGR rating (EN 12464-1) < 19. Suitable for workstations according to EN 12464-1 via limited luminance L ≤ 3000 cd/2 for beam angle above 65° all-round. The lighting should have diffused lens optical cover with symmetric limited wide light distribution made of PMMA material. The lighting system should also offer a lifetime of 100,000 hours L80 with a 5-year manufacturer’s warranty. There must be a choice of lumen packages between 900lm to 8000lm to choose from for wide options of product lengths & system efficacy of up to 152 lm/W. It should include a choice of flicker-free drivers such as On/Off, DALI control, and integrated wireless connectivity. The luminaire when chosen with connected system should be with upgradable integrated sensors and/or wireless drivers for data collection, occupancy, daylight regulation and wayfinding. In addition, optional Emergency Lighting must be available. The luminaires must also have quick connectors to ensure fast installation. The LEDs must have a high CRI of 90, and a low SDCM of <3. Additional characteristics of the required lighting system include an operating temperature of +10 to +35ºC, a performance ambient temperature (Tq) of +25ºC, a control gear failure rate of 5% at median useful life 50,000 hours. The housing should be made of at least 55% recycled or mass-balanced bio-circular plastics with unique textures, and the color must be white (RAL 9003), Black (RAL9004), Grey (RAL9006) or other on-trend colors including Satin Brass, Satin Bronze and Satin Cappuccino. It should comply to safety class (EN 61140): II, protection rating (DIN EN 60529): IP20, impact resistance level in accordance with IEC 62262: IK04, testing temperature of wire glow test in accordance with IEC 60695-2-11: 650 °C. The luminaire complies with the fundamental requirements of applicable EU regulations and product safety legislation and bears the CE symbol. Additionally, product must be Recyclable and have EPD declaration from the manufacturer. Luminous flux tolerance: -10% / +10%; Initial chromaticity: (0.38, 0.38) SDCM < 3; Power consumption tolerance: +/-10%; Control gear failure rate at median useful life 50000 h: 10 %; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 50000 h: L80; Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 100000 h: L80; Number of gear units: 1 unit; Driver included: Yes; Service tag: Yes; Value ladder: Specification; Warranty period: 5 years; Luminous Flux: 4,600 lm; Correlated Color Temperature (Nom): 4000 K; Luminous Efficacy (rated) (Nom): 133 lm/W; Color rendering index (CRI): >90; Beam angle of light source: 90 degree(s); Light source color: 940 neutral white; Optic type: Beam angle 90°; Luminaire light beam spread: 90°; Unified glare rating CEN: 19; Input Voltage: 220/240 V; Line Frequency: 50 to 60 Hz; Inrush current: 20.4 A; Inrush time: 0.2 ms; Power: 34.5 W; Power Factor (Fraction): 0.9; Connection: 2 Push-in connector 5-pole; Cable: -; Number of products on MCB of 16 A type B: 24; Suitable for random switching: No; Protection class IEC: Safety class II; Feed-through wiring: Feed-through wiring 1-phase; Total harmonic distortion: 2 %; Dimmable: Yes; Driver/power unit/transformer: Dali dimming Interact System ready; Control interface: DALI; Constant light output: No; DALI Type: DALI-2™ with extended data: Parts 251/252/253; Connectivity: Interact Ready; Housing Material: Polycarbonate; Reflector material: -; Optic material: Polycarbonate; Optical cover material: Polystyrene; Fixation material: -; Housing Color: White; Optical cover finish: Micro-hexagonal optic; Overall height: 85 mm; Overall diameter: 580 mm; Ingress protection code: IP20 | Finger-protected; Mech. impact protection code: IK04 | 0.5 J standard plus; Mounting: Surface; Net Weight: 4.000 kg; Central Emergency: No; Glow-wire test: Temperature 650 °C, duration 30 s; Flammability mark: -; CE mark: Yes; ENEC mark: ENEC mark; EU RoHS compliant: Yes; FIRE_SAFETY_UK: TP(b) diffuser flammability class; Performance ambient temperature Tq: 25 °C; Ambient temperature range: +10 to +35 °C; Sustainability rating: Unclassified; Repair class: Repair Class C, the driver of this luminaire can be replaced by a service technician. Special care is required during disassembly and reassembly, and specific tools may be required. Parts and documentation are available for a period of time.; Non-virgin material ratio of the packaging: Cardboard > 80% recycled, Plastic >35% recycled; Packaging Recyclable content ratio: Cardboard recycling rate > 80%, Plastic recycling rate > 40%; Packaging Material: Cardboard, Plastic; Display Name Product: TCBRLS 46S/940 DIA OC WH401T102; Displayed Order Code Description (DTN, B2B only): TCBRLS 46S/940 DIA OC WH401T102; Full EOC (B2B Only): 872016986385900; Displayed Order Code (B2B only): 912500108724; Material number (12NC): 912500108724; SAP Numerator - Quantity Per Pack: 1; SAP EAN/UPC - Piece/Set/Case: 8720169863859; SAP Numerator - Packs per outer box: 1; EAN/UPC - Case: 8720169863859; Product family code: TCBRSM | Essential Surface Mount; (c) Signify