The lighting system must be Philips CorePro - LED HID SON-T or equal to the following criteria: The CorePro - LED HID SON-T lamp must be CE-certified. It should come with a minimum 3-year manufacturer's warranty. The CorePro - LED HID SON-T lamp should offer a lifetime of up to 25,000 hours @L70/B50. It should work as a Mains product. The LEDs must have a surge protection of 2KV, pleasant white light by CRI of 70, good colour consistency of 6 SCDM, a switching cycle of 50K with a starting time of <0.5 secs, IP65, SVM <=4 and PST<1.0 following SLR. Additional characteristics of the required CorePro - LED HID SON-T lamp include an operating temperature of -30 to +45ºC. The housing must be glass, similar to conventional SON-T lamps. The optical cover must be hard glass and the colour must be transparent. The LED module must be sealed so that no internal cleaning will be required. Cap base: E27; Nominal lifetime: 25,000 h; Number of switch cycles: 50,000; Lighting Technology: LED SON-T; Flux measurement reference: Sphere; Warranty period: 3 years; Colour Code: 740 | CCT of 4000K; Beam angle (nom.): 300 degree(s); Luminous Flux: 4,500 lm; Colour designation: Cool White (CW); Correlated Colour Temperature (Nom): 4000 K; Luminous efficacy (rated) (nom.): 173 lm/W; Colour consistency: <6; Colour rendering index (CRI): 70; LLMF at end of nominal lifetime (nom.): 70 %; Photobiological safety according to EN 62471: RG1; Input frequency: 50 to 60 Hz; Power: 26 W; Lamp current (nom.): 110 mA; Starting time (nom.): 0.5 s; Warm-up time to 60% light: 0.5 s; Power Factor (Fraction): 0.9; Voltage (nom.): 220-240 V; Inrush current at mains: 11.68; Max. lamp no. on MCB B type 10A — Mains: 73; Max. lamp no. on MCB B type 10A – EM ballast without Compensation Capacitor.: -; Max. lamp no. on MCB B type 10A – EM ballast with Compensation Capacitor.: -; Max. lamp no. on MCB B type 16A — Mains: 117; Max. lamp no. on MCB B type 16A – EM ballast without Compensation Capacitor.: -; Max. lamp no. on MCB B type 16A – EM ballast with Compensation Capacitor.: -; Wattage Equivalent (LED HID only): SON-T 70W; Ballast Compatibility: Mains; T-Case maximum (nom.): 36.6 °C; Dimmable: No; Lamp Finish: Clear; Bulb material: Glass; Bulb shape: Tubular; Net Weight: 0.090 kg; Energy efficiency label (EEL): C; Energy-saving product: Yes; Energy consumption kWh/1,000 hours: 26 kWh; EPREL Registration Number: 2457100; CE mark: Yes; EU RoHS compliant: Yes; Flickering value (PstLM): 1; Stroboscopic effect: 4; Ambient temperature range: -30 to +45 °C; Can it be used in closed luminaires: Yes; Communication protocol: Not applicable; Display Name Product: TForce Core LED road 26W 740 E27 MV; Displayed Order Code Description (DTN, B2B only): TForce Core LED road 26W 740 E27 MV; Full EOC: 872110312938300; Displayed Order Code (B2B only): 929004341402; Material number (12NC): 929004341402; SAP numerator – quantity per pack: 1; SAP EAN/UPC — Piece/Set/Case: 8721103129383; Numerator – packs per outer box: 6; EAN/UPC - Case: 8721103129390; (c) Signify