The lighting system must be UniStreet gen2 from Philips or, alternatively, it must be equal to the following criteria: The lighting system must feature LED-based luminaires that offer 1:1 retrofit replacements for conventional light sources. The lighting system must have a choice of four luminaire housing sizes which in turn offer a range of light outputs from 700 to 33,000 lumens. It must have a choice of more than 40 different light distributions. The driver and LED engine must be located in a separate compartment within the same product housing and the die cast housing must not have any cooling fins thereby ensuring a smooth top surface, which is less prone to wear and corrosion. Additionally, the luminaires must have no screw from the top to further avoid corrosion and water leaks. Closure of the cover should be via two stainless steel screws. Optionally, the luminaire can be equipped with two clips instead of screws to allow tool-less access to the driver compartment. In addition, an optional gear plate should be available for easy driver or SPD removal. And, the lighting system must have a QR-based identification system that makes each luminaire uniquely identifiable, thereby enabling installation, maintenance, and spare part information to be easily and accurately referenced. The luminaires must be system-ready for connecting with lighting control and software applications such as Interact City. In addition, each luminaire must be highly robust with an impact protection rating of IK08. Luminous flux tolerance: +/-7%; Initial chromaticity: (0.381, 0.379) SDCM <5; Power consumption tolerance: +/-10%; Init. Color Rendering Index Tolerance: +/-2; Driver failure rate at 5000 h: 0.5; Control gear failure rate at median useful life 100000 h: 10; Lumen maintenance at median useful life* 100000 h: L96; Lamp family code: LED149 | LED module 14900 lm; Light source replaceable: Yes; Number of gear units: 1 unit; Driver included: Yes; Remarks: * At extreme ambient temperatures the luminaire might automatically dim down to protect components; Light source engine type: LED; Service tag: Yes; Product family code: BGP283 | UniStreet gen2 Medium; Lamp Type: LED; Value ladder: Specification; CE mark: Yes; Warranty period: 5 years; Flammability mark: For mounting on normally flammable surfaces; ENEC mark: ENEC plus mark; EU RoHS compliant: Yes; Upward light output ratio: 0; Luminous Flux: 12,900; Standard tilt angle posttop: 0°; Standard tilt angle side entry: 0°; Correlated Color Temperature (Nom): 4000; Luminous Efficacy (rated) (Nom): 147; Color rendering index (CRI): 70; Light source color: 740 neutral white; Optical cover type: Flat glass; Luminaire light beam spread: 154° - 31° x 54°; Optic type outdoor: Distribution medium 50; Input Voltage: 220 to 240; Line Frequency: 50 to 60; Inrush current: 53; Inrush time: 0.3; Power Consumption: 88; Power Factor (Fraction): 0.99; Connection: 2 Push-in connector 5-pole; Cable: -; Number of products on MCB of 16 A type B: 8; Ambient temperature range: -40 to +50 °C; Dimmable: Yes; Driver/power unit/transformer: Power supply unit with DALI interface; Control interface: DALI; Constant light output: No; Housing Material: Aluminum die cast; Reflector material: Polycarbonate; Optic material: Polymethyl methacrylate; Optical cover material: Glass; Fixation material: Aluminum; Housing Color: Gray; Mounting device: Side-entry for diameter 48 to 60 mm; Optical cover shape: Flat; Optical cover finish: Clear; Overall length: 626; Overall width: 340; Overall height: 95; Effective projected area: 0.0246; Dimensions (Height x Width x Depth): 95 x 340 x 626 mm ; Ingress protection code: IP66 | Dust penetration-protected, jet-proof; Mech. impact protection code: IK08 | 5 J vandal-protected; Surge Protection (Common/Differential): Luminaire surge protection level until 6 kV differential mode and 8 kV common mode; Sustainability rating: Lighting for circularity; Protection class IEC: Safety class II; Performance ambient temperature Tq: 25 °C; Maximum dim level: 0% (digital); Display Name Product: BGP283 LED149-4S/740 II DM50 D9 48/60S; Displayed Order Code Description (DTN, B2B only): BGP283 LED149-4S/740 II DM50 D9 48/60S; Full EOC (B2B Only): 871951407952600; Calculated local code description B2B: BGP28314974M5D9; Displayed Order Code (B2B only): 910925866686; Material number (12NC): 910925866686; Local order code (B2B Only): BGP28314974M5D9; SAP Numerator - Quantity Per Pack: 1; SAP EAN/UPC - Piece/Set/Case: 8719514079526; SAP Numerator - Packs per outer box: 1; EAN/UPC - Case: 8719514079526; (c) Signify