The lighting system must be CoreLine Highbay Gen5 from Philips or, alternatively, it must prove equivalent properties and meet the following criteria: The lighting system must be ENEC-certified. It should come with a 5-year manufacturer’s warranty. The lighting system should offer a high efficiency with up to 160lm/W and provide a lamp lifetime of 50,000 hours at L90. The LEDs must have a high CRI of 80, and a low SDCM of <3. The lighting system must include a choice of either narrow or wide beam spreads as well as two light color temperatures: 4000K and 6500K. It should include a DALI control, and integrated wireless connectivity, with an integrated motion detection unit. In addition, it must include a choice of high ingress protections of IP65 and of high mechanical protection IK05 or IK07. The ambient temperature range must be -30 to +50ºC. Luminaires should be easy to install, have a single-point mounting system, IP65 external electrical connector, and be suitable for installation on an existing grid. Luminous flux tolerance: +/-10%; Initial chromaticity: (0.385, 0.380) SDCM<5; Power consumption tolerance: +/-10%; Control gear failure rate at median useful life 50000 h: 5; Control gear failure rate at median useful life 100000 h: 10; Lumen maintenance at median useful life* 50000 h: L85; Lumen maintenance at median useful life* 100000 h: L75; Light source replaceable: No; Number of gear units: 1 unit; Driver included: Yes; Lamp Type: LED; CE mark: Yes; Warranty period: 5 years; Flammability mark: For mounting on normally flammable surfaces; ENEC mark: ENEC mark; Glow-wire test: Temperature 650 °C, duration 30 s; EU RoHS compliant: Yes; Luminous Flux: 10,500; Saturated Red (R9): <50; Correlated Color Temperature (Nom): 4000; Luminous Efficacy (rated) (Nom): 157; Color rendering index (CRI): >80; Flickering value (PstLM) - Flickering value as per EN 61000-3-3: 0.5; Stroboscopic effect visibility measure (SVM): 1; Light source color: 840 neutral white; Optic type: Wide beam; Luminaire light beam spread: 85° x 85°; Unified glare rating CEN: 25; Input Voltage: 220 to 240; Line Frequency: 50 or 60; Inrush current: 40; Inrush time: 600; Power Consumption: 67; Power Factor (Fraction): 0.95; Connection: Connection unit 3-pole; Cable: Cable 0.3 m with connector 3-pole; Number of products on MCB of 16 A type B: 6; Ambient temperature range: -30 to +50 °C; Dimmable: No; Driver/power unit/transformer: Power supply unit (On/Off); Constant light output: No; Housing Material: Aluminum die-cast; Reflector material: -; Optic material: Polycarbonate; Optical cover material: Polycarbonate; Fixation material: -; Housing Color: Grey; Optical cover finish: Clear; Overall length: 290; Overall height: 90; Overall diameter: 290; Ingress protection code: IP65 | Dust penetration-protected, jet-proof; Mech. impact protection code: IK08 | 5 J vandal-protected; Sustainability rating: -; Protection class IEC: Safety class I; Photobiological risk: Photobiological risk group 1 @200mm to EN62778; Photobiological risk specification: 18.2; Performance ambient temperature Tq: 35 °C; Maximum dim level: Not applicable; Suitable for random switching: Yes; Display Name Product: BY120P G5 LED105S/840 PSU WB; Displayed Order Code Description (DTN, B2B only): BY120P G5 LED105S/840 PSU WB; Full EOC (B2B Only): 871951495567700; Calculated local code description B2B: BY12PG51584UW; Displayed Order Code (B2B only): 911401629308; Material number (12NC): 911401629308; Local order code (B2B Only): BY12PG51584UW; SAP Numerator - Quantity Per Pack: 1; SAP EAN/UPC - Piece/Set/Case: 8719514955677; SAP Numerator - Packs per outer box: 1; EAN/UPC - Case: 8719514955677; (c) Signify