The lighting system must be CoreLine waterproof from Philips or, alternatively, it must prove equivalent properties and meet the following criteria: The lighting system must be ENEC-certified. It should come with a 5-year manufacturer’s warranty. The lighting system should also offer a lifetime of 50,000 hours at L80. It should include a DALI control, and integrated wireless connectivity. In addition, optional Emergency Lighting must be available. The luminaires must provide an efficacy of at least 140 lm/W. The system must offer a wide choice of options including L600/1200/1500, up to 8000 lm, 4000K. The LEDs must have a high CRI of 80, and a low SDCM of <3. Luminaires should be easy to install and feature tool-less electrical connection. Optional through wiring 1- and 3- phases as well as waterproof external connector must be offered. Luminous flux tolerance: +/-10%; Initial chromaticity: (0.38,0.38)SDCM<=3; Power consumption tolerance: +/-10%; Control gear failure rate at median useful life 50000 h: 5; Lumen maintenance at median useful life* 50000 h: 85; Lumen maintenance at median useful life* 100000 h: 70; Light source replaceable: No; Number of gear units: 1 unit; Driver included: Yes; Feed-through wiring: Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included); Remarks: *-Per Lighting Europe guidance paper “Evaluating performance of LED based luminaires - January 2018”: statistically there is no relevant difference in lumen maintenance between B50 and for example B10. Therefore, the median useful life (B50) value also represents the B10 value.; Service tag: Yes; Lamp Type: LED; Value ladder: Performance; CE mark: CE mark; Warranty period: 5 years; Flammability mark: For mounting on easily flammable surfaces; ENEC mark: ENEC mark; Glow-wire test: Temperature 850 °C, duration 30 s; EU RoHS compliant: Yes; Luminous Flux: 3,400; Correlated Color Temperature (Nom): 4000; Luminous Efficacy (rated) (Nom): 140; Color rendering index (CRI): >80; Flickering value (PstLM) - Flickering value as per EN 61000-3-3: 1; Stroboscopic effect visibility measure (SVM): 1.6; Light source color: 840 neutral white; Optic type: Wide beam; Luminaire light beam spread: 105°; Unified glare rating CEN: 25; Input Voltage: 220 to 240; Line Frequency: 50 or 60; Inrush current: 5.16; Inrush time: 0.047; Power Consumption: 24.3; Power Factor (Fraction): 0.9; Connection: Push-in connector 3-pole; Cable: -; Number of products on MCB of 16 A type B: 60; Ambient temperature range: -20 to +40 °C; Dimmable: No; Driver/power unit/transformer: Power supply unit (On/Off); Constant light output: No; Housing Material: Polycarbonate; Reflector material: Steel; Optic material: Polycarbonate; Optical cover material: Polycarbonate; Fixation material: Stainless steel; Housing Color: Gray; Optical cover finish: Matte; Overall length: 1,515; Overall width: 80; Overall height: 76; Dimensions (Height x Width x Depth): 76 x 80 x 1515 mm ; Ingress protection code: IP65 | Dust penetration-protected, jet-proof; Mech. impact protection code: IK08 | 5 J vandal-protected; Sustainability rating: -; Protection class IEC: Safety class I; Photobiological risk: Photobiological risk group 0 @200mm to EN62778; Performance ambient temperature Tq: 25 °C; Maximum dim level: Not applicable; Suitable for random switching: Not applicable; Display Name Product: WT120C G2 LED34S/840 PSU L1500; Displayed Order Code Description (DTN, B2B only): WT120C G2 LED34S/840 PSU L1500; Full EOC (B2B Only): 871829184047300; Calculated local code description B2B: WT12GL34U84L15; Displayed Order Code (B2B only): 911401823680; Material number (12NC): 911401823680; Local order code (B2B Only): WT12GL34U84L15; SAP Numerator - Quantity Per Pack: 1; SAP EAN/UPC - Piece/Set/Case: 8718291840473; SAP Numerator - Packs per outer box: 9; EAN/UPC - Case: 8710163346335; (c) Signify